Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Returns & Complaints
Your technical support & complaints
Digital Twins
Your contact to the sales team
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
HARTING – at the top in Westphalia, Germany
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING (German)
HARTING in Germany
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Germany (English (GB))
eShop
...
PCB connectors
DIN 41612
Contacts
Contacts
Crimp contacts
Special contacts for the M, M-flat, M inverse and M 0+2 types
High power contacts up to 40 A
Coaxial contacts
Filters
Connection type
Select a value
Reset filter
Extender card
23
Mezzanine
45
Motherboard to daughtercard
45
PCB to cable
46
Series
Select a value
Reset filter
DIN 41612
89
DIN 41626
1
har
-modular
®
31
Rated current
Select a value
Reset filter
from
≤ 0.4 A
≤ 1.4 A
≤ 1.5 A
≤ 2 A
≤ 10 A
≤ 20 A
≤ 30 A
≤ 40 A
to
≤ 0.4 A
≤ 1.4 A
≤ 1.5 A
≤ 2 A
≤ 10 A
≤ 20 A
≤ 30 A
≤ 40 A
≤ 0.4 A
1
≤ 1.4 A
5
≤ 1.5 A
7
≤ 2 A
6
≤ 10 A
4
≤ 20 A
6
≤ 30 A
3
≤ 40 A
17
Performance level
Select a value
Reset filter
1
66
2
17
AU 50
6
acc. to IEC 60603-2
28
Gender
Select a value
Reset filter
Female contact
31
Female contact for female connectors
17
Female contact for male connectors
7
Male contact
11
Male contact for female connectors
6
Male contact for male connectors
17
Type of contact
Select a value
Reset filter
Coaxial contact
14
Crimp contact
49
PCB solder contact
12
Press-in contact
2
Screw contact
1
Solder contact
12
Description of the contact
Select a value
Reset filter
Angled
13
Leading contact
3
Straight
30
With knurled area
2
for cables RG 179 BU, 187 AU
1
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.25 mm²
11
0.09 ... 0.5 mm²
6
0.14 ... 0.56 mm²
12
0.5 ... 1.5 mm²
12
1.5 mm²
2
10 mm²
2
2.5 mm²
1
4 mm²
2
4 ... 6 mm²
1
Conductor cross-section
Select a value
Reset filter
AWG 12
2
AWG 12 ... AWG 10
1
AWG 14
1
AWG 16
2
AWG 20 ... AWG 16
12
AWG 24 ... AWG 28
11
AWG 26 ... AWG 20
12
AWG 28 ... AWG 20
6
AWG 8
2
Layer thickness
Select a value
Reset filter
≥ 50 µinch
6
Unfortunately, no results were found for your search query
90 products
(of 90)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Rated current-descending
Performance level-descending
Gender-descending
PCB solder contact
DIN-Signal high curr.FS40A for M-flat
Article. No: 09 03 000 6225
Straight
Rated current: ≤40 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 40A solder
Article. No: 09 03 000 6110
Angled
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 30A solder
Article. No: 09 03 000 6104
Angled
Rated current: ≤30 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 40A solder
Article. No: 09 03 000 6135
Straight
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current f, 40A solder
Article. No: 09 03 000 6203
Straight
Rated current: ≤40 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax f, pcb-solder, 50Ohm
Article. No: 09 03 000 6262
Angled
Rated current: ≤1.5 A
Female contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Press-in contact
DIN-Signal high current f, 40A press-in
Article. No: 09 03 000 6250
Straight
Rated current: ≤40 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 40A solder V
Article. No: 09 03 000 6134
Angled, Leading contact
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high voltage f, 2,8KV solder
Article. No: 09 03 000 6240
Straight
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current m, 40A solder
Article. No: 09 03 000 6103
Straight
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax m, solder/crimp 50Ohm
Article. No: 09 03 000 6160
Straight
Rated current: ≤1.4 A
Male contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax m, 50Ohm for M-flat
Article. No: 09 03 000 6182
Straight
Rated current: ≤1.5 A
Male contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 40A solder
Article. No: 09 03 000 6128
Angled, Leading contact
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high voltage m, 2,8KV solder
Article. No: 09 03 000 6140
Straight
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Crimp contact
DIN-Signal high current FC 20A crimp
Article. No: 09 03 000 6220
Straight
Rated current: ≤20 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal high current m, 40A solder
Article. No: 09 03 000 6127
Angled
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax m, solder/crimp 50Ohm
Article. No: 09 03 000 6161
Angled
Rated current: ≤1.4 A
Male contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current f, 10A solder
Article. No: 09 03 000 6201
Straight
Rated current: ≤10 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax f, solder/crimp, 50Ohm
Article. No: 09 03 000 6260
Straight
Rated current: ≤1.4 A
Female contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current f, 20A solder
Article. No: 09 03 000 6202
Straight
Rated current: ≤20 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current m, 20A solder
Article. No: 09 03 000 6102
Straight
Rated current: ≤20 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Crimp contact
DIN-Signal high current f, 10A crimp
Article. No: 09 03 000 6213
Straight
Rated current: ≤10 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
DIN-Signal high current f, 40A crimp
Article. No: 09 03 000 6215
Straight
Rated current: ≤40 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Conductor cross-section: 10 mm²
AWG 8
Add to Wishlist
Remove from wishlist
Solder contact
DIN-Signal high current m, 10A solder
Article. No: 09 03 000 6101
Straight
Rated current: ≤10 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax f, solder-50Ohm
Article. No: 09 03 000 6265
Straight
Female contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax m, solder/crimp 50Ohm
Article. No: 09 03 000 6165
Straight
Rated current: ≤1.5 A
Male contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Crimp contact
DIN-Signal high current f, 20A crimp
Article. No: 09 03 000 6214
Straight
Rated current: ≤20 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Conductor cross-section: 4 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
DIN-Signal high current m, 20A crimp
Article. No: 09 03 000 6114
Rated current: ≤20 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Conductor cross-section: 4 mm²
AWG 12
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN-Signal Power Cont. m, 40A Solder
Article. No: 09 03 000 6136
Straight
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax f, solder/crimp, 50Ohm
Article. No: 09 03 000 6274
Straight, With knurled area
Rated current: ≤1.4 A
Female contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Rated current - descending
Performance level - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 90 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends