Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Returns & Complaints
Your technical support & complaints
Digital Twins
Your contact to the sales team
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
HARTING – at the top in Westphalia, Germany
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING (German)
HARTING in Germany
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Germany (English (GB))
eShop
PCB connectors
...
SEK IDC connectors
PCB connectors
Standard
Standard
Short and long locking levers
for wave soldering
for reflow soldering
Filters
Connection type
Select a value
Reset filter
PCB to cable
745
Series
Select a value
Reset filter
SEK Standard
745
Number of contacts
Select a value
Reset filter
from
6
10
14
16
20
24
26
30
34
40
50
60
64
to
6
10
14
16
20
24
26
30
34
40
50
60
64
6
57
10
57
14
58
16
58
20
59
24
59
26
59
30
52
34
57
40
60
50
57
60
56
64
56
Rated current
Select a value
Reset filter
from
1 A
to
1 A
1 A
745
Performance level
Select a value
Reset filter
2
271
3
239
NM 30 (S4)
235
acc. to IEC 60603-13
510
Element
Select a value
Reset filter
Male connector
745
Description of the contact
Select a value
Reset filter
Angled
372
Kinked
11
Straight
373
Termination method
Select a value
Reset filter
Reflow soldering termination (THR)
239
Wave soldering termination
487
Wrap termination
19
Termination length
Select a value
Reset filter
from
2.9 mm
4.5 mm
15 mm
to
2.9 mm
4.5 mm
15 mm
2.9 mm
492
4.5 mm
234
15 mm
19
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
745
Contact rows
Select a value
Reset filter
from
2
to
2
2
745
PCB thickness
Select a value
Reset filter
1.5 mm +0.44
11
Locking type
Select a value
Reset filter
With long levers
237
With short levers
244
Layer thickness
Select a value
Reset filter
≥ 30 µinch
235
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
725
Requirement set with Hazard Levels
Select a value
Reset filter
R26
725
Unfortunately, no results were found for your search query
745 products
(of 745)
2/25
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
SEK-19 SV HT MA STDANG29RLG40PPL3BLACK
Article. No: 09 19 540 7903 001
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 40
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RKZ 16P PL2
Article. No: 09 18 516 6913
Wave soldering termination
Rated current: 1 A
Contacts: 16
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RLG 16P PL3
Article. No: 09 18 516 7904
Wave soldering termination
Rated current: 1 A
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR45 RKZ 26P PL2
Article. No: 09 18 526 6912
Wave soldering termination
Rated current: 1 A
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RKZ 26P PL3
Article. No: 09 18 526 7914
Wave soldering termination
Rated current: 1 A
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RLG 34P PL2
Article. No: 09 18 534 6903
Wave soldering termination
Rated current: 1 A
Contacts: 34
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RLG 64P PL2
Article. No: 09 18 564 6904
Wave soldering termination
Rated current: 1 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RKZ 14P PL2
Article. No: 09 18 514 6914
Wave soldering termination
Rated current: 1 A
Contacts: 14
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RLG 20P PL2 BLACK
Article. No: 09 18 520 6903 001
Wave soldering termination
Rated current: 1 A
Contacts: 20
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RKZ 14P PL2 BLACK
Article. No: 09 18 514 6913 001
Wave soldering termination
Rated current: 1 A
Contacts: 14
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RLG 34P PL3
Article. No: 09 18 534 7904
Wave soldering termination
Rated current: 1 A
Contacts: 34
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RLG 50P PL2
Article. No: 09 18 550 6903
Wave soldering termination
Rated current: 1 A
Contacts: 50
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RLG 26P PL2
Article. No: 09 18 526 6903
Wave soldering termination
Rated current: 1 A
Contacts: 26
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA STD ANG29 RLG 10P PL2
Article. No: 09 19 510 6903
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 10
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RLG 10P PL3
Article. No: 09 18 510 7903
Wave soldering termination
Rated current: 1 A
Contacts: 10
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RLG 14P PL3
Article. No: 09 18 514 7903
Wave soldering termination
Rated current: 1 A
Contacts: 14
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RKZ 16P PL3
Article. No: 09 18 516 7914
Wave soldering termination
Rated current: 1 A
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RKZ 50P PL2
Article. No: 09 18 550 6914
Wave soldering termination
Rated current: 1 A
Contacts: 50
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RLG 26P PLS4
Article. No: 09 18 526 5904
Wave soldering termination
Rated current: 1 A
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: NM 30 (S4)
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RKZ 14P PL3
Article. No: 09 18 514 7914
Wave soldering termination
Rated current: 1 A
Contacts: 14
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RKZ 06P PL3
Article. No: 09 18 506 7914
Wave soldering termination
Rated current: 1 A
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RKZ 50P PL2
Article. No: 09 18 550 6913
Wave soldering termination
Rated current: 1 A
Contacts: 50
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RKZ 64P PL2
Article. No: 09 18 564 6914
Wave soldering termination
Rated current: 1 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-19 SV HT MA STD STR29 RLG 26P PL2
Article. No: 09 19 526 6904
Reflow soldering termination (THR)
Rated current: 1 A
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RKZ 20P PL2
Article. No: 09 18 520 6913
Wave soldering termination
Rated current: 1 A
Contacts: 20
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RKZ 34P PL3
Article. No: 09 18 534 7914
Wave soldering termination
Rated current: 1 A
Contacts: 34
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RKZ 10P PL3
Article. No: 09 18 510 7913
Wave soldering termination
Rated current: 1 A
Contacts: 10
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD STR29 RKZ 06P PL2
Article. No: 09 18 506 6914
Wave soldering termination
Rated current: 1 A
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RLG 26P PL3
Article. No: 09 18 526 7903
Wave soldering termination
Rated current: 1 A
Contacts: 26
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Male connector
SEK-18 SV MA STD ANG29 RKZ 10P PL2
Article. No: 09 18 510 6913
Wave soldering termination
Rated current: 1 A
Contacts: 10
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-13
Thermoplastic resin (PBT)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
25
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 745 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends