Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Returns & Complaints
Your technical support & complaints
Digital Twins
Your contact to the sales team
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
HARTING – at the top in Westphalia, Germany
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING (German)
HARTING in Germany
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Germany (English (GB))
eShop
Industrial connectors / Han
®
Series
...
Han-Modular
®
The modular connector
Modules
Data transmission
Data transmission
Filters
Category
Select a value
Reset filter
Inserts
72
Modules
43
Rated current
Select a value
Reset filter
from
0.5 A
1 A
2 A
4 A
5 A
7.5 A
10 A
16 A
to
0.5 A
1 A
2 A
4 A
5 A
7.5 A
10 A
16 A
0.5 A
4
1 A
16
2 A
2
4 A
10
5 A
25
7.5 A
2
10 A
20
16 A
2
Rated voltage
Select a value
Reset filter
from
32 V
32 V
50 V
50 V
to
32 V
32 V
50 V
50 V
32 V
8
32 V
6
50 V
21
50 V
44
Number of contacts
Select a value
Reset filter
from
1
4
6
8
9
20
to
1
4
6
8
9
20
1
12
4
13
6
1
8
60
9
3
20
6
Termination method
Select a value
Reset filter
Crimp termination
60
Fast termination
4
IDC termination
10
Piercing termination
1
Screw termination
2
preLink
®
IDC insulation displacement termination
1
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP30 mated condition
1
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.25 mm²
4
0.08 ... 0.52 mm²
3
0.09 ... 0.52 mm²
28
0.13 ... 0.33 mm²
2
0.13 ... 0.82 mm²
4
0.14 ... 0.5 mm²
1
0.14 ... 2.5 mm²
18
0.14 ... 4 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 23 ... AWG 22
1
AWG 24 ... AWG 22
6
AWG 26
1
AWG 26 ... AWG 18
4
AWG 26 ... AWG 22
2
AWG 27/1 ... AWG 22/1 Solid
3
AWG 27/7 ... AWG 22/7 Stranded
3
AWG 28 ... AWG 23
4
AWG 28 ... AWG 24
2
Gender
Select a value
Reset filter
Female
55
Male
60
Series
Select a value
Reset filter
Han-Modular
®
53
Han-Quintax
®
2
Han-Quintax
®
High Density
2
Han
®
D Coax
2
Han
®
E Coax
2
RJ45
1
Identification
Select a value
Reset filter
Han-Smart
®
1
Type of module
Select a value
Reset filter
Han-Quintax
®
module
4
Han
®
D-Sub module
3
Han
®
Domino M12 Cube
8
Han
®
Domino RJ45 Cube
8
Han
®
FireWire module
2
Han
®
Gigabit HMC module
10
Han
®
Gigabit module
14
Han
®
M12 module
4
Han
®
Megabit HMC module
8
Han
®
Megabit module
14
Han
®
RJ45 module
7
Han
®
Shielded module
8
Han
®
USB module
4
Switch US4
1
Description of the module
Select a value
Reset filter
2 cable entries
6
2x 4 contacts
18
Adapter
4
Adapter module
2
Gender changer
3
Insert
44
Large Tab
8
One entry
8
Single module
3
Small tab
8
for adapter
1
for patch cable
12
for screw termination
1
Element
Select a value
Reset filter
Data connectors
10
Specification
Select a value
Reset filter
Han
®
RJ45 cable jack
4
RJ Industrial RJ45 Gigalink connector set
1
RJ Industrial RJ45 connector set
3
With metal nut
4
for Han
®
RJ45 module
2
Description of the contact
Select a value
Reset filter
for Han D
®
crimp contacts
4
for Han E
®
crimp contacts
2
for Han
®
D-Sub crimp contacts
2
further contacts
Select a value
Reset filter
+ shielding
62
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
29
Cat. 6 Class E up to 250 MHz
3
Cat. 6
A
Class E
A
up to 500 MHz
19
Cat. 7
A
Class F
A
up to 1,000 MHz
12
Cat. 8 Class II up to 2000 MHz
4
Data rate
Select a value
Reset filter
1 Gbit/s
36
10 Gbit/s
34
10 Mbit/s
45
100 Mbit/s
63
2.5 Gbit/s
35
25 Gbit/s
4
40 Gbit/s
4
5 Gbit/s
34
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
80
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
75
R23 (HL 1-3)
75
R26
5
Size of the module
Select a value
Reset filter
Domino module
16
Double module
5
Single module
22
Unfortunately, no results were found for your search query
115 products
(of 115)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, male
Article. No: 09 14 001 3011
Single module
Adapter module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, female
Article. No: 09 14 001 3111
Single module
Adapter module
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Male
Han 4 Quintax Stift, 3-9.5mm
Article. No: 09 15 004 3013
Contacts: 4 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female
Han 4 Quintax Buchse, 3-9.5mm
Article. No: 09 15 004 3113
Contacts: 4 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han-Quintax
®
module
Han-Quintax module, male
Article. No: 09 14 002 3001
Double module
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Han RJ45 module, female gender changer
Article. No: 09 14 001 4721
Single module
Gender changer, for patch cable
Female
Contacts: 8
Rated current: 1 A
Polycarbonate (PC), Zinc die-cast, nickel-plated
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Han RJ45 module, for patch cables & RJ-I
Article. No: 09 14 001 4623
Single module
Single module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Adapter Han RJ45 module/RJ45 patch cable
Article. No: 09 14 000 9966
Single module
Adapter, for patch cable
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han-Quintax
®
module
Han-Quintax module, female
Article. No: 09 14 002 3101
Double module
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert male, (shield-GND)
Article. No: 09 14 008 3017
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert female (shield-GND)
Article. No: 09 14 008 3117
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert male
Article. No: 09 14 008 3016
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert female
Article. No: 09 14 008 3116
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, crimp female
Article. No: 09 14 009 3101
Single module
Crimp termination
Female
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert male
Article. No: 09 14 008 3011
Insert
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, crimp male
Article. No: 09 14 009 3001
Single module
Crimp termination
Male
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert female
Article. No: 09 14 008 3111
Insert
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert female, (shield-GND)
Article. No: 09 14 008 3112
Insert
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert male, (shield-GND)
Article. No: 09 14 008 3012
Insert
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
IDC termination
Han-Modular RJ45 10G Cat6 plug 8p IDC
Article. No: 09 45 400 1560
Male
Contacts: 8
Polyamide (PA)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert male 1 Entry
Article. No: 09 14 008 3021
Insert, 2x 4 contacts, One entry
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female
Han 8 Quintax-F-c
Article. No: 09 15 008 3113
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Male
Han 8 Quintax-M-c
Article. No: 09 15 008 3013
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Han RJ45 module, male for plugs
Article. No: 09 14 001 4622
Single module
Male
Contacts: 8
Rated current: 1 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Han RJ45 module panel feed through, fem.
Article. No: 09 14 001 4722
Single module
Single module
Female
Rated current: 1 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module
Han shielded module male
Article. No: 09 14 020 3013
Insert
Crimp termination
Male
Contacts: 20 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert female 1 Entry
Article. No: 09 14 008 3121
Insert, 2x 4 contacts, One entry
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module
Han shielded module female
Article. No: 09 14 020 3113
Insert
Crimp termination
Female
Contacts: 20 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Crimp termination
Han D Coax male
Article. No: 09 15 001 3013
Male
Contacts: 1 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Crimp termination
Han E Coax male
Article. No: 09 15 001 3023
Male
Contacts: 1 + shielding
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 115 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends