Size 15
  • Compact connection for asynchronous and three-phase motors
Filters
  • Series
    Select a value Reset filter
    • Circular connectors Size 15
      4
  • Element
    Select a value Reset filter
    • Panel feed through
      4
  • Specification
    Select a value Reset filter
    • With conductors
      4
    • for front mounting
      4
  • Number of contacts
    Select a value Reset filter
    • 5
      4
  • Conductor cross-section
    Select a value Reset filter
    • 2.5 mm²
      4
  • Conductor cross-section
    Select a value Reset filter
    • AWG 14
      4
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy