har-flex® Hybrid
  • Combination of signal and power in one connector
  • Contact spacing 1.27 mm / 2.54 mm
  • Particularly robust for industrial applications
Filters
  • Connection type
    Select a value Reset filter
    • Extender card
      32
    • Mezzanine
      32
    • Motherboard to daughtercard
      64
  • Series
    Select a value Reset filter
    • har-flex®
      64
  • Number of contacts
    Select a value Reset filter
    • 10
      16
    • 20
      16
    • 32
      16
    • 44
      16
  • Number of signal contacts
    Select a value Reset filter
    • 16
      16
    • 26
      16
    • 36
      16
    • 8
      16
  • Number of power contacts
    Select a value Reset filter
    • 2
      16
    • 4
      16
    • 6
      16
    • 8
      16
  • Rated current
    Select a value Reset filter
    • ‌ 20 A
      8
    • ‌ 21.5 A
      16
    • ‌ 22.5 A
      8
64 products (of 64)
2/3
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy