har-flex® Power
  • Contact spacing 2.54 mm
  • 1 row
  • 2 to 12 poles
  • Particularly robust for industrial applications
Filters
  • Connection type
    Select a value Reset filter
    • Extender card
      48
    • Mezzanine
      48
    • Motherboard to daughtercard
      96
  • Series
    Select a value Reset filter
    • har-flex®
      96
  • Number of contacts
    Select a value Reset filter
    • 2
      16
    • 3
      16
    • 4
      16
    • 5
      16
    • 6
      16
    • 12
      16
  • Rated current
    Select a value Reset filter
    • ‌ 18 A
      8
    • ‌ 19 A
      8
    • ‌ 20 A
      32
    • ‌ 21 A
      16
    • ‌ 22 A
      16
    • ‌ 25 A
      4
    • ‌ 26 A
      4
    • ‌ 26.5 A
      4
    • ‌ 29 A
      4
  • Performance level
    Select a value Reset filter
    • 1
      96
  • Identification
    Select a value Reset filter
    • Power
      96
96 products (of 96)
3/4
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy