har-modular®
  • The new modular solution for your Board-to-Board application.
  • CREATE YOUR OWN!
Filters
  • Connection type
    Select a value Reset filter
    • Extender card
      15
    • Mezzanine
      66
    • Motherboard to daughtercard
      63
    • PCB to cable
      30
  • Series
    Select a value Reset filter
    • DIN 41612
      32
    • DIN 41626
      5
    • har-modular®
      130
  • Number of contacts
    Select a value Reset filter
    • 1
      5
    • 2
      5
    • 3
      3
    • 4
      5
    • 8
      5
    • 9
      7
  • Rated current
    Select a value Reset filter
    • ≤ 0.4 A
      1
    • ≤ 1.4 A
      5
    • ≤ 1.5 A
      4
    • ‌ 2 A
      7
    • ‌ 6 A
      5
    • ≤ 10 A
      4
    • ‌ 15 A
      3
    • ≤ 20 A
      4
    • ≤ 30 A
      1
    • ≤ 40 A
      10
  • Performance level
    Select a value Reset filter
    • 1
      64
    • acc. to IEC 60603-2
      23
  • Identification
    Select a value Reset filter
    • C9 module
      7
    • F4 module
      5
    • H3 module
      3
    • M1 module
      5
    • P module
      7
    • P spacer
      7
    • T module
      7
    • T spacer
      6
    • flat
      2
135 products (of 135)
3/5
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy