Connector sets
  • Han-Yellock® 10
  • Han-Yellock® 30
  • Han-Yellock® 60
Filters
  • Category
    Select a value Reset filter
    • Connector sets
      9
  • Number of contacts
    Select a value Reset filter
    • 3
      2
    • 5
      2
    • 25
      2
    • 48
      2
  • Termination method
    Select a value Reset filter
    • Crimp termination
      4
    • Han-Quick Lock® termination
      2
    • Screw termination
      2
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      9
    • Carrier hood
      5
    • Hood
      4
    • Shell
      5
  • Size
    Select a value Reset filter
    • Han-Yellock® 10
      4
    • Han-Yellock® 30
      3
    • Han-Yellock® 60
      2
  • Cable entry
    Select a value Reset filter
    • 1x M20
      4
    • 1x M25
      3
    • 1x M32
      2
9 products (of 9)
1/1
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy