Signal Up to 10 A
Filters
  • Category
    Select a value Reset filter
    • Modules
      36
  • Rated current
    Select a value Reset filter
    • ‌ 2 A
      4
    • ‌ 4 A
      10
    • ‌ 10 A
      22
  • Rated voltage
    Select a value Reset filter
    • 16 V
      4
    • 32 V
      8
    • 50 V
      2
    • ‌ 150 V
      2
    • 160 V
      2
    • 250 V
      16
    • 400 V
      2
  • Number of contacts
    Select a value Reset filter
    • 6
      4
    • 12
      12
    • 16
      4
    • 17
      2
    • 25
      2
    • 27
      8
    • 36
      2
    • 42
      2
  • Termination method
    Select a value Reset filter
    • Crimp termination
      30
    • Han-Quick Lock® termination
      4
    • Push-In
      2
  • Conductor cross-section
    Select a value Reset filter
    • 0.08 ... 0.52 mm²
      6
    • 0.09 ... 0.52 mm²
      4
    • 0.13 ... 0.33 mm²
      4
    • 0.14 ... 1.5 mm²
      2
    • 0.14 ... 2.5 mm²
      16
    • 0.25 ... 1.5 mm²
      4
36 products (of 36)
2/2
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy