Filters
  • Connection type
    Select a value Reset filter
    • Cable to cable
      55
    • Extender card
      254
    • Mezzanine
      478
    • Motherboard to daughtercard
      743
    • PCB to cable
      554
  • Series
    Select a value Reset filter
    • DIN 41612
      1086
    • DIN 41626
      1
    • har-modular®
      33
  • Number of contacts
    Select a value Reset filter
    • 2
      2
    • 3
      2
    • 9
      2
    • 15
      28
    • 16
      13
    • 20
      27
    • 24
      2
    • 26
      3
    • 30
      36
    • 31
      12
    • 32
      185
    • 45
      2
    • 48
      166
    • 64
      164
    • 80
      19
    • 96
      135
    • 160
      4
  • Number of signal contacts
    Select a value Reset filter
    • 0
      2
    • 21
      3
    • 24
      33
    • 42
      19
    • 6
      5
    • 60
      19
    • 78
      19
  • Number of power contacts
    Select a value Reset filter
    • 7
      12
  • Rated current
    Select a value Reset filter
    • ≤ 0.4 A
      1
    • ‌ 1 A
      7
    • ≤ 1.4 A
      5
    • ≤ 1.5 A
      7
    • ‌ 2 A
      564
    • ≤ 2 A
      6
    • ‌ 6 A
      169
    • ≤ 10 A
      4
    • ‌ 15 A
      45
    • ≤ 20 A
      6
    • ≤ 30 A
      3
    • ≤ 40 A
      17
1,155 products (of 1,155)
1/39
Compare
0
Sort by
Filters
0

If you would like to know more about our products and solutions, click

More Information

Topics & Trends