Matching Products
Matching Products NEW
Part number: 20 93 610 1100 10
LOCFIELD 2m al, 2.5m tl, Ø 3mm, SMA, EU
LOCFIELD 2m al, 2.5m tl, Ø 3mm, SMA, EU

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Antenna
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 610 1100 10
LOCFIELD 2m al, 2.5m tl, Ø 3mm, SMA, EU
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS LOCFIELD®
  • Element Antenna
Version
  • Cable length 2.5 m
Termination data
  • Termination method Direct coax cable (2.5 m) with SMA connector, diameter 3 mm
Technical characteristics
  • Operating temperature -20 ... +65 °C
  • Storage temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Cable diameter 3 mm
  • Frequency 865 ... 868 MHz
  • Impedance ‌50 Ω
  • Polarisation Linear
  • Gain -7 dBi
  • Opening angle 360 °
  • Transmitting power ‌2 W
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 57.6 g
  • Country of origin Germany
  • European customs tariff number 85291069
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare