Matching Products
Matching Products NEW
Combinables
10
Accessories
13
Spare Part
1
Inserts
81
Part number: 19 37 003 1755
Han 3M-HCC-1 Lever-M25
Han 3M-HCC-1 Lever-M25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable to cable housing
Size: 3 A
Single locking lever
Stainless steel
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Load in configurator
Part number: 19 37 003 1755
Han 3M-HCC-1 Lever-M25
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
10
Accessories
13
Spare Part
1
Inserts
81
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® M
  • Type of hood/housing Cable to cable housing
Version
  • Size 3 A
  • Version Top entry
  • Cable entry 1x M25
  • Locking type Single locking lever
  • Field of application Hoods/housings for rough environments
  • Pack contents With seal screw
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 83.6 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140170988
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare