Matching Products
Matching Products NEW
Contacts
5
Combinables
1
Tools
4
Accessories
6
Part number: 09 45 145 9011
PushPull V4 plug, Signal, 10-pol, Kunsts
PushPull V4 plug, Signal, 10-pol, Kunsts

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector
Crimp termination
Rated current: ‌5 A
Contacts: 10
Copper alloy
PushPull
Material: Polyamide (PA)
Degree of protection: IP65, IP67
Notes
Compare
NEW
Derating tool
Part number: 09 45 145 9011
PushPull V4 plug, Signal, 10-pol, Kunsts
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
5
Combinables
1
Tools
4
Accessories
6
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Signal
  • Element Cable connector
Version
  • Termination method Crimp termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 10
  • Locking type PushPull
  • Pack contents incl. plastic housing and female insert
Technical characteristics
  • Conductor cross-section 0.13 ... 0.82 mm²
  • Conductor cross-section AWG 26 ... AWG 18
  • Wire outer diameter ≤ 2.1 mm
  • Contact spacing (termination side)
    2.4 mm
    3 mm
  • Contact spacing (mating side)
    2.4 mm
    3 mm
  • Rated current ‌ 5 A
  • Rated voltage 50 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Clearance distance ≥ 1.1 mm
  • Creepage distance ≥ 1.1 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 1.3 ... ‌1.5 Nm
  • Limiting temperature -40 ... +85 °C
  • Insertion force ‌ 50 N
  • Withdrawal force ‌ 50 N
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.5 ... 10 mm
  • Test voltage Ur.m.s.
    1.5 kV (contact-contact)
    1.5 kV (contact-ground)
  • Isolation group I (600 ≤ CTI)
  • Vibration resistance
    10-500 Hz, 5 g, 0.35 mm, 2h/axis
    5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance
    25 g / 11 ms, 3 shocks / axis and direction
    5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (contacts) Copper alloy
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 37.85 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140223578
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare