Matching Products
Matching Products NEW
Contacts
2
Combinables
1
Hoods/Housings
18
Part number: 09 15 606 3101
M23 P 5+PE Female -C
M23 P 5+PE Female -C

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Female
Polyamide (PA)
Blue
Rated current: ‌28 A
Contacts: 6 PE contact
Conductor cross-section: 0.75 ... 4 mm²
Notes
Compare
Load in configurator
Part number: 09 15 606 3101
M23 P 5+PE Female -C
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
2
Combinables
1
Hoods/Housings
18
Product Details
Identification
  • Category Inserts
  • Series Circular connectors M23
  • Identification Power
  • Element Inserts
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 6
  • Number of power contacts 5
  • further contacts PE contact
  • Details
    Please order crimp contacts separately.
    6x 2 mm
Technical characteristics
  • Conductor cross-section 0.75 ... 4 mm²
  • Rated current ‌ 28 A
  • Rated voltage 600 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Insulation resistance >1013 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 4 kV
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Blue
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 5
  • Net weight 6.118 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140187375
  • ETIM EC003557
  • eCl@ss 27440223 Contact insert for circular connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING M23 Circular Connectors - Selection Guide
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare