Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
Canada (English)
eShop
Industrial connectors / Han
®
...
Series
Han
®
S
Han
®
S 120
Han
®
S 120
Subcategories
Hoods/Housings
Contacts
System cables
Accessories
Hoods/Housings
Contacts
System cables
Accessories
Filters
Category
Select a value
Reset filter
Accessories
9
Contacts
5
Hoods/Housings
27
System cabling
15
Rated current
Select a value
Reset filter
from
73 A
98 A
120 A
≤ 120 A
129 A
to
73 A
98 A
120 A
≤ 120 A
129 A
73 A
5
98 A
5
120 A
27
≤ 120 A
5
129 A
5
Rated voltage
Select a value
Reset filter
from
1,500 V
to
1,500 V
1,500 V
42
Number of contacts
Select a value
Reset filter
from
1
to
1
1
27
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
12
Hood
3
Screw mounted housing
12
Locking type
Select a value
Reset filter
Single locking lever
32
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20 unmated condition (1500 V DC; 1000 V AC)
42
IP40 mated condition
42
Conductor cross-section
Select a value
Reset filter
10 mm²
1
10 ... 25 mm²
3
16 mm²
1
25 mm²
1
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 4
1
AWG 6
1
AWG 8
1
AWG 8 ... AWG 4
3
Type of contact
Select a value
Reset filter
Crimp contact
3
Screw-in contact
2
Series
Select a value
Reset filter
Han
®
S
56
Identification
Select a value
Reset filter
Han
®
S 120
41
Element
Select a value
Reset filter
Cable assemblies
15
Specification
Select a value
Reset filter
Pre-assembled on both sides
12
Pre-assembled on one side
3
Description of the contact
Select a value
Reset filter
Female contact
3
Male M6
1
Male M6 With Tuflok
®
protection
1
Description of hood/housing
Select a value
Reset filter
Angled
3
With Tuflok
®
protection
6
With unlocking protection
12
incl. male contact with M6 bolt termination
18
incl. male contact with busbar termination
6
Type of accessory
Select a value
Reset filter
Locking levers
4
Protection cover
1
Rubber sleeve
4
Description of the accessory
Select a value
Reset filter
for bulkhead mounted housings
1
for screw mounted housing
1
Material (contacts)
Select a value
Reset filter
Copper alloy
29
Surface (contacts)
Select a value
Reset filter
Silver plated
29
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
27
Colour (accessories)
Select a value
Reset filter
RAL 1028 (melon yellow)
1
RAL 3001 (signal red)
1
RAL 5015 (sky blue)
1
RAL 9005 (jet black)
1
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
5 m
to
0.2 m
0.3 m
0.4 m
0.5 m
5 m
0.2 m
3
0.3 m
3
0.4 m
3
0.5 m
3
5 m
3
Number of cores
Select a value
Reset filter
from
1
to
1
1
15
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
4
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
27
Unfortunately, no results were found for your search query
56 products
(of 56)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Type of hood/housing-descending
Screw mounted housing
Han® S 120 HSI w. MC M6 black SLV UP
Article. No: 09 93 001 1125
incl. male contact with M6 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar blue UP
Article. No: 09 93 001 1329
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL UP
Article. No: 09 93 000 9960
Single locking lever
Polyamide (PA)
RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL blue
Article. No: 09 93 000 9964
Single locking lever
Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL black
Article. No: 09 93 000 9962
Single locking lever
Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL red
Article. No: 09 93 000 9963
Single locking lever
Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 5.5 – 7.0 mm
Article. No: 09 93 000 8220
White
Add to Wishlist
Remove from wishlist
Protection cover
Han® S 120 CP
Article. No: 09 93 000 5402
for screw mounted housing, for bulkhead mounted housings
Single locking lever
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 6.8 – 8.8 mm
Article. No: 09 93 000 8221
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 10.5 – 12.5 mm
Article. No: 09 93 000 8223
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 8.6 – 10.6 mm
Article. No: 09 93 000 8222
White
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.5m
Article. No: 33 50 656 6248 005
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.5m
Article. No: 33 50 656 6258 005
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.3m
Article. No: 33 50 656 6248 003
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.2m
Article. No: 33 50 656 6258 002
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.4m
Article. No: 33 50 656 6250 004
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-bu/- 25mm², 5m
Article. No: 33 50 640 0248 050
Pre-assembled on one side
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.3m
Article. No: 33 50 656 6250 003
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.2m
Article. No: 33 50 656 6248 002
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-bu/- 16mm², 5m
Article. No: 33 50 640 0250 050
Pre-assembled on one side
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-bu/- 10mm², 5m
Article. No: 33 50 640 0258 050
Pre-assembled on one side
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.5m
Article. No: 33 50 656 6250 005
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 25mm², 0.4m
Article. No: 33 50 656 6248 004
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.3m
Article. No: 33 50 656 6258 003
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 10mm², 0.4m
Article. No: 33 50 656 6258 004
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 120 CA c-b/r 16mm², 0.2m
Article. No: 33 50 656 6250 002
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 56 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends