Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
Canada (English)
eShop
Industrial connectors / Han
®
...
Series
Han-Eco
®
Han-Eco
®
B
Han-Eco
®
B
Suitable for standard inserts and modules from the Han-Modular
®
portfolio
Mating compatible with all metal hoods and housings of the series Han
®
B.
As an option a larger panel cut out for the rear assembly of the bulkhead mounted housings is possible.
Subcategories
Hoods/housings for industrial applications
Particularly robust for industrial applications
Suitable for applications according to protection class I
Hoods/housings for outdoor applications
Resistance to corrosion and ozone: for outdoor use
Hoods/housings for industrial applications
Hoods/housings for outdoor applications
Filters
Category
Select a value
Reset filter
Hoods/Housings
339
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
42
Cable to cable housing
53
Hood
87
Surface mounted housing
157
Locking type
Select a value
Reset filter
Double locking lever
112
Double locking lever (on the hood)
26
Single locking lever
201
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP66
339
Size
Select a value
Reset filter
10 B
103
16 B
104
24 B
75
6 B
57
Cable entry
Select a value
Reset filter
1x M20
33
1x M25
63
1x M32
87
1x M40
56
2x M20
8
2x M25
17
2x M32
24
2x M40
9
Version
Select a value
Reset filter
Side entry
199
Top entry
98
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
B
339
Description of hood/housing
Select a value
Reset filter
With integrated cable gland
155
With thermo-plastic cover
84
Without frame
17
Clamping range
Select a value
Reset filter
13 ... 21 mm
58
16 ... 28 mm
33
6 ... 13 mm
23
9 ... 17 mm
41
Material (hood/housing)
Select a value
Reset filter
Fibre-glass reinforced
339
Polyamide (PA)
339
Material (seal)
Select a value
Reset filter
FPM
84
NBR
164
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
339
Unfortunately, no results were found for your search query
339 products
(of 339)
1/12
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Bulkhead mounted housing
Han-Eco 6B-HBM-with SL
Article. No: 19 43 006 0340
Size: 6 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 16B-HBM-with DL
Article. No: 19 43 016 0320
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HTE-for SL-M40
Article. No: 19 43 010 0448
Size: 10 B
Single locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HSE-for SL-M32
Article. No: 19 43 006 0547
Size: 6 B
Single locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 10B-HBM-with SL
Article. No: 19 43 010 0340
Size: 10 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HTE-for SL-M32
Article. No: 19 43 006 0447
Size: 6 B
Single locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 24B-HBM-with DL
Article. No: 19 43 024 0320
Size: 24 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16B-HSE-for DL-M40
Article. No: 19 43 016 0528
Size: 16 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HTE-for SL-M40
Article. No: 19 43 024 0448
Size: 24 B
Single locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 10B Outd-HBM-with DL
Article. No: 19 43 210 0320
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HTE-for SL-M25-glanded
Article. No: 19 43 106 0446
With integrated cable gland
Size: 6 B
Single locking lever
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 10B-HBM-with DL
Article. No: 19 43 010 0320
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HSE-for SL-M32
Article. No: 19 43 010 0547
Size: 10 B
Single locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 24B-HBM-with SL
Article. No: 19 43 024 0340
Size: 24 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 10B-HBM-with SL-with cover
Article. No: 19 43 010 0341
With thermo-plastic cover
Size: 10 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HTE-for SL-M32
Article. No: 19 43 010 0447
Size: 10 B
Single locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HSE-for SL-M20-glanded
Article. No: 19 43 106 0545
With integrated cable gland
Size: 6 B
Single locking lever
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HSE-for DL-M40-glanded
Article. No: 19 43 124 0528
With integrated cable gland
Size: 24 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16B-HTE-for DL-M40
Article. No: 19 43 016 0428
Size: 16 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HSE-for DL-M32-glanded
Article. No: 19 43 124 0527
With integrated cable gland
Size: 24 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 6B-HBM-with SL-with cover
Article. No: 19 43 006 0341
With thermo-plastic cover
Size: 6 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HSE-for SL-M32-glanded
Article. No: 19 43 110 0547
With integrated cable gland
Size: 10 B
Single locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HSE-for DL-M20-glanded
Article. No: 19 43 110 0525
With integrated cable gland
Size: 10 B
Double locking lever
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HSE-for SL-M40-glanded
Article. No: 19 43 124 0548
With integrated cable gland
Size: 24 B
Single locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HSE-for SL-M25-glanded
Article. No: 19 43 106 0546
With integrated cable gland
Size: 6 B
Single locking lever
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 6B Outd-HCC-with SL-M25-glanded
Article. No: 19 43 306 0756
With integrated cable gland
Size: 6 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 16B-HBM/RA-with DL
Article. No: 19 43 016 0310
Without frame
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HSE-for SL-M20
Article. No: 19 43 006 0545
Size: 6 B
Single locking lever
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 16B-HBM-with SL
Article. No: 19 43 016 0340
Size: 16 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16B-HTE-for SL-M40-glanded
Article. No: 19 43 116 0448
With integrated cable gland
Size: 16 B
Single locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
12
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 339 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends