US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
System cabling
Signal
Distribution boxes / sensor actuator boxes
Distribution boxes / sensor actuator boxes
Passive sensor actuator boxes
Ports: M8 or M12
Number of ports: 4, 8 or 10
Termination: pre-assembled cable, pluggable cable, M23, M16, M12
IP67 or IP68
Filters
Element
Select a value
Reset filter
Distribution boxes
85
Specification
Select a value
Reset filter
Master cable M12, 12 poles
2
Master cable M12, 8 poles
4
Master cable M16, 14 poles
5
Master cable M23, 12 poles
5
Master cable M23, 19 poles
2
Pre-assembled master cable
62
Termination shell
5
With LED green/yellow
54
Core structure
Select a value
Reset filter
2x AWG 20 + 8x AWG 24
13
3x 0.75 mm
2
+ 4x 0.34 mm
2
6
3x 0.75 mm
2
+ 8x 0.34 mm
2
6
3x AWG 18 + 16x AWG 22
12
3x AWG 18 + 8x AWG 22
12
Number of contacts
Select a value
Reset filter
from
3
4
5
to
3
4
5
3
31
4
26
5
28
Total number of ports
Select a value
Reset filter
from
4
6
8
to
4
6
8
4
39
6
6
8
40
Cable length
Select a value
Reset filter
from
2 m
3 m
5 m
10 m
to
2 m
3 m
5 m
10 m
2 m
20
3 m
2
5 m
19
10 m
21
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
31
PVC
30
Series
Select a value
Reset filter
Circular connectors M12
48
Circular connectors M8
37
UL / CSA
Select a value
Reset filter
CSA-C22.2 CYJV7.E500416
48
UL 2238 CYJV.E500416
48
Unfortunately, no results were found for your search query
85 products
(of 85)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Specification-descending
Core structure-descending
Number of contacts-descending
Total number of ports-descending
Distribution boxes
har-SAB M8/4/3p PAC 10m
Article. No: 09 07 001 0010 0
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 3
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/8/3p M16/14p
Article. No: 09 07 004 2010 0
Master cable M16, 14 poles, With LED green/yellow
Number of contacts: 3
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p PAC 10mPUR
Article. No: 09 07 001 0220 0
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p M23/19p
Article. No: 09 07 003 2220 0
Master cable M23, 19 poles, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/4/4p PAC 10m
Article. No: 09 07 001 0110 0
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PC
Article. No: 09 07 000 2220 0
Termination shell, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/8/3p M12/12p
Article. No: 09 07 006 2010 0
Master cable M12, 12 poles, With LED green/yellow
Number of contacts: 3
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p M23/12p
Article. No: 09 07 002 0120 0
Master cable M23, 12 poles, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/8/3p PAC 10m PUR
Article. No: 09 07 001 2010 0
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 3
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PAC 10m PUR
Article. No: 09 07 001 2220 0
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p PAC 5m PUR
Article. No: 09 07 001 0220 1
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p PAC 2m PUR
Article. No: 09 07 001 0220 3
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/8/3p PAC 2m PUR
Article. No: 09 07 001 2010 3
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 3
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PAC 2m PUR
Article. No: 09 07 001 2220 3
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/8/3p PAC 5m PUR
Article. No: 09 07 001 2010 1
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 3
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PAC 5m PUR
Article. No: 09 07 001 2220 1
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/8/3p PAC 10m PVC
Article. No: 09 07 001 2015 0
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 3
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/8/3p PAC 2m PVC
Article. No: 09 07 001 2015 3
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 3
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/8/3p PAC 5m PVC
Article. No: 09 07 001 2015 1
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 3
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/4/3p M12/8p
Article. No: 09 07 005 0010 0
Master cable M12, 8 poles, With LED green/yellow
Number of contacts: 3
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/4p M23/12p RA
Article. No: 09 07 002 2120 1
Master cable M23, 12 poles, With LED green/yellow
Number of contacts: 4
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M8/6/3p M16/14p
Article. No: 09 07 004 1010 0
Master cable M16, 14 poles, With LED green/yellow
Number of contacts: 3
Total number of ports: 6
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p PAC 10m PUR
Article. No: 09 07 001 0120 0
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PAC 5m PVC
Article. No: 09 07 001 2225 1
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/4p PAC 5m PVC
Article. No: 09 07 001 2125 1
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 4
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/4p PAC 5m PUR
Article. No: 09 07 001 2120 1
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 4
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p PAC 2m PUR
Article. No: 09 07 001 0120 3
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p M23/19p
Article. No: 09 07 003 0220 0
Master cable M23, 19 poles, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p PAC 2m PVC
Article. No: 09 07 001 0225 3
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p PAC 5m PVC
Article. No: 09 07 001 0125 1
Pre-assembled termination shell, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Specification - descending
Core structure - descending
Number of contacts - descending
Total number of ports - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 85 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends