Matching Products
Matching Products NEW
Part number: 33 04 411 0010 008
FO-BH-D 4Ch 9/125 G657.A1 - 2xSCdx, 1,0m
FO-BH-D 4Ch 9/125 G657.A1 - 2xSCdx, 1,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 1 m
Notes
Compare
Part number: 33 04 411 0010 008
FO-BH-D 4Ch 9/125 G657.A1 - 2xSCdx, 1,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series Expanded beam
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 Expanded beam 4 channels
  • Connector 2 2x SC duplex
  • Type of cable FO cable
  • Description of the cable Singlemode
Version
  • Cable length 1 m
  • Number of fibres 4
  • Fiber type 2x 2E9/125 G657.A1
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Cable diameter 3 mm
Material properties
  • Material (hood/housing) Aluminium
  • Colour (hood/housing) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85447000
  • GTIN 5713140271159
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare