Matching Products
Matching Products NEW
Combinables
39
Part number: 21 03 321 3401
M12-PCB-THT-2PC-4P-ACOD-M-ANG-SHLD
M12-PCB-THT-2PC-4P-ACOD-M-ANG-SHLD

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB adapter
Angled, for rear mounting
Wave soldering termination
Rated current: ‌4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: A-coding
Polyamide (PA)
Notes
Compare
Part number: 21 03 321 3401
M12-PCB-THT-2PC-4P-ACOD-M-ANG-SHLD
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
39
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element PCB adapter
  • Specification
    Angled
    for rear mounting
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Pollution degree 3
  • Insulation resistance >108 Ω
  • Tightening torque 1 Nm Lock nut
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 screwed condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Copper-zinc alloy
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 10
  • Net weight 13.5 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140229006
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare