Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
PCB connectors
...
har-
bus
®
HM Hard metric connectors
5-row / 8-row connectors
Straight male connectors
Straight male connectors
Backplane
Midplane
5-row modules: A, B, AB, C, monoblock 47
8-row modules: D, E, DE
Filters
Connection type
Select a value
Reset filter
Motherboard to daughtercard
128
Series
Select a value
Reset filter
har-
bus
®
HM
128
Number of contacts
Select a value
Reset filter
from
55
66
77
95
100
110
125
127
132
133
146
150
154
169
175
176
200
220
232
244
250
308
to
55
66
77
95
100
110
125
127
132
133
146
150
154
169
175
176
200
220
232
244
250
308
55
8
66
1
77
8
95
6
100
2
110
9
125
5
127
4
132
4
133
12
146
4
150
1
154
26
169
4
175
5
176
2
200
4
220
4
232
1
244
4
250
4
308
10
Rated current
Select a value
Reset filter
from
1 A
to
1 A
1 A
128
Performance level
Select a value
Reset filter
1
53
2
75
Identification
Select a value
Reset filter
Type A
23
Type AB19
22
Type AB22
6
Type AB25
6
Type B22
16
Type B25
9
Type C
17
Type D
4
Type DE
6
Type E
6
Type Monoblock 47
13
Element
Select a value
Reset filter
Male connector
128
Description of the contact
Select a value
Reset filter
Straight
128
Termination method
Select a value
Reset filter
Press-in termination
128
Data rate
Select a value
Reset filter
≤ 2,500 Mbit/s
128
Contact configuration
Select a value
Reset filter
- / A / A / A / A / A / -
3
- / A / A / A / A / A / A / A / A / -
6
- / A / A / A / A / A / C
2
- / AB / AB / AB / AB / AB / C
1
- / ABC- / AB- / AB- / ABC- / ABC- / C-
1
- / AK / AK / AK / AK / AK / CT
15
- / B / B / B / B / B / -
4
- / B / B / C / B / B / -
1
- / BA / BA / BA / BA / BA / -
1
- / BC- / B- / AB- / BC- / BC- / C-
1
- / C / C / C / C / C / -
1
- / K / K / K / K / K / -
6
- / K / K / K / K / K / T
1
- / KP / KP / KP / KP / KP / T
1
- / PT- / P- / K- / PT- / PT- / T-
1
C / A / A / A / A / A / A / A / A / C
5
C / A / A / A / A / A / C
18
C / AB / AB / AB / AB / AB / C
1
C / B / A / A / A / B / C
2
C / B / AB / BC / ABC / B / C
4
C / B / B / B / B / B / C
9
C / B / B / BC / AB / B / C
4
C / K / K / K / K / K / C
2
CT / BS / BS / BCS / ABS / BS / CT
1
CT / P / P / P / P / P / CT
4
CT / S / S / S / S / S / CT
6
T / K / K / K / K / K / T
3
T / P / P / P / P / P / P / P / P / T
5
T / P / P / P / P / P / T
3
T / R / R / R / R / R / T
4
T / S / RS / ST / RST / S / T
2
T / S / S / S / S / S / T
10
Contact spacing (termination side)
Select a value
Reset filter
from
2 mm
to
2 mm
2 mm
128
Contact rows
Select a value
Reset filter
from
7
10
to
7
10
7
112
10
16
PCB thickness
Select a value
Reset filter
≥1.4 mm
128
Unfortunately, no results were found for your search query
128 products
(of 128)
1/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
har-bus HM Mel., Typ AB19, AFS 2, Tube
Article. No: 17 13 095 2201
Press-in termination
Rated current: 1 A
Contacts: 95
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ AB-25, AFS 2, Tube
Article. No: 17 15 125 2201
Press-in termination
Rated current: 1 A
Contacts: 125
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 2, Tube
Article. No: 17 01 110 2201
Press-in termination
Rated current: 1 A
Contacts: 110
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 2, Tube
Article. No: 17 01 154 2201
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B22, AFS 2, Tube
Article. No: 17 04 154 2203
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 2, Tube
Article. No: 17 01 110 2204
Press-in termination
Rated current: 1 A
Contacts: 110
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 1, Tube
Article. No: 17 01 154 1201
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 2, Tube
Article. No: 17 01 154 2203
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ PCIeint.,AFS 2,Tube
Article. No: 17 06 308 2203
Press-in termination
Rated current: 1 A
Contacts: 308
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 2, Tube
Article. No: 17 01 154 2205
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B22, AFS 2, Tube
Article. No: 17 04 154 2002
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ C, AFS 2, Tube
Article. No: 17 03 055 2202
Press-in termination
Rated current: 1 A
Contacts: 55
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 2, Tube
Article. No: 17 01 154 2204
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ DE, AFS 2, Tube
Article. No: 17 10 200 2201
Press-in termination
Rated current: 1 A
Contacts: 200
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 2, Tube
Article. No: 17 05 133 2602
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ AB, AFS 2, Tube
Article. No: 17 15 169 2201
Press-in termination
Rated current: 1 A
Contacts: 169
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ C, AFS 2, Tube
Article. No: 17 03 055 2201
Press-in termination
Rated current: 1 A
Contacts: 55
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 2, Tube
Article. No: 17 05 133 2201
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM male type C, PL1, Tube
Article. No: 17 03 077 1201
Press-in termination
Rated current: 1 A
Contacts: 77
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B22, AFS 1, Tube
Article. No: 17 04 154 1203
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 1, Tube
Article. No: 17 05 133 1201
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 2, Tube
Article. No: 17 01 154 2603
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 2, Tube
Article. No: 17 05 133 2203
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B22, AFS 2, Tube
Article. No: 17 04 154 2010
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ C, AFS 2, Tube
Article. No: 17 03 077 2201
Press-in termination
Rated current: 1 A
Contacts: 77
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ AB, AFS 2, Tube
Article. No: 17 15 169 2003
Press-in termination
Rated current: 1 A
Contacts: 169
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ B 25, AFS 2, Tube
Article. No: 17 02 175 2201
Press-in termination
Rated current: 1 A
Contacts: 175
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 2, Tube
Article. No: 17 05 095 2201
Press-in termination
Rated current: 1 A
Contacts: 95
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel. Typ A, AFS 1, Tube
Article. No: 17 01 154 1203
Press-in termination
Rated current: 1 A
Contacts: 154
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Male connector
har-bus HM Mel., Typ B19, AFS 1, Tube
Article. No: 17 05 133 1203
Press-in termination
Rated current: 1 A
Contacts: 133
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 128 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends