Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
...
Interface connectors
Circular connectors
Accessories
Accessories
Seals
Lock nut
Housing
Cap
Termination element
Filters
Series
Select a value
Reset filter
Circular connectors M12
50
Circular connectors M5
2
Circular connectors M8
20
HARAX
®
8
Identification
Select a value
Reset filter
M12-L
3
M12-S
2
M8-S
1
M8-XS
3
PushPull
6
Slim Design
15
Type of accessory
Select a value
Reset filter
Crimp flange set
13
Housing
31
Lock nut
9
Protection cover
10
Seal
9
Set of seals
4
Termination element
2
hexagonal nut
4
Description of the accessory
Select a value
Reset filter
3 poles
1
4 poles
1
M10 x 0.5
1
M10 x 1
2
M12 x 1
1
M14.5 x 1
4
M5 x 1
1
M8 x 0.5
1
Metal
4
Screw cap, splice ring, seal
2
Shielded
3
Thermoplastic
2
Unshielded
4
for female inserts
6
for front mounting
18
for male inserts
4
for rear mounting
13
with cable clip
2
with loop
6
Gender
Select a value
Reset filter
Female
24
Male
7
Locking type
Select a value
Reset filter
Inner PushPull
1
PushPull
8
Screw locking
21
PROFINET
Select a value
Reset filter
Yes
14
Material (accessories)
Select a value
Reset filter
Brass, nickel plated
2
Metal
4
Thermoplastic
19
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
22
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
8
R23 (HL 1-3)
8
R26
14
Unfortunately, no results were found for your search query
82 products
(of 82)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Type of accessory-descending
Description of the accessory-descending
Gender-descending
Protection cover
blinding cap for male with eyelet
Article. No: 21 01 000 0033
for male inserts, with loop
Metal
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Seal
Sealing M12L 4,6-6,0mm
Article. No: 21 01 010 2015
Unshielded
Cable diameter: 4.7 ... 6 mm
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Set of seals
triple seal frame M12-L
Article. No: 21 01 010 2017
Shielded
Cable diameter: 4.5 ... 8.8 mm
Thermoplastic
Add to Wishlist
Remove from wishlist
Seal
Sealing M8-S
Article. No: 21 01 010 2005
Cable diameter: 4.2 ... 5.4 mm
Thermoplastic
Transparent
Add to Wishlist
Remove from wishlist
Housing
M8-ACC-FRONTMOUNTING HOUSING
Article. No: 21 41 000 0017
for front mounting
Add to Wishlist
Remove from wishlist
Protection cover
M12-ACC- PLASTICCAP FOR M12 FEMALE
Article. No: 21 41 000 0002
for female inserts, with loop
Thermoplastic
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Lock nut
M12-ACC-NUT
Article. No: 21 41 000 0011
M14.5 x 1
Add to Wishlist
Remove from wishlist
Protection cover
M8-ACC-PLASTICCAP FOR M8 FEMALE
Article. No: 21 41 000 0004
for female inserts, with loop
Thermoplastic
Add to Wishlist
Remove from wishlist
Protection cover
M8-ACC- PLASTICCAP FOR M8 MALE
Article. No: 21 41 000 0003
for male inserts, with loop
Thermoplastic
Add to Wishlist
Remove from wishlist
Housing
M12-ACC-Housing
Article. No: 21 41 000 0013
for front mounting, M14.5 x 1
Add to Wishlist
Remove from wishlist
hexagonal nut
M8-ACC-NUT M10x1
Article. No: 21 41 000 0018
M10 x 1
Add to Wishlist
Remove from wishlist
Housing
M12-ACC-HOUSING
Article. No: 21 41 000 0010
for front mounting, M14.5 x 1
Add to Wishlist
Remove from wishlist
Housing
M12-ACC-HOUSING
Article. No: 21 41 000 0012
for front mounting, M14.5 x 1
Add to Wishlist
Remove from wishlist
Housing
M8-ACC-FRONTMOUNTING HOUSING
Article. No: 21 41 000 0016
for front mounting
Add to Wishlist
Remove from wishlist
Protection cover
M12-ACC- PLASTICCAP FOR M12 MALE
Article. No: 21 41 000 0001
for male inserts, with loop
Thermoplastic
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Housing
M12 transf. recpt. rear mounting kit
Article. No: 21 03 301 2007
for rear mounting
Brass, nickel plated
Add to Wishlist
Remove from wishlist
Housing
M12 transf. recpt. front mounting kit
Article. No: 21 03 301 2006
for front mounting
Brass, nickel plated
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0020
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0022
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0024
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0018
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimp flange set
Article. No: 21 01 010 0021
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0017
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0019
Add to Wishlist
Remove from wishlist
Housing
M8-ACC-HOUSING M12x1
Article. No: 21 42 010 0004 401
for rear mounting
Add to Wishlist
Remove from wishlist
hexagonal nut
M12-ACC-NUT M12x1
Article. No: 21 42 010 0001 401
M12 x 1
Add to Wishlist
Remove from wishlist
Housing
M8-ACC-HOUSING M12x1
Article. No: 21 42 010 0002 401
for rear mounting
Add to Wishlist
Remove from wishlist
Housing
M12-P-ACC-HOUSING F REAR MOUNTING
Article. No: 21 03 302 2000 407
for rear mounting
Add to Wishlist
Remove from wishlist
Housing
M8 PP housing assembly
Article. No: 21 02 301 2002
for front mounting
Add to Wishlist
Remove from wishlist
Housing
M12-P-ACC-HOUSING F FRONT MOUNTING
Article. No: 21 03 302 2001 407
for front mounting
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Type of accessory - descending
Description of the accessory - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 82 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends