Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
...
Interface connectors
PushPull Device connectivity
Accessories
Accessories
Protection cover
Coding
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
25
Han
®
PushPull (V14)
24
PushPull XS SFP
1
Identification
Select a value
Reset filter
LC duplex
2
Power
2
Power L
7
RJ45
1
SCRJ
5
Type of accessory
Select a value
Reset filter
Blind plate
1
Coding pin
2
Coding pin set
1
Colour clip
10
Connector LC duplex
2
Distance fixing bracket
2
Dust protection cover
6
Manufacture tool
2
Outlet
3
Protection cover
18
Replacement cutter and crimp tool
1
Replacement cutter tool
2
Seal
4
Security clip
1
Description of the accessory
Select a value
Reset filter
4 different codings
1
Junction box empty
1
Multimode GOF
1
Set for polymer-optical fiber
2
Singlemode GOF
1
These coding pins are inserted without loss of contact.
1
To avoid accidental incorrect mating a coding system is required.
1
Transport protecion
1
With fixing cord
4
With nylon fixing cord
3
Without final polishing
1
for cable side
5
for colour coding the HARTING PushPull connectors
5
for colour coding the HARTING PushPull device side
5
for connectors
7
for device side
15
for fixture of 2x RJ45 female inserts
1
for tool set 09 35 000 9913
2
for tool set 09 35 000 9915
1
Termination method
Select a value
Reset filter
IDC termination
2
Number of contacts
Select a value
Reset filter
from
2
to
2
2
2
Conductor cross-section
Select a value
Reset filter
0.22 ... 0.32 mm² Solid
2
0.22 ... 0.32 mm² Stranded
2
Conductor cross-section
Select a value
Reset filter
AWG 24 ... AWG 22
2
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
2
Data rate
Select a value
Reset filter
1 Gbit/s
2
10 Gbit/s
2
10 Mbit/s
2
100 Mbit/s
2
2.5 Gbit/s
2
5 Gbit/s
2
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
2
Material (hood/housing)
Select a value
Reset filter
Fibre-glass reinforced
3
Polycarbonate (PC)
3
Cable diameter
Select a value
Reset filter
6 ... 9 mm
3
PROFINET
Select a value
Reset filter
Yes
6
Material (accessories)
Select a value
Reset filter
NBR
2
Polyamide (PA)
1
Polyphthalamide (PPA)
1
Thermoplastic
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
2
Requirement set with Hazard Levels
Select a value
Reset filter
R26
2
Unfortunately, no results were found for your search query
55 products
(of 55)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Type of accessory-descending
Description of the accessory-descending
Termination method-descending
Protection cover
HPP V4 cover aL IP65/67 nylon cord M3
Article. No: 09 45 845 0013
for connectors
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Protection cover
HPP V4 device protection cover IP40
Article. No: 09 45 845 0003
Transport protecion, for device side
Degree of protection: IP40
Add to Wishlist
Remove from wishlist
Connectors
LC duplex Unibody Multi Mode
Article. No: 09 57 400 0001 000
Connector LC duplex
Contacts: 2
Add to Wishlist
Remove from wishlist
Protection cover
PP SFP XS Dust Cap Receptacle w.Sealing
Article. No: 09 57 411 0501 202
for device side
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
LC duplex Unibody Single Mode
Article. No: 09 57 400 0002 000
Connector LC duplex
Contacts: 2
Add to Wishlist
Remove from wishlist
Dust protection cover
Protection Cover Han PushPull RJ45 V14
Article. No: 61 04 600 0194 00
for device side
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Dust protection cover
Protection Cover Han PushPull Power L
Article. No: 61 04 600 0195 00
for device side
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Protection cover
Han PP Power L plug cover IP65
Article. No: 09 35 004 5412
for connectors, for cable side
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Protection cover
Han PP Power L device cover IP65
Article. No: 09 35 004 5402
for device side, With fixing cord
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Colour clip
PP V4 coding clip for receptacle; green
Article. No: 09 45 840 0024
for colour coding the HARTING PushPull device side
Add to Wishlist
Remove from wishlist
Colour clip
PP V4 coding clip for receptacle; yellow
Article. No: 09 45 840 0022
for colour coding the HARTING PushPull device side
Add to Wishlist
Remove from wishlist
Colour clip
PP V4 coding clip for receptacle; violet
Article. No: 09 45 840 0025
for colour coding the HARTING PushPull device side
Add to Wishlist
Remove from wishlist
Colour clip
PP V4 coding clip for receptacle; blue
Article. No: 09 45 840 0026
for colour coding the HARTING PushPull device side
Add to Wishlist
Remove from wishlist
Colour clip
PP V4 coding clip for receptacle; red
Article. No: 09 45 840 0023
for colour coding the HARTING PushPull device side
Add to Wishlist
Remove from wishlist
Coding pin
Han PP Power L coding key PA-PPA
Article. No: 14 95 000 0054 000
Polyamide (PA), Polyphthalamide (PPA)
Red
Add to Wishlist
Remove from wishlist
Dust protection cover
Han PP Power L cover device IP65 100pcs
Article. No: 09 35 004 5402 XL
for device side, With fixing cord
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Dust protection cover
Han PP Power L plug cover IP65 100pcs
Article. No: 09 35 004 5412 XL
for connectors, for cable side
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Distance fixing bracket
Fixing flange for Aida Coupling PP RJ45
Article. No: 61 04 600 0182 02
Add to Wishlist
Remove from wishlist
Distance fixing bracket
Fix. flange for Aida Coupling PP L Power
Article. No: 61 04 600 0183 02
Add to Wishlist
Remove from wishlist
Seal
Han PushPull gasket
Article. No: 09 35 002 9901
NBR
Black
Add to Wishlist
Remove from wishlist
Seal
Han PushPull gasket 500pcs
Article. No: 09 35 002 9901 XL
NBR
Black
Add to Wishlist
Remove from wishlist
Outlet
PP-V4-OUT-IDC-RJ45-8P-J-P-BL, AWG 24-22
Article. No: 09 45 845 1562
Cable diameter: 6 ... 9 mm
Add to Wishlist
Remove from wishlist
Security clip
Han PushPull V14 Security Clip
Article. No: 09 35 002 9910
for connectors
Add to Wishlist
Remove from wishlist
Outlet
PP-V4-OUT-HIFF-P-BL, empty
Article. No: 09 45 845 1560
Junction box empty, for fixture of 2x RJ45 female inserts
Cable diameter: 6 ... 9 mm
Add to Wishlist
Remove from wishlist
Outlet
PP-V4-OUT-IDC-RJ45-8P-J-P-WH, AWG 24-22
Article. No: 09 45 845 1563
Cable diameter: 6 ... 9 mm
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Type of accessory - descending
Description of the accessory - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 55 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends