Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
...
Interface connectors
Circular connectors
M12
M12
All-purpose use for data, signal and power
Available in multiple termination techniques
for cable and device sides
With PushPull or screw termination
Data transmission up to 10 Gbit/s
Subcategories
Cable connector
HARAX
®
connection technology
Crimp termination
Screw termination
PCB connectors
Reflow soldering termination (THR)
Panel feed through
With pre-assembled wire strands or cable
Crimp contacts
Cable connector
PCB connectors
Panel feed through
Crimp contacts
Filters
Series
Select a value
Reset filter
Circular connectors M12
462
D-Sub
6
HARTING T1 Industrial
1
har
-speed
4
preLink
®
7
Identification
Select a value
Reset filter
Data
3
INOX
4
M12-L
26
M12-S
4
Magnetics
18
Power
120
PushPull
108
Screw
2
Slim Design
55
Standard
6
Element
Select a value
Reset filter
Cable connector
205
Connector insert
2
Empty housing
1
PCB adapter
160
Panel feed through
93
Specification
Select a value
Reset filter
Angled
78
Deviating contact configuration
4
EtherRail cable (4x 2x AWG 24/7)
4
Industrial Ethernet cable (4x 2x AWG 26/7)
4
Power over Ethernet (PoE+)
12
Pre-assembled on one side
8
Straight
265
With conductors
54
for front mounting
78
for rear mounting
112
incl. housing
65
with conduit
4
with integrated transformer
18
Type of contact
Select a value
Reset filter
Crimp contact
36
Description of the contact
Select a value
Reset filter
23.2 mm length
8
24.8 mm length
4
FE contact
4
Type of hood/housing
Select a value
Reset filter
Screw mounted housing
3
Description of hood/housing
Select a value
Reset filter
Long version
3
With fixing hole
7
Termination method
Select a value
Reset filter
Crimp termination
116
IDC termination
6
Push-In
2
Reflow soldering termination (SMT)
38
Reflow soldering termination (THR)
112
Screw termination
23
Wave soldering termination
10
HARAX
®
connection technology
54
preLink
®
IDC insulation displacement termination
6
Rated current
Select a value
Reset filter
from
0.5 A
0.8 A
1.5 A
2 A
≤ 2 A
3 A
4 A
6 A
7.5 A
12 A
16 A
to
0.5 A
0.8 A
1.5 A
2 A
≤ 2 A
3 A
4 A
6 A
7.5 A
12 A
16 A
0.5 A
56
0.8 A
12
1.5 A
2
2 A
43
≤ 2 A
2
3 A
6
4 A
201
6 A
7
7.5 A
8
12 A
49
16 A
41
Number of contacts
Select a value
Reset filter
from
2
3
4
5
8
12
to
2
3
4
5
8
12
2
5
3
8
4
200
5
119
8
124
12
2
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.22 mm²
2
0.08 ... 0.25 mm²
18
0.08 ... 0.25 mm² Data
4
0.08 ... 0.32 mm² Stranded
1
0.12 ... 0.32 mm²
2
0.12 ... 0.82 mm²
4
0.13 mm²
1
0.13 ... 0.25 mm²
4
0.13 ... 0.33 mm²
20
0.13 ... 0.82 mm²
38
0.14 mm²
8
0.14 ... 0.34 mm²
18
0.14 ... 0.75 mm²
16
0.1 ... 0.12 mm²
7
0.22 ... 0.32 mm²
7
0.25 mm²
6
0.25 ... 0.34 mm²
4
0.25 ... 0.5 mm²
2
0.25 ... 0.52 mm²
2
0.33 ... 0.82 mm²
4
0.34 mm²
13
0.34 ... 0.5 mm²
2
0.34 ... 0.75 mm²
10
0.5 mm²
10
0.5 mm² max.
6
0.5 ... 2.5 mm²
20
0.75 mm²
5
0.75 ... 1.5 mm²
4
1.5 mm²
21
1.5 mm² Power
2
1.5 mm² max.
17
2.5 mm²
21
Conductor cross-section
Select a value
Reset filter
AWG 14
21
AWG 16
38
AWG 18 ... AWG 16
4
AWG 19
2
AWG 20
14
AWG 20 ... AWG 14
12
AWG 20 Power
3
AWG 21
5
AWG 22
15
AWG 22 ... AWG 18
14
AWG 22 ... AWG 20
2
AWG 24
4
AWG 24 ... AWG 20
4
AWG 24 ... AWG 22
11
AWG 26
9
AWG 26 ... AWG 18
58
AWG 26 ... AWG 22
40
AWG 26 ... AWG 23
4
AWG 26 Data
3
AWG 27 ... AWG 26
7
AWG 28 ... AWG 23
18
AWG 28 ... AWG 23 Data
4
AWG 28 ... AWG 24
2
AWG 28/7 ... AWG 22/7 Stranded
1
Transmission characteristics
Select a value
Reset filter
4 GHz Bandwidth
1
Cat. 5 Class D up to 100 MHz
89
Cat. 5e
1
Cat. 6
A
Class E
A
up to 500 MHz
51
Data rate
Select a value
Reset filter
1 Gbit/s
68
10 Gbit/s
58
10 Mbit/s
143
100 Mbit/s
143
2.5 Gbit/s
61
5 Gbit/s
54
Performance level
Select a value
Reset filter
1
36
acc. to CECC 75301-802
6
further contacts
Select a value
Reset filter
+ shielding
1
Gender
Select a value
Reset filter
Female
276
Male
202
Contact configuration
Select a value
Reset filter
1, 3, 4
2
3, 4, 5
2
Locking type
Select a value
Reset filter
Inner PushPull
3
Outer PushPull
49
PushPull
85
Screw locking
325
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
1
Shield connection with crimp flange
36
Shielded
339
Unshielded
94
Coding
Select a value
Reset filter
A-coding
158
B-coding
24
D-coding
81
K-coding
21
L-coding
45
S-coding
21
Single Pair Ethernet (SPE)
1
T-coding
3
X-coding
71
Y-coding
10
Material (insert)
Select a value
Reset filter
Liquid crystal polymer (LCP)
182
PA66
4
Polyamide (PA)
242
Zinc die-cast, nickel-plated
2
Material (hood/housing)
Select a value
Reset filter
Copper-zinc alloy
10
Polyamide (PA)
28
Stainless steel
4
Zinc die-cast
333
Core structure
Select a value
Reset filter
4x 2x AWG 24/7
4
4x 2x AWG 26/7
4
Cable diameter
Select a value
Reset filter
2.9 ... 5.1 mm
8
4.5 ... 5.5 mm
1
4.5 ... 8.3 mm
1
4.5 ... 8.8 mm
29
4 ... 5.1 mm
2
4 ... 8 mm
24
5.1 ... 10.1 mm
4
5.7 ... 8.8 mm
56
5.8 ... 13.5 mm
6
5 ... 10.5 mm
2
5 ... 9.5 mm
7
6.6 ... 11.6 mm
14
6 ... 8 mm
8
7 ... 8.8 mm
4
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.5 m
1 m
1.5 m
to
0.2 m
0.3 m
0.5 m
1 m
1.5 m
0.2 m
1
0.3 m
3
0.5 m
4
1 m
3
1.5 m
2
Wire outer diameter
Select a value
Reset filter
from
≤ 1.4 mm
≤ 1.6 mm
≤ 1.65 mm
≤ 2 mm
≤ 2.3 mm
≤ 2.6 mm
to
≤ 1.4 mm
≤ 1.6 mm
≤ 1.65 mm
≤ 2 mm
≤ 2.3 mm
≤ 2.6 mm
≤ 1.4 mm
18
≤ 1.6 mm
32
≤ 1.65 mm
18
≤ 2 mm
9
≤ 2.3 mm
54
≤ 2.6 mm
12
PROFINET
Select a value
Reset filter
Yes
119
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
284
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
34
R23 (HL 1-3)
34
R26
251
Unfortunately, no results were found for your search query
472 products
(of 472)
2/16
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of contact-descending
Panel feed through
M12 PFT D-coded female straight 0,5m
Article. No: 21 03 375 2400
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a Bu gerade
Article. No: 21 03 381 2806
Straight
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Cable connector
preLink M12 plug X-coded 8-pole Cat.6A
Article. No: 20 82 005 0002
Straight
Male
X-coding
preLink
®
IDC insulation displacement termination
Contacts: 8
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Screw mounted housing
Zinc die-cast
Add to Wishlist
Remove from wishlist
PCB adapter
Gerätebuchse M12-D-kod.IP20 Kod.oben
Article. No: 21 03 381 4411
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-DCOD-M-STR-SHLD
Article. No: 21 03 389 1402
Straight
Male
D-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male D cod 4 pol
Article. No: 21 03 881 1426
for rear mounting
Male
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, FE AWG 20-24 crimp cont
Article. No: 09 67 000 8476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Cable connector
M12 slim angled male X-cod 8-pol
Article. No: 21 03 881 3805
Angled
Male
X-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.08 ... 0.25 mm²
Rated current: 0.5 A
Add to Wishlist
Remove from wishlist
PCB adapter
M12 PCB female D-coded angled IP20
Article. No: 21 03 381 4434
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Panel feed through
WDF M12-F-M16x1,5-A kod.-4po-m.Litze 500
Article. No: 21 03 311 2400
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Screw mounted housing
preLink M12 housing empty
Article. No: 20 82 000 1210
Screw locking
Material (hood/housing): Zinc die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, FE AWG 22-26 crimp cont
Article. No: 09 67 000 5476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
PCB adapter
Gerätebuchse M12-A-kod.IP20
Article. No: 21 03 321 6510
Straight, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-ACOD-F-STR
Article. No: 21 03 319 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector
M12 slim angled female A-cod 5-pol
Article. No: 21 03 821 4505
Angled
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 5, 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Connectors
preLink M12 plug-in module 4-pole Cat.5
Article. No: 20 82 005 1214
preLink
®
IDC insulation displacement termination
Male
Zinc die-cast, nickel-plated
Contacts: 4
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a Bu gewinkelt
Article. No: 21 03 381 4806
Angled
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feedtrough/PCB angeld D-cod.
Article. No: 21 03 381 4432
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article. No: 21 43 381 4451
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feed though/PCB angled D-coded
Article. No: 21 03 381 4430
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a Bu gewinkelt HWM
Article. No: 21 03 381 4804
Angled, incl. housing, for rear mounting
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 PFT Crimp SD Female 4+5pole A-Coded
Article. No: 21 03 821 2525
for rear mounting
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 5, 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male A cod 5 pol
Article. No: 21 03 821 1525
for rear mounting
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4, 5
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feedtrough/PCB straight D-cod.
Article. No: 21 03 381 6420
Straight, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-5P-ACOD-F-STR
Article. No: 21 03 319 2501
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 5
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-5P-ACOD-M-STR
Article. No: 21 03 319 1501
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 5
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT M12 IDC shielded D-cod. 4pol. female
Article. No: 21 03 381 2425
for rear mounting
Female
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12 PushPull 8-pole X-coded male
Article. No: 21 03 881 1830
Straight
Male
X-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.08 ... 0.25 mm²
Rated current: 0.5 A
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-ACOD-M-STR
Article. No: 21 03 319 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
PCB adapter
PCB receptacle female L-coded (60 pcs)
Article. No: 21 03 396 2505
Straight
Reflow soldering termination (THR)
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: L-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
16
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 472 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends