DIN 41612 connectors (2.54mm)
Catalogue
Connectors DIN 41 612

HARTING offers a wide range of standard connectors complying with DIN 41612 and IEC 60 603-2, as well as a great selection of supplementary types and customer specific solutions.

Depending on the application, the 3 to 160 way connectors are offered with various termination methods, each contact capable of carrying from 2A to 40A.

Type B

Type B

 -  Subcategories |  Product list (46)

Connector type B according to IEC 60603-2 with up to 64 contacts in 2 rows

Type 2B

Type 2B

 -  Subcategories |  Product list (22)

Connector type 2B complementary to IEC 60603-2 with up to 32 contacts in 2- rows

Type 3B

Type 3B

 -  Subcategories |  Product list (11)

Connector type 3B complementary to IEC 60603-2 with up to 20 contacts in 2 rows

Type C

Connector type C according to IEC 60603-2 with up to 96 contacts in 3 rows

Type 2C

Type 2C

 -  Subcategories |  Product list (49)

Connector type 2C complementary to IEC 60603-2 with up to 48 contacts in 3 rows

Type 3C

Type 3C

 -  Subcategories |  Product list (18)

Connector type 3C complementary to IEC 60603-2 with up to 30 contacts in 3 rows

Type C extended

Type C extended

 -  Details  | Product list (2)

This 5-row 160 pin connector can be used together with the har-bus® 64 female connector to offer a cable to board connection with up to 160 pins.

Type M

Connector type M according to IEC 60603-2 with signal and special contacts

Type Q

Type Q

 -  Subcategories |  Product list (14)

Connector type Q according to IEC 60603-2 with up to 64 contacts in 2 rows

Type 2Q

Type 2Q

 -  Subcategories |  Product list (9)

Connector type 2Q complementary to IEC 60603-2 with up to 32 contacts in 2 rows

Type 3Q

Type 3Q

 -  Subcategories |  Product list (16)
Type R

Type R

 -  Subcategories |  Product list (64)

Connector type R according to IEC 60603-2 with up to 96 contacts in 3 rows

Type 2R

Type 2R

 -  Subcategories |  Product list (32)

Connector type 2R complementary to IEC 60603-2 with up to 48 contacts in 3 rows

Type 3R

Type 3R

 -  Subcategories |  Product list (24)

Connector type 3R complementary to IEC 60603-2 with up to 30 contacts in 3 rows

Type R (HE11)

Type R (HE11)

 -  Subcategories |  Product list (12)

Connector type R (HE11) complementary to IEC 60603-2 with up to 96 contacts in 3 rows

Type R extended

Type R extended

 -  Details  | Product list (2)

This 5 row 160 pin connector can be used together with the har-bus® 64 female connector to offer a cable to board connection with up to 160 pin.

Type RM

Type RM

 -  Details  | Product list (3)

Connector type RM complementary to IEC 60603-2 with up to 96 contacts in 3 rows

Type D

Type D

 -  Subcategories |  Product list (33)

Connector type D according to IEC 60603-2 with up to 32 contacts in 2 rows

Type E

Type E

 -  Subcategories |  Product list (40)

Connector type E according to IEC 60603-2 with up to 48 contacts in 3 rows

Type F

Type F

 -  Subcategories |  Product list (95)

Connector type F according to IEC 60603-2 with up to 48 contacts in 3 rows

Type FM

Type FM

 -  Details  | Product list (3)

Connector type FM complementary to IEC 60603-2 with up to 45 contacts in 3 rows

Type 2F

Type 2F

 -  Details  | Product list (2)

Connector type 2F complementary to IEC 60603-2 with up to 24 contacts in 3 rows

Type F9

Type F9

 -  Details  | Product list (2)

Connector type F9 complementary to IEC 60603-2 with up to 9 contacts in 3 rows

Type H

Type H

 -  Subcategories |  Product list (27)

Connector type H according to IEC 60603-2 with up to 16 contacts in 2 rows

Type MH

Type MH

 -  Subcategories |  Product list (14)

Connector type MH complementary to IEC 60603-2 with 24+7 or 21+5 contacts

Accessories

Accessories

 -  Subcategories |  Product list (237)

Accessories are fixing brackets, shrouds, locking levers, screws, crimp contacts, coding parts and adapters which are used together with DIN 41612 connectors.

Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.