Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
...
Interface connectors
D-Sub Subminiature D connectors
D-Sub Coding
D-Sub Coding
Subcategories
Hoods/Housings
Coding elements
Accessories
Hoods/Housings
Coding elements
Accessories
Filters
Series
Select a value
Reset filter
D-Sub
146
Series of hoods/housings
Select a value
Reset filter
D-Sub
16
D-Sub InduCom
11
Type of hood/housing
Select a value
Reset filter
Shell housing
27
Description of hood/housing
Select a value
Reset filter
Cover can be screwed on
16
With internal earth
11
Version
Select a value
Reset filter
Side entry
1
Top entry
16
Type of accessory
Select a value
Reset filter
Coding element
142
Screw locking
4
Description of the accessory
Select a value
Reset filter
for panel thickness 1.6 ... 2 mm
146
Gender
Select a value
Reset filter
Female
72
Male
74
Locking type
Select a value
Reset filter
Fixing flange with thread 4-40 UNC
3
Fixing flange with thread M3
3
Hexagonal screw with captive washer Thread 4-40 UNC
4
Hexagonal screw with captive washer Thread M3
3
Knurled screw Thread 4-40 UNC
3
Knurled screw Thread M3
1
With long locking screws Thread 4-40 UNC
4
With long locking screws Thread M3
4
With short locking screws Thread 4-40 UNC
4
With short locking screws Thread M3
4
Shielding
Select a value
Reset filter
Shielded
8
Material (hood/housing)
Select a value
Reset filter
Thermoplastic
16
Zinc die-cast
11
Cable diameter
Select a value
Reset filter
1.5 ... 7.5 mm
8
3.3 ... 8.5 mm
8
Size
Select a value
Reset filter
D-Sub 1
119
D-Sub 2
58
Cable fixing
Select a value
Reset filter
Cable clamp
16
Coding combination
Select a value
Reset filter
1
12
2
12
3
12
4
12
5
12
6
14
7
16
8
16
9
8
10
4
11
4
12
4
13
4
14
4
15
4
16
4
Unfortunately, no results were found for your search query
173 products
(of 173)
3/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Series of hoods/housings-descending
Type of hood/housing-descending
Description of hood/housing-descending
Version-descending
Coding element
D-Sub 15P Fe green coding 201 1.6-2.0mm
Article. No: 09 67 015 2201 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 1
Green
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe red coding 204 1.6-2.0mm
Article. No: 09 67 009 2204 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 4
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M green coding 105 1.6-2.0mm
Article. No: 09 67 009 2105 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 5
Green
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M yellow coding 115 1.6-2.0mm
Article. No: 09 67 009 2115 102
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 15
Yellow
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M yellow coding 113 1.6-2.0mm
Article. No: 09 67 009 2113 102
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 13
Yellow
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P M black coding 107 1.6-2.0mm
Article. No: 09 67 015 2107 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Male
Coding combination: 7
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M yellow coding 116 1.6-2.0mm
Article. No: 09 67 009 2116 102
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 16
Yellow
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P M red coding 108 1.6-2.0mm
Article. No: 09 67 015 2108 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Male
Coding combination: 8
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P Fe green coding 206 1.6-2.0mm
Article. No: 09 67 015 2206 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 6
Green
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M black coding 109. 1.6-2.0mm
Article. No: 09 67 009 2109 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 9
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe black coding 204 1.6-2.0mm
Article. No: 09 67 009 2204 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 4
Black
Add to Wishlist
Remove from wishlist
Screw locking
Fe screw 4-40 UNC and 4-40 UNC 1.6-2.0mm
Article. No: 09 67 000 9957
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1, D-Sub 2
Fixing flange with thread 4-40 UNC, Fixing flange with thread 4-40 UNC
Add to Wishlist
Remove from wishlist
Screw locking
Fe screw M3 and M3 1.6-2.0mm
Article. No: 09 67 000 9956
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1, D-Sub 2
Fixing flange with thread M3, Fixing flange with thread M3
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe black coding 205 1.6-2.0mm
Article. No: 09 67 009 2205 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 5
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P M red coding 107 1.6-2.0mm
Article. No: 09 67 015 2107 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Male
Coding combination: 7
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe red coding 208 1.6-2.0mm
Article. No: 09 67 009 2208 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 8
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M red coding 110 1.6-2.0mm
Article. No: 09 67 009 2110 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 10
Red
Add to Wishlist
Remove from wishlist
Screw locking
Fe screw 4-40 UNC and M3 1.6-2.0mm
Article. No: 09 67 000 9955
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1, D-Sub 2
Fixing flange with thread 4-40 UNC, Fixing flange with thread M3
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P Fe black coding 208 1.6-2.0mm
Article. No: 09 67 015 2208 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 8
Black
Add to Wishlist
Remove from wishlist
Screw locking
Fe screw M3 and 4-40 UNC 1.6-2.0mm
Article. No: 09 67 000 9954
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1, D-Sub 2
Fixing flange with thread M3, Fixing flange with thread 4-40 UNC
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P Fe green coding 204 1.6-2.0mm
Article. No: 09 67 015 2204 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 4
Green
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M yellow coding 111 1.6-2.0mm
Article. No: 09 67 009 2111 102
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 11
Yellow
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M red coding 114 1.6-2.0mm
Article. No: 09 67 009 2114 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 14
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M yellow coding 112 1.6-2.0mm
Article. No: 09 67 009 2112 102
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 12
Yellow
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M red coding 112 1.6-2.0mm
Article. No: 09 67 009 2112 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 12
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P M red coding 106 1.6-2.0mm
Article. No: 09 67 015 2106 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Male
Coding combination: 6
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P Fe black coding 202 1.6-2.0mm
Article. No: 09 67 015 2202 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 2
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P Fe black coding 206 1.6-2.0mm
Article. No: 09 67 015 2206 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 6
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P Fe black coding 201 1.6-2.0mm
Article. No: 09 67 015 2201 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 1
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M red coding 103 1.6-2.0mm
Article. No: 09 67 009 2103 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 3
Red
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
2
3
4
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Series of hoods/housings - descending
Type of hood/housing - descending
Description of hood/housing - descending
Version - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 173 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends