Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
System cabling
...
Customised solutions
SIMATIC MICRO-DRIVE
Connecting cables for Dunker EC drives
Connecting cables for Dunker EC drives
for hybrid function
for holding brake connection
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
65
Element
Select a value
Reset filter
Cable assemblies
25
Specification
Select a value
Reset filter
Pre-assembled on both sides
65
Description of the cable
Select a value
Reset filter
Halogen-free
35
Largely oil resistant
30
Oil resistant
35
Silicone-free
65
Core structure
Select a value
Reset filter
1x 2x 0.5 mm²
5
2x 0.5 mm²
5
3x 1.5 mm
2
+ 2x 0.34 mm
2
+ 2x 2x 0.22 mm
2
15
4x 2.5 mm²
10
4x 4.0 mm²
10
6x 2x 0.25 mm²
10
CH [>2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) < VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y
10
Cable length
Select a value
Reset filter
from
0.5 m
1.5 m
3 m
5 m
10 m
to
0.5 m
1.5 m
3 m
5 m
10 m
0.5 m
13
1.5 m
13
3 m
13
5 m
13
10 m
13
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
45
PVC
20
Colour (cable)
Select a value
Reset filter
Black
25
Grey
30
Orange
10
Connector 1
Select a value
Reset filter
12 + 3 poles
15
Female
15
LD 7 poles
5
LP 14 + 7 poles
10
LP 14 poles
10
LP 3 poles
15
M16
15
wire end ferrules
10
Connector 2
Select a value
Reset filter
12 + 3 poles
10
12 poles
10
4 poles
10
6 poles
10
7 poles
10
Female
40
Female Angled
10
LP 14 + 3 poles
5
M16
30
M17
10
M23
10
wire end ferrules
10
Unfortunately, no results were found for your search query
65 products
(of 65)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Core structure-descending
Cable assemblies
Hybridcbl. Dunker LAiO1 1,5m
Article. No: 61 88 720 0001 0150
Pre-assembled on both sides
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker LAiO1 3,0m
Article. No: 61 88 720 0001 0300
Pre-assembled on both sides
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Dunker LPEn1 5,0m
Article. No: 61 88 720 0005 0500
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Brakecbl. Dunker LPBr1 5,0m HD
Article. No: 61 88 720 0008 0500
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Encodercbl. Dunker LPEn1 10,0m
Article. No: 61 88 720 0005 1000
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 3,0m
Article. No: 61 88 720 0003 0300
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker LAiO1 10,0m HD
Article. No: 61 88 720 0002 1000
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. Dunker LPMo1 3,0m HD
Article. No: 61 88 720 0004 0300
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker LAiO1 0,5m HD
Article. No: 61 88 720 0002 0050
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Brakecbl. Dunker LPBr1 1,5m HD
Article. No: 61 88 720 0008 0150
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 HD 5,0m
Article. No: 61 88 720 0051 0500
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 HD 3,0m
Article. No: 61 88 720 0051 0300
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 HD 10,0m
Article. No: 61 88 720 0051 1000
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 5,0m
Article. No: 61 88 720 0050 0500
Pre-assembled on both sides
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 HD 1,5m
Article. No: 61 88 720 0051 0150
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 10,0m
Article. No: 61 88 720 0050 1000
Pre-assembled on both sides
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 HD 0,5m
Article. No: 61 88 720 0051 0050
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 3,0m
Article. No: 61 88 720 0050 0300
Pre-assembled on both sides
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 0,5m
Article. No: 61 88 720 0050 0050
Pre-assembled on both sides
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker CSD_LAiO1 1,5m
Article. No: 61 88 720 0050 0150
Pre-assembled on both sides
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker LAiO10 HD 5,0m
Article. No: 61 88 720 0024 0500
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker LAiO10 HD 10,0m
Article. No: 61 88 720 0024 1000
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker LAiO10 HD 3,0m
Article. No: 61 88 720 0024 0300
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker LAiO10 HD 1,5m
Article. No: 61 88 720 0024 0150
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Hybridcbl. Dunker LAiO10 HD 0,5m
Article. No: 61 88 720 0024 0050
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 1,5m
Article. No: 61 88 720 0009 0150
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 3,0m
Article. No: 61 88 720 0009 0300
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 0,5m
Article. No: 61 88 720 0009 0050
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 5,0m
Article. No: 61 88 720 0009 0500
Copper cable (round)
Largely oil resistant, Silicone-free
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Pre-assembled on both sides
Motorcbl. LPMo3 0,5m HD
Article. No: 61 88 720 0010 0050
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 65 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends