Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
F+B Food and beverage connectors
Accessories
Accessories
Cable glands
Filters
Category
Select a value
Reset filter
Accessories
7
Tools
3
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67 / IP69
6
Series
Select a value
Reset filter
Han
®
F+B
1
Series of hoods/housings
Select a value
Reset filter
Han
®
F+B
6
Type of accessory
Select a value
Reset filter
Adapter
1
Cable gland
6
Type of tool
Select a value
Reset filter
Assembly tool
1
Removal tool
2
Description of the tool
Select a value
Reset filter
Cable gland
1
Han
®
F+B
3
for circular inserts
2
Clamping range
Select a value
Reset filter
11 ... 13 mm
2
13 ... 16 mm
2
16 ... 18 mm
2
Material (cable glands)
Select a value
Reset filter
Polyamide (PA)
6
Adapter for
Select a value
Reset filter
Size 3 A
1
Size
Select a value
Reset filter
M25
6
Material (accessories)
Select a value
Reset filter
Polycarbonate (PC)
1
VA 1.4305
6
Unfortunately, no results were found for your search query
10 products
(of 10)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Degree of protection acc. to IEC 60529-descending
Series-descending
Series of hoods/housings-descending
Type of accessory-descending
Adapter
Han F+B 3A adapter
Article. No: 09 15 503 9911
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Cable gland
Han CGM-P F+B M25x1,5 D. 11-13 black
Article. No: 19 15 503 5196
M25
Clamping range: 11 ... 13 mm
Material (cable glands): Polyamide (PA) Black
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Cable gland
Han CGM-P F+B M25x1,5 D. 13-16 black
Article. No: 19 15 503 5197
M25
Clamping range: 13 ... 16 mm
Material (cable glands): Polyamide (PA) Black
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Cable gland
Han CGM-P F+B M25x1,5 D. 16-18 black
Article. No: 19 15 503 5199
M25
Clamping range: 16 ... 18 mm
Material (cable glands): Polyamide (PA) Black
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Removal tool
Removal tool Han F+B
Article. No: 09 99 000 0878
Han
®
F+B, for circular inserts
Add to Wishlist
Remove from wishlist
Cable gland
Han CGM-P F+B M25X1,5 D. 11-13 nature
Article. No: 19 15 523 5196
M25
Clamping range: 11 ... 13 mm
Material (cable glands): Polyamide (PA) White
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Cable gland
HAN CGM-P F+B M25X1,5 D. 13-16 nature
Article. No: 19 15 523 5197
M25
Clamping range: 13 ... 16 mm
Material (cable glands): Polyamide (PA) White
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Cable gland
HAN CGM-P F+B M25X1,5 D. 16-18 nature
Article. No: 19 15 523 5199
M25
Clamping range: 16 ... 18 mm
Material (cable glands): Polyamide (PA) White
IP67 / IP69
Wrench size: 32
Add to Wishlist
Remove from wishlist
Removal tool
Removal Tool Han F+B -Pliers
Article. No: 09 99 000 0997
Han
®
F+B, for circular inserts
Add to Wishlist
Remove from wishlist
Assembly tool
Assembly Tool Han F+B cable gland
Article. No: 09 99 000 0984
Han
®
F+B, Cable gland
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Degree of protection acc. to IEC 60529 - descending
Series - descending
Series of hoods/housings - descending
Type of accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 10 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends