Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact Us
Hong Kong SAR, China (English (GB))
eShop
...
Interface connectors
D-Sub Subminiature D connectors
Hoods/Housings
Hoods/Housings
Hoods for all sizes
Up to 3 cable entries
for cable diameter up to 15 mm
Filters
Series of hoods/housings
Select a value
Reset filter
D-Sub
211
D-Sub InduCom
133
D-Sub, IP67
24
Type of hood/housing
Select a value
Reset filter
Shell housing
368
Description of hood/housing
Select a value
Reset filter
Cover can be screwed on
162
Cover lockable
29
Rear mounting
2
Suitable for circuit boards
5
With integrated cable gland
18
With internal earth
72
With shielding plate
5
Without internal earth
56
Version
Select a value
Reset filter
40° side entry
23
Side entry
61
Top entry
208
Top/side entry
63
Versatile cable entries
3
Locking type
Select a value
Reset filter
Female screw lock Thread 4-40 UNC
1
Female screw lock Thread M3
1
Hexagonal screw Thread 4-40 UNC
11
Hexagonal screw Thread M3
8
Hexagonal screw with captive washer Thread 4-40 UNC
31
Hexagonal screw with captive washer Thread M3
29
Knurled screw Thread 4-40 UNC
57
Knurled screw Thread M2.6
1
Knurled screw Thread M3
36
Locking screw Thread 4-40 UNC
9
Locking screw Thread M3
9
Screw locking
6
Spring or slide locking
40
With long locking screws Thread 4-40 UNC
14
With long locking screws Thread M2.6
5
With long locking screws Thread M3
14
With premounted threaded inserts Thread 4-40 UNC
7
With premounted threaded inserts Thread M3
5
With short locking screws Thread 4-40 UNC
43
With short locking screws Thread M2.6
5
With short locking screws Thread M3
26
for knurled screws
10
Shielding
Select a value
Reset filter
Shielded
89
Material (hood/housing)
Select a value
Reset filter
Metal
76
Thermoplastic
159
Zinc die-cast
133
Cable diameter
Select a value
Reset filter
1.5 ... 7.5 mm
18
10.5 ... 12 mm
4
11.5 mm
17
11 ... 15 mm
2
14 mm
1
3.3 ... 8.5 mm
18
3.5 ... 11 mm
20
3.5 ... 8.6 mm
2
3 ... 12.5 mm
22
3 ... 15 mm
22
3 ... 7 mm
8
3 ... 9.5 mm
14
4 ... 10.2 mm
16
4 ... 11 mm
2
4 ... 12 mm
2
4 ... 8 mm
2
4 ... 9 mm
2
5.75 ... 11.6 mm
4
5.75 ... 9 mm
16
5 ... 11 mm
4
5 ... 9 mm
2
6 ... 13 mm
2
6 ... 14 mm
2
6 ... 8 mm
12
8 mm
1
8 ... 10.5 mm
6
9.3 ... 12 mm
10
9 ... 11 mm
2
9 ... 14.5 mm
2
Size
Select a value
Reset filter
D-Sub 1
98
D-Sub 2
85
D-Sub 3
74
D-Sub 4
61
D-Sub 5
50
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
44
Requirement set with Hazard Levels
Select a value
Reset filter
R26
44
Cable fixing
Select a value
Reset filter
Cable clamp
217
Cable gland
18
Cable grommet
32
Tension relief Optional
5
Tension relief ≤ 6.5 mm
25
Tension relief ≤ 8 mm
11
Tension relief ≤ 9 mm
8
Tension relief ≤ 9.7 mm
14
Unfortunately, no results were found for your search query
368 products
(of 368)
3/13
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series of hoods/housings-descending
Type of hood/housing-descending
Description of hood/housing-descending
Version-descending
Locking type-descending
Shell housing
D Sub top entry metal hood 25 pole with
Article. No: 09 67 025 0344
Cover can be screwed on
Size: D-Sub 3
With short locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Metal
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 9P side-entry spring/slide
Article. No: 61 03 001 0022
With internal earth
Size: D-Sub 1
Spring or slide locking
Top/side entry
2x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-SUB GEHAEUSE 37-POL. SEITLICH, NICKEL
Article. No: 09 67 037 0333
Cover can be screwed on
Size: D-Sub 4
Knurled screw Thread 4-40 UNC
Side entry
1x
Material (hood/housing): Metal
Add to Wishlist
Remove from wishlist
Shell housing
1SUB METAL-HOOD 09P SIDCE
Article. No: 09 67 009 0513
Size: D-Sub 1
Spring or slide locking
Side entry
1x
Material (hood/housing): Thermoplastic
Metallised
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 9-poles metal hood top entry
Article. No: 09 67 009 0321
Cover can be screwed on
Size: D-Sub 1
Hexagonal screw Thread M3
Top entry
1x
Material (hood/housing): Metal
Add to Wishlist
Remove from wishlist
Shell housing
DSUB METAL HOOD 15P SIDCE
Article. No: 09 67 015 0513
Size: D-Sub 2
Spring or slide locking
Side entry
1x
Material (hood/housing): Thermoplastic
Metallised
Add to Wishlist
Remove from wishlist
Shell housing
Sub top entry metal hood 15 poles with
Article. No: 09 67 015 0322
Cover can be screwed on
Size: D-Sub 2
With premounted threaded inserts Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Metal
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub hood 50-pole top entry full metal
Article. No: 09 67 050 0343
Cover can be screwed on
Size: D-Sub 5
Knurled screw Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Metal
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub hood 37-pole top entry full metal
Article. No: 09 67 037 0343
Cover can be screwed on
Size: D-Sub 4
Knurled screw Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Metal
Add to Wishlist
Remove from wishlist
Shell housing
D SUB IP 67 Top entry plastic hood 15 p
Article. No: 09 67 015 0439
With integrated cable gland
Size: D-Sub 2
Locking screw Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Shell housing
InduCom9 9p 2T-entry hexscrew M3
Article. No: 66 67 009 0347
Suitable for circuit boards
Size: D-Sub 1
Hexagonal screw Thread M3
Top entry
2x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 25P plast hood 1str-ent slo 4-40 s
Article. No: 09 67 025 0442
Cover can be screwed on
Size: D-Sub 3
With short locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 50p 3T-entry kn-screw M3
Article. No: 61 03 001 3119
With internal earth
Size: D-Sub 5
Knurled screw Thread M3
Top/side entry
3x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
DSUB PLAST-HOOD 25P SIDCE
Article. No: 09 67 025 0511
Size: D-Sub 3
Spring or slide locking
Side entry
1x
Material (hood/housing): Thermoplastic
Grey
Add to Wishlist
Remove from wishlist
Shell housing
DSUB PLAST-HOOD 15P SIDCE
Article. No: 09 67 015 0511
Size: D-Sub 2
Spring or slide locking
Side entry
1x
Material (hood/housing): Thermoplastic
Grey
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub 37P metpl hood 1str-ent slo 4-40 s
Article. No: 09 67 037 0443
Cover can be screwed on
Size: D-Sub 4
With short locking screws Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub hood 15-pole top&side entry 4-40
Article. No: 09 67 015 0435
Cover lockable
Size: D-Sub 2
Knurled screw Thread 4-40 UNC
Top/side entry
1x
Material (hood/housing): Thermoplastic
Metallised
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 37p T&S-entry kn-screw 4-40
Article. No: 61 03 001 0018
With internal earth
Size: D-Sub 4
Knurled screw Thread 4-40 UNC
Top/side entry
3x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 37p T&S-entry hexscrew M3
Article. No: 61 03 001 1018
With internal earth
Size: D-Sub 4
Hexagonal screw with captive washer Thread M3
Top/side entry
3x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 25p T&S-entry hexscrew M3
Article. No: 61 03 001 1017
With internal earth
Size: D-Sub 3
Hexagonal screw with captive washer Thread M3
Top/side entry
3x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 9p S40°-entry hexscrew M3 w/o
Article. No: 61 03 001 1013 010
Without internal earth
Size: D-Sub 1
Hexagonal screw with captive washer Thread M3
40° side entry
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 25P T&S-entry spring/slide
Article. No: 61 03 001 0012
With internal earth
Size: D-Sub 3
Spring or slide locking
Top/side entry
3x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 15p S40°-entry kn-screw 4-40
Article. No: 61 03 001 0014
With internal earth
Size: D-Sub 2
Knurled screw Thread 4-40 UNC
40° side entry
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 25p 2T-entry hexscrew M3
Article. No: 61 03 001 1117
With internal earth
Size: D-Sub 3
Hexagonal screw with captive washer Thread M3
Top entry
2x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
DSUB PLAST-HOOD 09P SIDCE
Article. No: 09 67 009 0511
Size: D-Sub 1
Spring or slide locking
Side entry
1x
Material (hood/housing): Thermoplastic
Grey
Add to Wishlist
Remove from wishlist
Shell housing
D Sub side entry metal hood 15 pole
Article. No: 09 67 015 0335
Cover can be screwed on
Size: D-Sub 2
With short locking screws Thread M3
Side entry
1x
Material (hood/housing): Metal
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub hood 25-pole top&side entry 4-40
Article. No: 09 67 025 0435
Cover lockable
Size: D-Sub 3
Knurled screw Thread 4-40 UNC
Top/side entry
1x
Material (hood/housing): Thermoplastic
Metallised
Add to Wishlist
Remove from wishlist
Shell housing
DSUB IDC HOOD 25P GREY
Article. No: 09 67 025 0571
Cover lockable
Size: D-Sub 3
for knurled screws
Side entry
1x
Material (hood/housing): Thermoplastic
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Shell housing
D-Sub hood 25-pole top entry full metal
Article. No: 09 67 025 0348
Cover can be screwed on
Size: D-Sub 3
Knurled screw Thread M3
Top entry
1x
Material (hood/housing): Metal
Add to Wishlist
Remove from wishlist
Shell housing
InduCom 50p T&S-entry hexscrew 4-40
Article. No: 61 03 001 2019
With internal earth
Size: D-Sub 5
Hexagonal screw with captive washer Thread 4-40 UNC
Top/side entry
3x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
2
3
4
13
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series of hoods/housings - descending
Type of hood/housing - descending
Description of hood/housing - descending
Version - descending
Locking type - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 368 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends