Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
...
Interface connectors
D-Sub Subminiature D connectors
Accessories
Accessories
Locking systems
Covers
Crimp flange
Cable clamp
Filters
Series
Select a value
Reset filter
D-Sub
376
Identification
Select a value
Reset filter
Standard
4
Element
Select a value
Reset filter
Gender changer
4
Type of accessory
Select a value
Reset filter
Cable clamp
14
Cable grommet
1
Coding element
192
Crimp ferrule
19
Crimp flange
26
Dummy plugs
2
Dust protection cover
11
Female screw lock
15
Fixed latch
2
Front seal rubber
5
Hex extender
1
Hexagonal screw
2
Insert
2
Knurled screw
14
Latch lock bolt
6
Locking bolt
1
Locking hook
1
Locking latch
1
Locking screw
1
Locking screw, short
4
Protection cover
46
Screw
1
Screw locking
6
Slide locking device
5
Strain relief clamp
4
U-Clip
2
Description of the accessory
Select a value
Reset filter
Antistatic
10
Cable installation
2
D-Sub 1 ... 4
23
D-Sub 5
15
Front mounting
2
Full metal part
2
Grey head / steel, nickel plated
2
Rear mounting
2
Spare part
7
Thread 4-40 UNC
22
Thread 4-40 UNC and screw-lock
1
Thread 4-40 UNC x 17.5-8.8 with captive washer
1
Thread M3
18
Thread M3 x 17.5-8.8 with captive washer
1
Thread M3/M3
1
Thread M3/UNC
2
Thread UNC/M3
4
Thread UNC/UNC
6
Total length 11 mm
5
Total length 13 mm
4
Total length 13.2 mm
1
Total length 18 mm
1
Total length 9.9 mm
2
UL 94 V0
10
With captive washer
1
With chain
8
With inner thread
1
With nut
3
With spacing washer
2
With thermo-plastic cover
2
Without nut
7
for black thermoplastic hood
1
for cable clamp
1
for female connectors
29
for hoods/housings
2
for male and female connector
4
for male connectors
28
for metallised hoods
2
for panel thickness 1.6 ... 2 mm
196
for press-in connectors with board locks or straight solder with board locks
2
for use without Hoods/Housings
2
Rated current
Select a value
Reset filter
from
6.5 A
to
6.5 A
6.5 A
4
Number of contacts
Select a value
Reset filter
from
9
15
25
37
to
9
15
25
37
9
1
15
1
25
1
37
1
Performance level
Select a value
Reset filter
3
4
Gender
Select a value
Reset filter
Female
100
Male
96
Locking type
Select a value
Reset filter
Fixing flange with thread 4-40 UNC
3
Fixing flange with thread M3
3
Material (insert)
Select a value
Reset filter
Thermoplastic resin, glass-fibre filled (PBTP)
4
Cable diameter
Select a value
Reset filter
11 ... 14 mm
3
14 ... 16 mm
1
5 ... 7 mm
2
7 ... 10 mm
2
9 ... 12 mm
4
Size
Select a value
Reset filter
D-Sub 1
157
D-Sub 2
93
D-Sub 3
24
D-Sub 4
20
D-Sub 5
11
Inner diameter
Select a value
Reset filter
from
3 mm
3.5 mm
4 mm
4.5 mm
5 mm
5.5 mm
6 mm
6.5 mm
7 mm
7.5 mm
8 mm
8.5 mm
9 mm
9.5 mm
10 mm
10.5 mm
11 mm
11.5 mm
12 mm
12.5 mm
13 mm
13.7 mm
14 mm
to
3 mm
3.5 mm
4 mm
4.5 mm
5 mm
5.5 mm
6 mm
6.5 mm
7 mm
7.5 mm
8 mm
8.5 mm
9 mm
9.5 mm
10 mm
10.5 mm
11 mm
11.5 mm
12 mm
12.5 mm
13 mm
13.7 mm
14 mm
3 mm
2
3.5 mm
2
4 mm
2
4.5 mm
2
5 mm
3
5.5 mm
3
6 mm
3
6.5 mm
3
7 mm
3
7.5 mm
3
8 mm
3
8.5 mm
3
9 mm
3
9.5 mm
1
10 mm
1
10.5 mm
1
11 mm
1
11.5 mm
1
12 mm
1
12.5 mm
1
13 mm
1
13.7 mm
1
14 mm
1
Outer diameter
Select a value
Reset filter
from
4 mm
4.5 mm
5 mm
5.5 mm
6 mm
6.5 mm
7 mm
7.5 mm
8 mm
8.5 mm
9 mm
9.5 mm
10 mm
10.5 mm
11 mm
11.5 mm
12 mm
12.5 mm
13 mm
13.5 mm
14 mm
15 mm
to
4 mm
4.5 mm
5 mm
5.5 mm
6 mm
6.5 mm
7 mm
7.5 mm
8 mm
8.5 mm
9 mm
9.5 mm
10 mm
10.5 mm
11 mm
11.5 mm
12 mm
12.5 mm
13 mm
13.5 mm
14 mm
15 mm
4 mm
2
4.5 mm
2
5 mm
2
5.5 mm
2
6 mm
3
6.5 mm
3
7 mm
3
7.5 mm
3
8 mm
3
8.5 mm
3
9 mm
3
9.5 mm
3
10 mm
3
10.5 mm
1
11 mm
1
11.5 mm
1
12 mm
1
12.5 mm
1
13 mm
1
13.5 mm
1
14 mm
1
15 mm
2
Material (accessories)
Select a value
Reset filter
Corrosion resistant steel
8
Plastic, metallised
18
Thermoplastic
32
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
6
Requirement set with Hazard Levels
Select a value
Reset filter
R26
6
Coding combination
Select a value
Reset filter
1
16
2
16
3
16
4
16
5
16
6
16
7
16
8
16
9
8
10
8
11
8
12
8
13
8
14
8
15
8
16
8
Unfortunately, no results were found for your search query
388 products
(of 388)
3/13
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Type of accessory-descending
Description of the accessory-descending
Knurled screw
D Sub Male Screw lock M3 with plastic
Article. No: 09 67 001 9965
Grey head / steel, nickel plated, Thread M3
Add to Wishlist
Remove from wishlist
Protection cover
D SUB FE 9 pole metallized plastic dust
Article. No: 09 67 009 0714
for female connectors
Size: D-Sub 1
Plastic, metallised
Add to Wishlist
Remove from wishlist
Protection cover
D SUB MA 9 pole metallized plastic dust
Article. No: 09 67 009 0615
for male connectors, With chain
Size: D-Sub 1
Plastic, metallised
Add to Wishlist
Remove from wishlist
Locking screw, short
SHORT LOCKING SCREW 4-40 UNC
Article. No: 09 67 002 9008
Thread 4-40 UNC
Add to Wishlist
Remove from wishlist
Protection cover
D-Sub Dust cap female connector 15-pole
Article. No: 09 67 015 0711
for female connectors
Size: D-Sub 2
Thermoplastic
Add to Wishlist
Remove from wishlist
Protection cover
D SUB MA 15 pole antistatic plastic dust
Article. No: 09 67 015 0612
for male connectors, Antistatic
Size: D-Sub 2
Thermoplastic
Add to Wishlist
Remove from wishlist
Slide locking device
SUB D SLIDE LOCKING DEVICE 50P
Article. No: 09 67 000 9918
Size: D-Sub 5
Corrosion resistant steel
Add to Wishlist
Remove from wishlist
Dust protection cover
D SUB IP 67 SHIELDED CAP_MA_25p_4-40 UNC
Article. No: 09 67 002 9052
for female connectors, Thread 4-40 UNC
Size: D-Sub 3
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Protection cover
D-Sub Dust cap male connector 15-pole
Article. No: 09 67 015 0611
for male connectors
Size: D-Sub 2
Thermoplastic
Add to Wishlist
Remove from wishlist
Latch lock bolt
LATCH LOCK BOLT_M3 H: 6,2 mm L: 12 mm
Article. No: 09 67 002 9045
Cable installation, Thread M3
Add to Wishlist
Remove from wishlist
Latch lock bolt
LATCH LOCK BOLT_M3_H: 4,7 mm L: 8 mm
Article. No: 09 67 002 9040
Rear mounting, Thread M3
Add to Wishlist
Remove from wishlist
Female screw lock
DSUB CAPT-SCREW-LOCK FE UNC/UNC
Article. No: 09 67 001 9957
With captive washer, Thread UNC/UNC, Total length 13.2 mm
Add to Wishlist
Remove from wishlist
Female screw lock
Screwlock 4-40 / 4-40 UNC
Article. No: 09 67 001 9941
Without nut, Thread UNC/UNC, Total length 13 mm
Add to Wishlist
Remove from wishlist
Dust protection cover
D SUB IP 67 SHIELDED CAP_FE_9p_M3
Article. No: 09 67 002 9065
for male connectors, Thread M3
Size: D-Sub 1
Add to Wishlist
Remove from wishlist
Screw locking
DSUB SCREW-LOCK MA 50P TIN
Article. No: 09 67 001 9970
for use without Hoods/Housings
Size: D-Sub 5
Add to Wishlist
Remove from wishlist
Screw locking
DSUB SCREW-LOCK MA 09P-37P TIN (1Pk=2)
Article. No: 09 67 001 9969
for use without Hoods/Housings
Size: D-Sub 1, D-Sub 2, D-Sub 3, D-Sub 4
Add to Wishlist
Remove from wishlist
Knurled screw
KNURLED LOCKING SCREW 4-40 UNC
Article. No: 09 67 002 9010
Thread 4-40 UNC
Add to Wishlist
Remove from wishlist
Gender changer
Gender changer M/F 9 pole
Article. No: 09 67 009 0605
Rated current: 6.5 A
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP)
Blue
Contacts: 9
Copper alloy
Noble metal over Ni
Add to Wishlist
Remove from wishlist
Knurled screw
D SUB long jack screw 4-40 UNC for hood
Article. No: 09 67 002 9029
Spare part, Thread 4-40 UNC
Add to Wishlist
Remove from wishlist
Locking screw
D Sub Male Screw lock 4-40 UNC beige cap
Article. No: 09 67 002 9081
Spare part, Thread 4-40 UNC
Size: D-Sub 1, D-Sub 2, D-Sub 3
Add to Wishlist
Remove from wishlist
Knurled screw
JACK SCREW M3
Article. No: 09 67 001 9997
Spare part, Thread M3
Add to Wishlist
Remove from wishlist
Knurled screw
D SUB Knurl. screw M3 f. hood serie 0348
Article. No: 09 67 002 9101
Spare part, Thread M3
Add to Wishlist
Remove from wishlist
Fixed latch
DSUB FIXED LATCH 09P-37P TIN
Article. No: 09 67 001 9971
Size: D-Sub 1, D-Sub 2, D-Sub 3, D-Sub 4
Corrosion resistant steel
Add to Wishlist
Remove from wishlist
Latch lock bolt
LATCH LOCK BOLT_4-40 UNC_H: 6,2 mm L: 8
Article. No: 09 67 002 9041
Front mounting, Thread 4-40 UNC
Add to Wishlist
Remove from wishlist
Latch lock bolt
LATCH LOCK BOLT_4-40 UNC_H:6,2 mm L:12mm
Article. No: 09 67 002 9044
Cable installation, Thread 4-40 UNC
Add to Wishlist
Remove from wishlist
Protection cover
D SUB FE 15 pole metallized plastic dust
Article. No: 09 67 015 0715
for female connectors, With chain
Size: D-Sub 2
Plastic, metallised
Add to Wishlist
Remove from wishlist
U-Clip
U clip 4-40 UNC f D Sub MIN D connectors
Article. No: 09 67 001 9928
Thread 4-40 UNC
Add to Wishlist
Remove from wishlist
Knurled screw
InduCom knurled screw, M3,for D-Sub met.
Article. No: 09 67 002 9017
Thread M3
Add to Wishlist
Remove from wishlist
Female screw lock
DSUB SCREW-LOCK FE UNC/M3 11mm
Article. No: 09 67 000 9974
Without nut, Thread UNC/M3, Total length 11 mm
Add to Wishlist
Remove from wishlist
Knurled screw
KNURLED LOCKING SCREW M3
Article. No: 09 67 002 9011
Thread M3
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
2
3
4
13
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Type of accessory - descending
Description of the accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 388 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends