Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
Interface connectors
...
D-Sub Subminiature D connectors
PCB connectors
Connector High Density
Connector High Density
Up to 78 contacts
3 rows
Filters
Series
Select a value
Reset filter
D-Sub
99
Identification
Select a value
Reset filter
High Density
99
Element
Select a value
Reset filter
Connector
99
Description of the contact
Select a value
Reset filter
Angled
40
Stamped
99
Straight
59
Termination method
Select a value
Reset filter
Wave soldering termination
99
Rated current
Select a value
Reset filter
from
2 A
to
2 A
2 A
99
Number of contacts
Select a value
Reset filter
from
15
26
44
62
78
to
15
26
44
62
78
15
20
26
20
44
20
62
20
78
19
Performance level
Select a value
Reset filter
1
49
3
50
NM 30 (S4)
49
Gender
Select a value
Reset filter
Female
50
Male
49
PCB fixing
Select a value
Reset filter
With board locks
79
Locking type
Select a value
Reset filter
Fixing flange with feed through hole Ø 3.1 mm
20
Fixing flange with fitted screw lock 4-40 UNC
40
Fixing flange with thread 4-40 UNC
39
Material (insert)
Select a value
Reset filter
Shell: steel, nickel plated
99
Thermoplastic resin, glass-fibre filled (PBTP)
99
Size
Select a value
Reset filter
D-Sub 1
20
D-Sub 2
20
D-Sub 3
20
D-Sub 4
20
D-Sub 5
19
Installation height
Select a value
Reset filter
4.1 mm
20
6.1 mm
39
6.3 mm
31
7.6 mm
9
Layer thickness
Select a value
Reset filter
≥ 30 µinch
49
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
99
Requirement set with Hazard Levels
Select a value
Reset filter
R26
99
Unfortunately, no results were found for your search query
99 products
(of 99)
3/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Description of the contact-descending
Termination method-descending
Connector
D SUB HD MA RA 44P PL3_4-40 SCREW LOCK
Article. No: 09 56 362 7813
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE RA 78P PL3_4-40 NUT AND
Article. No: 09 56 552 7612
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD MA RA 62P S4 4-40 NUT AND B-LOCK
Article. No: 09 56 462 5812
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE STR 26P S4_4-40 NUT
Article. No: 09 56 251 5512
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA RA 62P PL3_4-40 SCREW LOCK
Article. No: 09 56 462 7813
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD MA STR 78P S4
Article. No: 09 56 561 5700
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA STR 44P S4_4-40 SCREW LOCK
Article. No: 09 56 361 5713
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE STR 78P PL3_4-40 NUT
Article. No: 09 56 551 7512
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD FE RA 62P S4 4-40 SCREW AND B-LO
Article. No: 09 56 452 5613
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA STR 62P PL3_4-40 SCREW LOCK
Article. No: 09 56 461 7713
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA STR 15P S4_4-40 SCREW LOCK
Article. No: 09 56 161 5713
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA STR 15P S4
Article. No: 09 56 161 5700
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD MA RA 44P S4 4-40 NUT AND B-LOCK
Article. No: 09 56 362 5812
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD MA RA 78P S4 4-40 NUT AND B-LOCK
Article. No: 09 56 562 5812
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE STR 62P S4_4-40 NUT
Article. No: 09 56 451 5512
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA STR 62P S4_4-40 SCREW LOCK
Article. No: 09 56 461 5713
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA STR 78P PL3
Article. No: 09 56 561 7700
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD FE STR 62P PL3
Article. No: 09 56 451 7500
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA STR 26P S4
Article. No: 09 56 261 5700
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD FE STR 44P S4
Article. No: 09 56 351 5500
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA STR 78P S4_4-40 SCREW LOCK
Article. No: 09 56 561 5713
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE STR 44P S4_4-40 NUT
Article. No: 09 56 351 5512
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD MA RA 62P S4 4-40 SCREW AND B-LO
Article. No: 09 56 462 5813
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD MA STR 62P S4
Article. No: 09 56 461 5700
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD MA STR 44P S4
Article. No: 09 56 361 5700
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 44
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD FE STR 26P S4
Article. No: 09 56 251 5500
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD FE STR 62P S4
Article. No: 09 56 451 5500
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 62
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD MA RA 78P S4 4-40 SCREW AND B-LO
Article. No: 09 56 562 5813
Wave soldering termination
Rated current: 2 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB HD FE STR 78P S4
Article. No: 09 56 551 5500
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE STR 78P S4_4-40 NUT
Article. No: 09 56 551 5512
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 78
Copper alloy
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Description of the contact - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 99 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends