Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
Interface connectors
...
D-Sub Subminiature D connectors
PCB connectors
Connector Filter
Connector Filter
Up to 37 contacts
With integrated filter
Other filters on request.
Filters
Series
Select a value
Reset filter
D-Sub
72
Identification
Select a value
Reset filter
Filter
72
Element
Select a value
Reset filter
Connector
72
Description of the contact
Select a value
Reset filter
Angled
24
Straight
48
Turned
72
Termination method
Select a value
Reset filter
Wave soldering termination
72
Rated current
Select a value
Reset filter
from
7.5 A
to
7.5 A
7.5 A
72
Number of contacts
Select a value
Reset filter
from
9
15
25
37
to
9
15
25
37
9
18
15
18
25
18
37
18
Performance level
Select a value
Reset filter
2
72
acc. to CECC 75301-802
72
Gender
Select a value
Reset filter
Female
36
Male
36
PCB fixing
Select a value
Reset filter
With board locks
48
With frame
24
Locking type
Select a value
Reset filter
Fixing flange with feed through hole Ø 3.1 mm
24
Fixing flange with thread 4-40 UNC
48
Filter
Select a value
Reset filter
C-filter 1000 pF ±20% @ ≤100 V
24
C-filter 3900 pF ±20% @ ≤100 V
24
C-filter 47 pF ±20% @ ≤100 V
24
Material (insert)
Select a value
Reset filter
Plated steel
72
Thermoplastic resin (PCT)
72
Size
Select a value
Reset filter
D-Sub 1
18
D-Sub 2
18
D-Sub 3
18
D-Sub 4
18
Unfortunately, no results were found for your search query
72 products
(of 72)
3/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Description of the contact-descending
Termination method-descending
Connector
15 WAY STRAIGHT FEMALE 3,9k SBCLIP4
Article. No: 09 64 212 7245
Wave soldering termination
Rated current: 7.5 A
Female
Size: D-Sub 2
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
15 way RA Female 3,9k BLnut4
Article. No: 09 64 214 7242
Wave soldering termination
Rated current: 7.5 A
Female
Size: D-Sub 2
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
25 way Straight Male 3,9k SBClip4
Article. No: 09 64 322 7245
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 way RA Male 1k BLnut4
Article. No: 09 64 424 7232
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 way RA Female 3,9k BLnut4
Article. No: 09 64 414 7242
Wave soldering termination
Rated current: 7.5 A
Female
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 way RA Male 47 BLnut4
Article. No: 09 64 424 7212
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 WAY STRAIGHT MALE 3,9k SBCLIP4
Article. No: 09 64 422 7245
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 way Straight Female 47 SBClip4
Article. No: 09 64 412 7215
Wave soldering termination
Rated current: 7.5 A
Female
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 way Straight Female 3,9k SBClip4
Article. No: 09 64 412 7245
Wave soldering termination
Rated current: 7.5 A
Female
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
25 way RA Male 47 BLnut4
Article. No: 09 64 324 7212
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 WAY STRAIGHT MALE 47 SBCLIP4
Article. No: 09 64 422 7215
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 way RA Male 3,9k BLnut4
Article. No: 09 64 424 7242
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Description of the contact - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 72 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends