Matching Products
Matching Products NEW
Combinables
1
Accessories
1
Spare Part
1
Part number: 21 42 000 0005
M8-PCB-THT-2PC-4P-DCOD-F-STR
M8-PCB-THT-2PC-4P-DCOD-F-STR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB connector
Straight, for front mounting
Wave soldering termination
Rated current: ‌4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Notes
Compare
NEW
Derating tool
Part number: 21 42 000 0005
M8-PCB-THT-2PC-4P-DCOD-F-STR
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
1
Spare Part
1
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M8
  • Element PCB connector
  • Specification
    Straight
    for front mounting
  • Description of hood/housing 13 mm
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Shielding Shielded
  • Number of contacts 4
  • Coding D-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 1 Nm Lock nut
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-114
Commercial data
  • Packaging size 1
  • Net weight 24.3 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140224995
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare