Matching Products
Matching Products NEW
Part number: 19 00 000 5032
Spec. Cable Gland M40/12mm Ø21-35 SBC
Spec. Cable Gland M40/12mm Ø21-35 SBC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
EMC version
M40
Clamping range: 21 ... 35 mm
Material (cable glands): Brass
Material (clamping ring): Polyamide (PA)
IP65 / IP68
Wrench size: 51
Notes
Compare
Part number: 19 00 000 5032
Spec. Cable Gland M40/12mm Ø21-35 SBC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR EasyCon
  • Type of accessory Cable gland
  • Description of the accessory EMC version
Technical characteristics
  • Tightening torque ‌30 Nm
  • Wrench size 51
  • Limiting temperature -40 ... +100 °C
  • Degree of protection acc. to IEC 60529 IP65 / IP68
  • Size M40
  • Clamping range 21 ... 35 mm
  • Width across corners 54 mm
Material properties
  • Material (cable glands) Brass
  • Material (seal) EPDM
  • Material (clamping ring) Polyamide (PA)
  • Surface (accessories) Nickel plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 335 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140193215
  • ETIM EC000441
  • eCl@ss 27140803 Cable gland EMC (electrical installation)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Catalogues & Brochures
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare