Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han-Eco
®
Han-Eco
®
Modular
Han-Eco
®
Modular
Modules from the Han-Modular
®
series can be used
Modules can be assembled/removed without tools
Subcategories
Hoods/housings for industrial applications
Particularly robust for industrial applications
Suitable for applications according to protection class II
Hoods/housings for outdoor applications
Resistance to corrosion and ozone: for outdoor use
Inserts
Up to 28 contacts
Modules
Modules from the Han-Modular
®
series can be used
Hoods/housings for industrial applications
Hoods/housings for outdoor applications
Inserts
Modules
Filters
Category
Select a value
Reset filter
Hoods/Housings
78
Inserts
19
Modules
173
Rated current
Select a value
Reset filter
from
0.5 A
1 A
1.5 A
2 A
4 A
5 A
7.5 A
10 A
16 A
40 A
70 A
100 A
to
0.5 A
1 A
1.5 A
2 A
4 A
5 A
7.5 A
10 A
16 A
40 A
70 A
100 A
0.5 A
4
1 A
8
1.5 A
5
2 A
4
4 A
12
5 A
18
7.5 A
2
10 A
22
16 A
40
40 A
28
70 A
14
100 A
12
Rated voltage
Select a value
Reset filter
from
16 V
32 V
32 V
50 V
50 V
160 V
250 V
400 V
500 V
690 V
690 V
830 V
830 V
1,000 V
1,000 V
2,500 V
to
16 V
32 V
32 V
50 V
50 V
160 V
250 V
400 V
500 V
690 V
690 V
830 V
830 V
1,000 V
1,000 V
2,500 V
16 V
2
32 V
10
32 V
4
50 V
17
50 V
28
160 V
2
250 V
10
400 V
9
500 V
22
690 V
11
690 V
1
830 V
6
830 V
5
1,000 V
28
1,000 V
4
2,500 V
2
Number of contacts
Select a value
Reset filter
from
1
2
3
4
5
6
7
8
9
10
12
14
17
20
25
27
28
36
to
1
2
3
4
5
6
7
8
9
10
12
14
17
20
25
27
28
36
1
4
2
39
3
16
4
14
5
8
6
12
7
2
8
45
9
2
10
2
12
12
14
2
17
2
20
8
25
2
27
2
28
2
36
2
Termination method
Select a value
Reset filter
Axial screw termination
21
Axial screw termination / crimp termination
4
Cage-clamp termination
2
Crimp termination
99
Fast termination
4
Han-Quick Lock
®
termination
6
Push-In
10
Screw termination
13
preLink
®
IDC insulation displacement termination
1
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
10
Cable to cable housing
17
Hood
21
Surface mounted housing
30
Locking type
Select a value
Reset filter
Double locking lever
78
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20 unmated condition
1
IP65
78
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.25 mm²
4
0.08 ... 0.52 mm²
6
0.09 ... 0.52 mm²
20
0.13 ... 0.33 mm²
4
0.13 ... 0.82 mm²
4
0.14 ... 0.5 mm²
1
0.14 ... 1.5 mm²
2
0.14 ... 2.5 mm²
18
0.14 ... 4 mm²
18
0.14 ... 6 mm²
2
0.25 ... 1.5 mm²
2
0.5 ... 2.5 mm²
10
0.5 ... 4 mm²
2
0.75 ... 2.5 mm²
8
1.5 ... 10 mm²
6
1.5 ... 16 mm²
2
1.5 ... 6 mm²
12
10 ... 25 mm²
5
10 ... 35 mm²
4
14 ... 22 mm²
5
16 ... 35 mm²
2
2.5 ... 8 mm²
4
22 ... 38 mm²
2
6 ... 10 mm²
6
6 ... 16 mm²
4
6 ... 25 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 23 ... AWG 22
1
AWG 26 ... AWG 18
4
AWG 26 ... AWG 22
2
AWG 28 ... AWG 23
4
Gender
Select a value
Reset filter
Female
98
Male
99
Size
Select a value
Reset filter
10 B
22
16 B
21
24 B
19
6 B
24
Cable entry
Select a value
Reset filter
1x M32
23
1x M40
32
2x M32
7
2x M40
6
Version
Select a value
Reset filter
Side entry
38
Top entry
30
Series
Select a value
Reset filter
Han-Eco
®
8
Han-Eco
®
Modular
2
Han-Modular
®
149
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
Modular
78
Type of module
Select a value
Reset filter
Contact module
2
Han DD
®
module
10
Han E
®
Protected module
3
Han E
®
module
10
Han-Quintax
®
module
2
Han
®
100 A module
12
Han
®
40 A module
8
Han
®
70 A Hybrid module
4
Han
®
70 A module
10
Han
®
C module
12
Han
®
CC Protected module
4
Han
®
CD module
2
Han
®
D-Sub module
2
Han
®
DDD module
2
Han
®
Dummy module
2
Han
®
EE module
7
Han
®
EEE module
2
Han
®
ES module
2
Han
®
FireWire module
2
Han
®
Full High Density module
2
Han
®
Gigabit HMC module
6
Han
®
Gigabit module
14
Han
®
Guiding module
6
Han
®
HV module
6
Han
®
High Density module
2
Han
®
High density shielded module
2
Han
®
M12 module
4
Han
®
Megabit HMC module
2
Han
®
Megabit module
14
Han
®
Multi module
5
Han
®
Pneumatic module
5
Han
®
RJ45 module
4
Han
®
SC module
1
Han
®
Shielded module
6
Han
®
USB module
4
Description of the module
Select a value
Reset filter
2 Bridged contacts
2
2 cable entries
4
2x 4 contacts
12
Adapter module
2
Coding version 2
1
Dummy module
2
Gender changer
1
Insert
32
One entry
4
PE module
2
Relay module
2
Single module
2
acc. to DIN 41626
2
for Han E
®
crimp contacts
2
for Han
®
C crimp contacts
2
for patch cable
7
for screw termination
1
Element
Select a value
Reset filter
Data connectors
1
Specification
Select a value
Reset filter
Han
®
RJ45 cable jack
1
With metal nut
4
Description of hood/housing
Select a value
Reset filter
Special type
1
With integrated cable gland
36
Without lever
1
further contacts
Select a value
Reset filter
+ shielding
44
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
16
Cat. 6
A
Class E
A
up to 500 MHz
10
Cat. 7
A
Class F
A
up to 1,000 MHz
12
Cat. 8 Class II up to 2000 MHz
4
Data rate
Select a value
Reset filter
1 Gbit/s
22
10 Gbit/s
22
10 Mbit/s
26
100 Mbit/s
38
2.5 Gbit/s
22
25 Gbit/s
4
40 Gbit/s
4
5 Gbit/s
22
Clamping range
Select a value
Reset filter
13 ... 21 mm
16
16 ... 28 mm
20
Material (contacts)
Select a value
Reset filter
Copper alloy
41
Surface (contacts)
Select a value
Reset filter
Silver plated
39
Material (hood/housing)
Select a value
Reset filter
Fibre-glass reinforced
78
Polyamide (PA)
78
Material (seal)
Select a value
Reset filter
FPM
25
NBR
32
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
235
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
233
R23 (HL 1-3)
233
R26
2
Size of the module
Select a value
Reset filter
Double module
21
Single module
120
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
78
Unfortunately, no results were found for your search query
270 products
(of 270)
2/9
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Han
®
70 A module
Han 70A crimp module, male
Article. No: 09 14 002 3041
Single module
Crimp termination
Male
Contacts: 2
Conductor cross-section: 10 ... 25 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
C module
Han C module, crimp male
Article. No: 09 14 003 3001
Single module
Crimp termination
Male
Contacts: 3
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
70 A module
Han 70A crimp module, female
Article. No: 09 14 002 3141
Single module
Crimp termination
Female
Contacts: 2
Conductor cross-section: 10 ... 25 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
High Density module
Han High Density module, crimp female
Article. No: 09 14 025 3101
Single module
Crimp termination
Female
Contacts: 25
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
High Density module
Han High Density module, crimp male
Article. No: 09 14 025 3001
Single module
Crimp termination
Male
Contacts: 25
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Dummy module
Han Dummy Module (500 pcs)
Article. No: 09 14 000 9950 XL
Single module
Add to Wishlist
Remove from wishlist
Han
®
EEE module
Han EEE module, crimp male
Article. No: 09 14 020 3001
Double module
Crimp termination
Male
Contacts: 20
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
EEE module
Han EEE module, crimp female
Article. No: 09 14 020 3101
Double module
Crimp termination
Female
Contacts: 20
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han-Quintax
®
module
Han-Quintax module, female
Article. No: 09 14 002 3101
Double module
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
40 A module
Han 40A crimp module, female
Article. No: 09 14 002 3102
Single module
Crimp termination
Female
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
70 A module
Han 70A axial module, female 6-16 mm²
Article. No: 09 14 002 2741
Single module
Axial screw termination
Female
Contacts: 2
Conductor cross-section: 6 ... 16 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han E
®
Protected module
Han E Protected module, crimp female
Article. No: 09 14 006 3141
Single module
Crimp termination
Female
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han E
®
Protected module
Han E Protected module, crimp male
Article. No: 09 14 006 3041
Single module
Crimp termination
Male
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
40 A module
Han 40A crimp module, male
Article. No: 09 14 002 3002
Single module
Crimp termination
Male
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert male, (shield-GND)
Article. No: 09 14 008 3017
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert female (shield-GND)
Article. No: 09 14 008 3117
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
C module
Han C axial module, male 2,5-8mm²
Article. No: 09 14 003 2601
Single module
Axial screw termination
Male
Contacts: 3
Conductor cross-section: 2.5 ... 8 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
100 A module
Han 100A crimp module, male
Article. No: 09 14 002 3051
Double module
Crimp termination
Male
Contacts: 2
Conductor cross-section: 10 ... 35 mm²
Rated current: 100 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
100 A module
Han 100A crimp module, female
Article. No: 09 14 002 3151
Double module
Crimp termination
Female
Contacts: 2
Conductor cross-section: 10 ... 35 mm²
Rated current: 100 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
C module
Han C module, crimp male
Article. No: 09 14 003 3002
Single module
Crimp termination
Male
Contacts: 3
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
C module
Han C module, crimp female
Article. No: 09 14 003 3102
Single module
Crimp termination
Female
Contacts: 3
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
40 A module
Han 40A axial module, male 2,5-8mm²
Article. No: 09 14 002 2601
Single module
Axial screw termination
Male
Contacts: 2
Conductor cross-section: 2.5 ... 8 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
40 A module
Han 40A axial module, female 2,5-8 mm²
Article. No: 09 14 002 2701
Single module
Axial screw termination
Female
Contacts: 2
Conductor cross-section: 2.5 ... 8 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert male
Article. No: 09 14 008 3016
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert female
Article. No: 09 14 008 3116
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, crimp female
Article. No: 09 14 009 3101
Single module
Crimp termination
Female
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert male
Article. No: 09 14 008 3011
Insert
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, crimp male
Article. No: 09 14 009 3001
Single module
Crimp termination
Male
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
100 A module
Han 100A single module, male
Article. No: 09 14 001 3031
Single module
Male
Contacts: 1
Conductor cross-section: 10 ... 35 mm²
Rated current: 100 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert female
Article. No: 09 14 008 3111
Insert
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
9
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 270 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends