Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
eShop
...
Interface connectors
HARTING T1 Industrial
Cable assemblies
Cable assemblies
Filters
Series
Select a value
Reset filter
Circular connectors M12
26
HARTING T1 Industrial
52
Element
Select a value
Reset filter
Cable assemblies
52
Specification
Select a value
Reset filter
Pre-assembled on both sides
52
Type of cable
Select a value
Reset filter
Copper cable (round)
52
Termination method
Select a value
Reset filter
Crimp termination
26
Rated current
Select a value
Reset filter
from
4 A
to
4 A
4 A
52
Number of contacts
Select a value
Reset filter
from
2
to
2
2
26
Transmission characteristics
Select a value
Reset filter
600 MHz Bandwidth
52
Data rate
Select a value
Reset filter
1 Gbit/s
52
10 Gbit/s
26
10 Mbit/s
52
100 Mbit/s
52
2.5 Gbit/s
26
5 Gbit/s
26
further contacts
Select a value
Reset filter
+ shielding
26
Gender
Select a value
Reset filter
Male
26
Locking type
Select a value
Reset filter
Screw locking
13
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
26
Coding
Select a value
Reset filter
Single Pair Ethernet (SPE)
26
Material (hood/housing)
Select a value
Reset filter
Zinc die-cast
13
Number of cores
Select a value
Reset filter
from
2
to
2
2
52
Core structure
Select a value
Reset filter
1x 2x AWG 22/7
38
1x 2x AWG 26/7
14
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.5 m
1 m
2 m
2.1 m
2.2 m
3 m
5 m
7.5 m
10 m
15 m
20 m
30 m
40 m
to
0.2 m
0.3 m
0.5 m
1 m
2 m
2.1 m
2.2 m
3 m
5 m
7.5 m
10 m
15 m
20 m
30 m
40 m
0.2 m
4
0.3 m
4
0.5 m
4
1 m
4
2 m
4
2.1 m
1
2.2 m
1
3 m
4
5 m
4
7.5 m
4
10 m
4
15 m
4
20 m
4
30 m
2
40 m
4
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
52
Connector 1
Select a value
Reset filter
HARTING T1 Industrial
39
IP20
13
M12 Single Pair Ethernet (SPE)
13
Overmoulded
39
Slim Design
13
Straight
13
Connector 2
Select a value
Reset filter
HARTING T1 Industrial
26
IP65 / IP67 mated condition
13
M12 Single Pair Ethernet (SPE)
26
Overmoulded
26
Screw locking
13
Slim Design
26
Straight
26
Zinc die-cast
13
Unfortunately, no results were found for your search query
52 products
(of 52)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Type of cable-descending
Termination method-descending
Cable assemblies
M12 T1 SPE 1x2xAWG22/7 PUR 0,3m
Article. No: 33 28 141 4002 003
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 T1 SPE 1x2xAWG22/7 PUR 3,0m
Article. No: 33 28 141 4002 030
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 T1 SPE 1x2xAWG22/7 PUR 10m
Article. No: 33 28 141 4002 100
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 T1 SPE 1x2xAWG22/7 PUR 15m
Article. No: 33 28 141 4002 150
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 T1 SPE 1x2xAWG22/7 PUR 2,0m
Article. No: 33 28 141 4002 020
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 T1 SPE 1x2xAWG22/7 PUR 1,0m
Article. No: 33 28 141 4002 010
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 T1 SPE 1x2xAWG22/7 PUR 7,5m
Article. No: 33 28 141 4002 075
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 T1 SPE 1x2xAWG22/7 PUR 0,5m
Article. No: 33 28 141 4002 005
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 T1 SPE 1x2xAWG22/7 PUR 0,2m
Article. No: 33 28 141 4002 002
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 7,5m
Article. No: 33 28 021 4002 075
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 0,5m
Article. No: 33 28 021 4002 005
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 0,2m
Article. No: 33 28 021 4002 002
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 20m
Article. No: 33 28 021 4002 200
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 3,0m
Article. No: 33 28 021 4002 030
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 2,0m
Article. No: 33 28 021 4002 020
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 40m
Article. No: 33 28 021 4002 400
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 40 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 10m
Article. No: 33 28 021 4002 100
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 15m
Article. No: 33 28 021 4002 150
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 5,0m
Article. No: 33 28 021 4002 050
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 30m
Article. No: 33 28 021 4002 300
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 30 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 1,0m
Article. No: 33 28 021 4002 010
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M12 T1 SPE 1x2xAWG22/7 PUR 0,3m
Article. No: 33 28 021 4002 003
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Type of cable - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 52 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends