Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
Industrial connectors / Han
®
Series
...
Han-Eco
®
Han-Eco
®
B
Hoods/housings for outdoor applications
Hoods/housings for outdoor applications
Resistance to corrosion and ozone: for outdoor use
Filters
Category
Select a value
Reset filter
Hoods/Housings
172
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
16
Cable to cable housing
19
Hood
87
Surface mounted housing
50
Locking type
Select a value
Reset filter
Double locking lever
60
Double locking lever (on the hood)
18
Single locking lever
94
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP66
172
Size
Select a value
Reset filter
10 B
53
16 B
55
24 B
37
6 B
27
Cable entry
Select a value
Reset filter
1x M20
19
1x M25
33
1x M32
51
1x M40
36
2x M20
2
2x M25
4
2x M32
8
2x M40
3
Version
Select a value
Reset filter
Side entry
92
Top entry
64
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
B
172
Description of hood/housing
Select a value
Reset filter
With integrated cable gland
91
With thermo-plastic cover
31
Without frame
5
Clamping range
Select a value
Reset filter
13 ... 21 mm
34
16 ... 28 mm
22
6 ... 13 mm
13
9 ... 17 mm
22
Material (hood/housing)
Select a value
Reset filter
Fibre-glass reinforced
172
Polyamide (PA)
172
Material (seal)
Select a value
Reset filter
FPM
84
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
154
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
154
R23 (HL 1-3)
154
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
172
Unfortunately, no results were found for your search query
172 products
(of 172)
1/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han-Eco 10B-HTE-for SL-M40
Article. No: 19 43 010 0448
Size: 10 B
Single locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HSE-for SL-M32
Article. No: 19 43 006 0547
Size: 6 B
Single locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HTE-for SL-M32
Article. No: 19 43 006 0447
Size: 6 B
Single locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16B-HSE-for DL-M40
Article. No: 19 43 016 0528
Size: 16 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HTE-for SL-M40
Article. No: 19 43 024 0448
Size: 24 B
Single locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 10B Outd-HBM-with DL
Article. No: 19 43 210 0320
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HTE-for SL-M25-glanded
Article. No: 19 43 106 0446
With integrated cable gland
Size: 6 B
Single locking lever
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HSE-for SL-M32
Article. No: 19 43 010 0547
Size: 10 B
Single locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HTE-for SL-M32
Article. No: 19 43 010 0447
Size: 10 B
Single locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HSE-for SL-M20-glanded
Article. No: 19 43 106 0545
With integrated cable gland
Size: 6 B
Single locking lever
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HSE-for DL-M40-glanded
Article. No: 19 43 124 0528
With integrated cable gland
Size: 24 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16B-HTE-for DL-M40
Article. No: 19 43 016 0428
Size: 16 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HSE-for DL-M32-glanded
Article. No: 19 43 124 0527
With integrated cable gland
Size: 24 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HSE-for SL-M32-glanded
Article. No: 19 43 110 0547
With integrated cable gland
Size: 10 B
Single locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HSE-for DL-M20-glanded
Article. No: 19 43 110 0525
With integrated cable gland
Size: 10 B
Double locking lever
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HSE-for SL-M40-glanded
Article. No: 19 43 124 0548
With integrated cable gland
Size: 24 B
Single locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HSE-for SL-M25-glanded
Article. No: 19 43 106 0546
With integrated cable gland
Size: 6 B
Single locking lever
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 6B Outd-HCC-with SL-M25-glanded
Article. No: 19 43 306 0756
With integrated cable gland
Size: 6 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HSE-for SL-M20
Article. No: 19 43 006 0545
Size: 6 B
Single locking lever
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16B-HTE-for SL-M40-glanded
Article. No: 19 43 116 0448
With integrated cable gland
Size: 16 B
Single locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HTE-for DL-M40-glanded
Article. No: 19 43 124 0428
With integrated cable gland
Size: 24 B
Double locking lever
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HTE-for SL-M32-glanded
Article. No: 19 43 106 0447
With integrated cable gland
Size: 6 B
Single locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HSE-for DL-M32-glanded
Article. No: 19 43 110 0527
With integrated cable gland
Size: 10 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HSE-for DL-M40
Article. No: 19 43 024 0528
Size: 24 B
Double locking lever
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Eco 24B Outd-HBM-with SL-with cover
Article. No: 19 43 224 0341
With thermo-plastic cover
Size: 24 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HSE-for DL-M32
Article. No: 19 43 010 0527
Size: 10 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HTE-for SL-M32-glanded
Article. No: 19 43 110 0447
With integrated cable gland
Size: 10 B
Single locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 24B-HTE-for DL-M32-glanded
Article. No: 19 43 124 0427
With integrated cable gland
Size: 24 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10B-HSE-for DL-M25-glanded
Article. No: 19 43 110 0526
With integrated cable gland
Size: 10 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 6B-HSE-for SL-M32-glanded
Article. No: 19 43 106 0547
With integrated cable gland
Size: 6 B
Single locking lever
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 172 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends