Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Interface connectors
D-Sub Subminiature D connectors
PCB connectors
PCB connectors
D-sub standard, D-Sub waterproof, D-Sub mixed and D-Sub filter
Available in multiple termination techniques
The proper contact coating to suit any requirement
Contact spacing 2.54 mm / 2.84 mm
Subcategories
Connector Standard
Up to 50 contacts
Standard, US footprint, low profile (low height)
Machined or stamped contacts
Connector High Density
Up to 78 contacts
3 rows
Connector Filter
Up to 37 contacts
With integrated filter
Other filters on request.
Connector IP67
Up to 50 contacts
Water resistant
for front and rear wall mounting
Connectors Mixed
Modular assembly
More than 20 different connector layouts
for high-power, coaxial, high-voltage, signal and pneumatic contacts
Connector Standard
Connector High Density
Connector Filter
Connector IP67
Connectors Mixed
Filters
Series
Select a value
Reset filter
D-Sub
1325
Identification
Select a value
Reset filter
Filter
72
High Density
99
IP67
33
Mixed
35
Standard
1086
Element
Select a value
Reset filter
Connector
1325
Specification
Select a value
Reset filter
Low-profile
200
U.S. Footprint
48
With rear frame
33
Description of the contact
Select a value
Reset filter
Angled
826
Stamped
1000
Straight
499
Turned
325
Termination method
Select a value
Reset filter
Reflow soldering termination (SMT)
366
Reflow soldering termination (THR)
97
Wave soldering termination
862
Rated current
Select a value
Reset filter
from
2 A
5 A
6.5 A
7.2 A
7.5 A
8 A
to
2 A
5 A
6.5 A
7.2 A
7.5 A
8 A
2 A
99
5 A
420
6.5 A
519
7.2 A
8
7.5 A
257
8 A
8
Number of contacts
Select a value
Reset filter
from
2
3
5
7
9
13
15
17
21
25
26
37
44
50
62
78
to
2
3
5
7
9
13
15
17
21
25
26
37
44
50
62
78
2
4
3
6
5
4
7
4
9
312
13
5
15
309
17
4
21
4
25
277
26
20
37
256
44
20
50
59
62
20
78
19
Performance level
Select a value
Reset filter
1
205
2
637
3
482
NM 30 (S4)
143
acc. to CECC 75301-802
700
further contacts
Select a value
Reset filter
With grounding pin
334
Gender
Select a value
Reset filter
Female
613
Male
712
PCB fixing
Select a value
Reset filter
With board locks
680
With frame
43
Without board locks
20
Locking type
Select a value
Reset filter
Fixing flange with feed through hole Ø 3.1 mm
108
Fixing flange with fitted screw lock 4-40 UNC
358
Fixing flange with fitted screw lock M3
80
Fixing flange with thread 4-40 UNC
463
Fixing flange with thread M3
316
Flange height
Select a value
Reset filter
6.5 mm
28
7.3 mm
35
7.5 mm
16
Coding
Select a value
Reset filter
With coding
6
Filter
Select a value
Reset filter
C-filter 1000 pF ±20% @ ≤100 V
24
C-filter 3900 pF ±20% @ ≤100 V
24
C-filter 47 pF ±20% @ ≤100 V
24
Material (insert)
Select a value
Reset filter
Liquid crystal polymer (LCP)
366
Plated steel
72
Shell: Plated steel
579
Shell: brass, tin plated
33
Shell: steel, nickel plated
562
Shell: steel, tin plated
79
Thermoplastic resin (PCT)
72
Thermoplastic resin, glass-fibre filled
33
Thermoplastic resin, glass-fibre filled (PBT)
35
Thermoplastic resin, glass-fibre filled (PBTP)
722
Thermoplastic resin, glass-fibre filled (PCT)
81
Thermoplastic resin, glass-fibre filled (PPA)
16
Size
Select a value
Reset filter
D-Sub 1
332
D-Sub 2
319
D-Sub 3
314
D-Sub 4
280
D-Sub 5
78
Installation height
Select a value
Reset filter
3.6 mm
190
4.1 mm
20
5.4 mm
20
6.1 mm
39
6.2 mm
196
6.3 mm
79
6.35 mm
144
6.5 mm
8
7.3 mm
466
7.6 mm
9
8 mm
18
8.7 mm
29
Layer thickness
Select a value
Reset filter
≥ 30 µinch
142
Contact resistance, power area
Select a value
Reset filter
≤ 1 mΩ
34
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
780
Requirement set with Hazard Levels
Select a value
Reset filter
R26
780
Unfortunately, no results were found for your search query
1,325 products
(of 1,325)
1/45
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Description of the contact-descending
Connector
DSUB SV FE SSDP ANG73-254 09P PL2 GC4-40
Article. No: 09 66 152 6612
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR 09P PL2 GC 4-40
Article. No: 09 65 161 6712
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 09P PL2 GC 4-40
Article. No: 09 66 151 6512
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 09P PL2 GC SLK 4-40
Article. No: 09 66 151 6513
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG73-254 09P PL2 GC 4-
Article. No: 09 65 162 6812
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG36-254 09P PL2 GC4-40
Article. No: 09 65 162 6816
Low-profile
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG73-254 09P PL2GCSLK4-
Article. No: 09 65 162 6813
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D-SUB "US" 9F-EW 6,08
Article. No: 09 68 153 7612
U.S. Footprint
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG73-254 09P AU2
Article. No: 09 66 162 6812
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
SV FE SSDP STR29 09P PL2GCSLK4-40HT
Article. No: 09 66 155 6513
Reflow soldering termination (THR)
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated
Grey
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP ANG-US 09P AUS4
Article. No: 09 68 153 5613
U.S. Footprint
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR29 15P PL2 GC M3 HT
Article. No: 09 65 269 6711
Reflow soldering termination (THR)
Rated current: 6.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated
Grey
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG-US 09P AUS4
Article. No: 09 68 163 5813
U.S. Footprint
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR29 15P PL2 GC M3 HT
Article. No: 09 66 255 6511
Reflow soldering termination (THR)
Rated current: 6.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated
Grey
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR 09P PL2 GC SLK 4-40
Article. No: 09 65 161 6713
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE STR 15P PL3
Article. No: 09 56 151 7500
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SVFE SSDP ANG73-254 09PPL2GCSLK4-40
Article. No: 09 66 152 6613
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP ANG-US 09P AU3
Article. No: 09 68 153 7613
U.S. Footprint
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
D-SUB "US" 9F-EW 6.08
Article. No: 09 68 153 5612
U.S. Footprint
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDPANG36-254 09PPL2GCSLK4-40
Article. No: 09 66 152 6617
Low-profile
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG73-254 15P AU2
Article. No: 09 66 262 6812
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP ANG73-254 25P PL2 GC4-40
Article. No: 09 66 352 6612
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 15P PL2 GC 4-40
Article. No: 09 66 251 6512
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
D SUB HD FE STR 26P PL3_4-40 SCREW LOCK
Article. No: 09 56 251 7513
Wave soldering termination
Rated current: 2 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated
Black
Contacts: 26
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP ANG73-254 09P PL2GCM3
Article. No: 09 66 152 6611
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP ANG73-254 15P PL2 GC4-40
Article. No: 09 66 252 6612
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR 25P PL2 GC 4-40
Article. No: 09 65 361 6712
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 25P PL2 GC SLK 4-40
Article. No: 09 66 351 6513
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE TSDP STR 09P AU2
Article. No: 09 67 009 4755
Wave soldering termination
Rated current: 7.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR 09P PL3 GC SLK 4-40
Article. No: 09 65 161 7713
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
45
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Description of the contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 1,325 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends