Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Industrial connectors / Han
®
Accessories
Frames
Frames
Docking frame
Mounting frames
Filters
Category
Select a value
Reset filter
Accessories
216
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
8
IP65 / IP67
12
Conductor cross-section
Select a value
Reset filter
0.5 ... 2.5 mm² PE (signal side)
8
1 ... 10 mm² PE (power side)
8
1 ... 2.5 mm² PE (signal side)
1
1 ... 2.5 mm² PE terminal signal side
10
4 ... 10 mm² PE (power side)
1
4 ... 10 mm² PE terminal power side
10
6 mm²
1
The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
8
Gender
Select a value
Reset filter
Female
8
Male
8
Size
Select a value
Reset filter
10 B
11
16 B
27
16 HPR enlarged
12
22 HPR
4
24 B
43
24 HPR
1
24 HPR enlarged
22
34 HPR
8
48 B
13
48 HPR
1
6 B
14
L32 B
2
Modular Twin
1
SP1
2
Series
Select a value
Reset filter
Han-Modular
®
44
Han-
Yellock
®
6
Han
®
1A
1
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
B
4
Han-Eco
®
Modular
8
Han
®
B
4
Han
®
HPR
30
Han
®
HPR Compact
6
Han
®
HPR EasyCon
33
Han
®
HPR enlarged
34
Han
®
M
2
Type of accessory
Select a value
Reset filter
Adapter frames
6
Docking frame
34
Frame
123
Hinged frame
20
Hinged frame plus
10
Mounting frames
20
Shielded frame
1
Sliding frame
2
Description of the accessory
Select a value
Reset filter
10x Han
®
HC Modular 350
2
1x Han
®
HC Modular 250
1
1x Han
®
HC Modular 350
3
1x Han
®
HC Modular 650
1
1x Han
®
Q 2/0
1
1x Han
®
Q 5/0
9
1x Han
®
Q 5/0 / Han
®
Q 7/0
2
2x Han
®
HC Modular 250
2
2x Han
®
HC Modular 350
4
2x Han
®
HC Modular 650
9
2x Han
®
Q 5/0
2
2x PE 6 mm
2
1
3x Han
®
HC Modular 250
13
3x Han
®
HC Modular 350
10
3x Han
®
HC Modular 650
4
4x HC 350 contacts + 2x Han
®
Q 5/0
2
4x HC 350 contacts + 2x Han
®
Q 5/0 in a bulkhead mounted housing
1
4x HC 350 contacts + 2x Han
®
Q 5/0 in a hood
1
4x HC 650 contacts + 2x Han
®
Q 5/0
2
4x Han
®
HC Modular 250
16
4x Han
®
HC Modular 350
4
4x Han
®
HC Modular 650
4
5x Han
®
HC Modular 350 + 1x Han
®
HC Modular 350 PE
2
6x Han
®
HC Modular 350
2
A ... B
4
A ... C
4
A ... D
6
A ... F
12
A … H
5
A … L
2
Enlarged
1
Fixed
7
Float mount
8
HMC version
8
Han
®
HPR
9
Han
®
HPR Compact
4
Han
®
HPR VarioShell
1
In housing Han
®
10 A
1
Low construction
2
M6
1
Movable side
1
Rear mounting
9
SP1
2
Thread M6
7
Thread M8
1
a ... b
4
a ... c
5
a ... d
5
a ... f
12
a … h
5
a … l
2
for 1 module
1
for 2 modules
10
for 3 modules
9
for 4 modules
13
for 4 standard inserts - size 16 B
1
for 6 modules
12
for 8 modules
2
for Han-Modular
®
hinged frames
2
for Han-
Yellock
®
30
4
for Han-
Yellock
®
60
4
for bulkhead mounted housings
7
for cable to cable housing
4
for carrier hoods
3
for female inserts
46
for hoods
4
for male inserts
46
for standard hoods/housings
4
for standard inserts
2
for surface mounted housings
4
for up to 12 single modules
4
for up to 6 single modules
8
for up to 8 single modules
8
for wall mounting
2
with test position
2
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
12
Material (seal)
Select a value
Reset filter
NBR
8
Colour (accessories)
Select a value
Reset filter
Black
2
RAL 7032 (pebble grey)
6
RAL 9005 (jet black)
12
Material (accessories)
Select a value
Reset filter
Aluminium
2
Aluminium die-cast
12
Corrosion resistant
4
Fibre-glass reinforced
12
Metal
80
Polyamide (PA)
18
Polycarbonate (PC)
6
Stainless steel
54
Zinc die-cast
12
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
26
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
25
R23 (HL 1-3)
25
R26
1
Unfortunately, no results were found for your search query
216 products
(of 216)
2/8
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Degree of protection acc. to IEC 60529-descending
Conductor cross-section-descending
Gender-descending
Size-descending
Frame
Frame-F 3XHC 350-Han 24HPR enlarged
Article. No: 09 11 000 9958
for female inserts, 3x Han
®
HC Modular 350
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 16B f. 4 modules (A..D)
Article. No: 09 14 216 0303
HMC version, for 4 modules, A ... D
Size: 16 B
Add to Wishlist
Remove from wishlist
Sliding frame
Sliding frame Han 16B, floating side
Article. No: 09 14 016 1721
with test position, for 4 modules, Float mount, A ... D
Size: 16 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 6B f. 2 modules (a..b)
Article. No: 09 14 206 0313
HMC version, for 2 modules, a ... b
Size: 6 B
Add to Wishlist
Remove from wishlist
Docking frame
Han 24Mod Docking Frame Moveable, Set
Article. No: 09 14 024 1706
Float mount, for 6 modules, a ... f
Add to Wishlist
Remove from wishlist
Docking frame
Han 24Mod Docking Frame Fixed, Set
Article. No: 09 14 024 1716
Fixed, for 6 modules, A ... F
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 16B f. 4 modules (a..d)
Article. No: 09 14 216 0313
HMC version, for 4 modules, a ... d
Size: 16 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 6B f. 2 modules (A..B)
Article. No: 09 14 206 0303
HMC version, for 2 modules, A ... B
Size: 6 B
Add to Wishlist
Remove from wishlist
Docking frame
Han 6Mod Docking Frame Fixed, Set
Article. No: 09 14 006 1716
Fixed, for 2 modules, A ... F
Add to Wishlist
Remove from wishlist
Docking frame
Han 10B Docking Frame (35 mm)
Article. No: 09 30 010 1704
Stainless steel
Size: 10 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 8 modules A-H
Article. No: 09 14 032 0361
for 8 modules, A … H
Size: L32 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 8 modules a-h
Article. No: 09 14 032 0371
for 8 modules, a … h
Size: L32 B
Add to Wishlist
Remove from wishlist
Frame
Frame Han 24HPR EasyCon Short PE-Mod-A-H
Article. No: 09 40 024 9935
for up to 8 single modules, A … H, Low construction
Size: 24 B
Add to Wishlist
Remove from wishlist
Frame
Han 24 HPR EasyCon Frame Female 3XHC350
Article. No: 09 40 024 9912
for female inserts, 3x Han
®
HC Modular 350
Size: 24 B
Add to Wishlist
Remove from wishlist
Docking frame
Han 16Mod Docking Frame Fixed, Set
Article. No: 09 14 016 1716
Fixed, for 4 modules, A ... F
Add to Wishlist
Remove from wishlist
Docking frame
Han 16Mod Docking Frame Moveable, Set
Article. No: 09 14 016 1706
Float mount, for 4 modules, a ... f
Add to Wishlist
Remove from wishlist
Docking frame
Han 6Mod Docking Frame Moveable, Set
Article. No: 09 14 006 1706
Float mount, for 2 modules, a ... f
Add to Wishlist
Remove from wishlist
Adapter frames
Yellock mixed adapter - housing
Article. No: 11 00 200 0301
for bulkhead mounted housings, for Han-
Yellock
®
30, for Han-
Yellock
®
60
Add to Wishlist
Remove from wishlist
Adapter frames
Yellock mixed adapter carrier hood
Article. No: 11 00 200 0101
for carrier hoods, for Han-
Yellock
®
30, for Han-
Yellock
®
60
Add to Wishlist
Remove from wishlist
Frame
Frame Han 24HPR EasyCon Short PE-Mod-a-h
Article. No: 09 40 024 9936
for up to 8 single modules, a … h, Low construction
Size: 24 B
Add to Wishlist
Remove from wishlist
Frame
Hinged frame 12xMod a-l Han34HPR V-Hood
Article. No: 09 11 034 9975
for up to 12 single modules, a … l
Size: 34 HPR
Add to Wishlist
Remove from wishlist
Frame
HC 650-Halterung enlarged-F
Article. No: 09 11 000 9974
for female inserts, 3x Han
®
HC Modular 650
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Han 1HC-Halterung 650A
Article. No: 09 11 000 9971
for male inserts, for female inserts, 1x Han
®
HC Modular 650
Size: 6 B
Add to Wishlist
Remove from wishlist
Frame
Frame 3xHC250-M enlarged
Article. No: 09 11 000 9931
for male inserts, 3x Han
®
HC Modular 250
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Frame 3xHC250-M-enlarged
Article. No: 09 11 000 9943
for male inserts, 3x Han
®
HC Modular 250
Size: 16 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Frame 3xHC250-F-enlarged
Article. No: 09 11 000 9944
for female inserts, 3x Han
®
HC Modular 250
Size: 16 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Han 4HC-Halterung
Article. No: 09 11 000 9954
for male inserts, for female inserts, 4x HC 350 contacts + 2x Han
®
Q 5/0 in a hood
Size: 48 B
Add to Wishlist
Remove from wishlist
Frame
Frame 4xHC250-F (invers)
Article. No: 09 11 000 9942
for female inserts, 4x Han
®
HC Modular 250
Size: 24 B
Add to Wishlist
Remove from wishlist
Frame
HC 350-Halterung enlarged-M
Article. No: 09 11 000 9964
for male inserts, 4x Han
®
HC Modular 350
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Han 4HC-Halterung
Article. No: 09 11 000 9955
for male inserts, for female inserts, 4x HC 350 contacts + 2x Han
®
Q 5/0 in a bulkhead mounted housing
Size: 48 B
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
8
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Degree of protection acc. to IEC 60529 - descending
Conductor cross-section - descending
Gender - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 216 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends