Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
HARTING Ukraine
HARTING Ukraine Overview
Distributors in Ukraine
HARTING Украина
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
myHARTING
Ukraine (English (GB))
eShop
...
Industrial connectors / Han
®
Accessories
Locking systems
Locking systems
Spare locking levers
Other locking elements
Filters
Category
Select a value
Reset filter
Accessories
47
Locking type
Select a value
Reset filter
Double locking lever
8
Single locking lever
25
Series
Select a value
Reset filter
Han-Modular
®
6
Han
®
1A
1
Han
®
GND
1
Han
®
S
7
Series of hoods/housings
Select a value
Reset filter
Han A
®
3
Han-Eco
®
A
2
Han-Eco
®
B
5
Han-Eco
®
Modular
2
Han
®
B
8
Identification
Select a value
Reset filter
Han
®
S 120
4
Han
®
S 200
3
Type of accessory
Select a value
Reset filter
Contact locking system
3
Female screw lock
1
Locking element
2
Locking levers
36
Locking roll
1
Module locking system
3
Unlocking protection
1
Description of the accessory
Select a value
Reset filter
Double
1
Han
®
Q 8/0
2
Single
1
Spare part
1
With strain relief
1
for Han
®
1A inserts with single locking lever
1
for rail
1
Colour (accessories)
Select a value
Reset filter
Black
15
Grey
1
RAL 1028 (melon yellow)
2
RAL 3001 (signal red)
2
RAL 5015 (sky blue)
1
RAL 7032 (pebble grey)
1
RAL 7037 (dust grey)
11
RAL 9005 (jet black)
2
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
14
Polycarbonate (PC)
11
Stainless steel
12
Steel, zinc plated
2
Teflon (PTFE)
3
Thermoplastic
10
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
33
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-2)
3
R22 (HL 1-3)
33
R23 (HL 1-2)
3
R23 (HL 1-3)
33
R26
1
Unfortunately, no results were found for your search query
47 products
(of 47)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Locking type-descending
Series-descending
Series of hoods/housings-descending
Identification-descending
Locking levers
Han-Easy Lock ® 32B, DL
Article. No: 09 00 000 5231
Size: 32 B
Double locking lever
Polycarbonate (PC), Stainless steel
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Locking levers
Han 10/16/24B-DL Thermoplastic (black)
Article. No: 09 00 000 5246
Size: 10/16/24 B
Double locking lever
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Locking levers
Han-Easy Lock ® 16A, SL
Article. No: 09 00 000 5225
Size: 16 A
Single locking lever
Polycarbonate (PC), Stainless steel
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Unlocking protection
Han GND unlocking protection yellow
Article. No: 09 14 000 9938
Add to Wishlist
Remove from wishlist
Module locking system
Module Clamp w/o strain relief (1 pcs)
Article. No: 09 14 000 0311
Add to Wishlist
Remove from wishlist
Female screw lock
SCREW BOLT WITH REEL
Article. No: 09 30 000 9957
Steel, zinc plated
Add to Wishlist
Remove from wishlist
Locking roll
Han 48B latching roller bolt
Article. No: 09 30 000 9998
Steel, zinc plated
Add to Wishlist
Remove from wishlist
Contact locking system
Han HV Module 40A locking sleeve
Article. No: 09 14 000 9813
Teflon (PTFE)
Add to Wishlist
Remove from wishlist
Locking levers
Han 3A lever, black
Article. No: 09 00 000 5410
Spare part
Size: 3 A
Single locking lever
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Locking levers
Han-Easy Lock ® 10B-SL big pack 650 PU
Article. No: 09 00 000 5228 XL
Size: 10 B
Single locking lever
Polycarbonate (PC), Stainless steel
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Locking levers
Han Q 8/0-BUEGEL (1500Stck./gelbe Wanne)
Article. No: 09 00 000 5244 XL
Han
®
Q 8/0
Size: Han-Compact
®
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Locking levers
Han 3A-SL Thermoplasitc (black) 300 PU
Article. No: 09 00 000 5242 XL
Size: 3 A
Single locking lever
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Locking levers
Han Easy-Lock QB, lever, big pack
Article. No: 09 00 000 5221 XL
Size: 10/16/24 B
Double locking lever
Polycarbonate (PC), Stainless steel
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL UP
Article. No: 09 93 000 9960
Single locking lever
Polyamide (PA)
RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL blue
Article. No: 09 93 000 9964
Single locking lever
Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL black
Article. No: 09 93 000 9962
Single locking lever
Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL red
Article. No: 09 93 000 9963
Single locking lever
Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Locking type - descending
Series - descending
Series of hoods/housings - descending
Identification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 47 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends