Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
Interface connectors
...
D-Sub Subminiature D connectors
PCB connectors
Connector Standard
Connector Standard
Up to 50 contacts
Standard, US footprint, low profile (low height)
Machined or stamped contacts
Filters
Series
Select a value
Reset filter
D-Sub
1086
Identification
Select a value
Reset filter
Standard
1086
Element
Select a value
Reset filter
Connector
1086
Specification
Select a value
Reset filter
Low-profile
200
U.S. Footprint
48
Description of the contact
Select a value
Reset filter
Angled
728
Stamped
901
Straight
358
Turned
185
Termination method
Select a value
Reset filter
Reflow soldering termination (SMT)
366
Reflow soldering termination (THR)
97
Wave soldering termination
623
Rated current
Select a value
Reset filter
from
5 A
6.5 A
7.2 A
7.5 A
8 A
to
5 A
6.5 A
7.2 A
7.5 A
8 A
5 A
366
6.5 A
519
7.2 A
8
7.5 A
185
8 A
8
Number of contacts
Select a value
Reset filter
from
9
15
25
37
50
to
9
15
25
37
50
9
279
15
263
25
249
37
238
50
55
Performance level
Select a value
Reset filter
1
88
2
565
3
432
NM 30 (S4)
26
acc. to CECC 75301-802
628
further contacts
Select a value
Reset filter
With grounding pin
301
Gender
Select a value
Reset filter
Female
492
Male
594
PCB fixing
Select a value
Reset filter
With board locks
485
Without board locks
20
Locking type
Select a value
Reset filter
Fixing flange with feed through hole Ø 3.1 mm
64
Fixing flange with fitted screw lock 4-40 UNC
317
Fixing flange with fitted screw lock M3
80
Fixing flange with thread 4-40 UNC
324
Fixing flange with thread M3
301
Flange height
Select a value
Reset filter
6.5 mm
28
7.3 mm
16
Material (insert)
Select a value
Reset filter
Liquid crystal polymer (LCP)
366
Shell: Plated steel
579
Shell: steel, nickel plated
463
Shell: steel, tin plated
44
Thermoplastic resin, glass-fibre filled (PBTP)
623
Thermoplastic resin, glass-fibre filled (PCT)
81
Thermoplastic resin, glass-fibre filled (PPA)
16
Size
Select a value
Reset filter
D-Sub 1
279
D-Sub 2
263
D-Sub 3
249
D-Sub 4
238
D-Sub 5
55
Installation height
Select a value
Reset filter
3.6 mm
190
5.4 mm
20
6.2 mm
196
6.3 mm
48
6.35 mm
144
6.5 mm
8
7.3 mm
451
8.7 mm
29
Layer thickness
Select a value
Reset filter
≥ 30 µinch
25
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
660
Requirement set with Hazard Levels
Select a value
Reset filter
R26
660
Unfortunately, no results were found for your search query
1,086 products
(of 1,086)
2/37
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Description of the contact-descending
Connector
DSUB SV FE SSDP ANG36-254 09P PL2 GC4-40
Article. No: 09 66 152 6616
Low-profile
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
FE SSDP STR 25P PL2 GC 4-40
Article. No: 09 66 351 6512
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG-US 09P AU3
Article. No: 09 68 163 7813
U.S. Footprint
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 09P PL2 GC M3
Article. No: 09 66 151 6511
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDPANG73-254 09PPL3GCSLK4-40
Article. No: 09 66 152 7613
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG73-254 15P PL2 GC 4-
Article. No: 09 65 262 6812
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR29 15P PL2 GC 4-40 HT
Article. No: 09 65 269 6712
Reflow soldering termination (THR)
Rated current: 6.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated
Grey
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR 15P PL2 GC 4-40
Article. No: 09 65 261 6712
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 15P PL2 GC SLK 4-40
Article. No: 09 66 251 6513
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG87-254 50P AU2
Article. No: 09 66 562 6812
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 50 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG36-254 09P PL3 GC4-40
Article. No: 09 65 162 7816
Low-profile
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 09P PL2 NUT M3
Article. No: 09 66 111 6501
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR29 09P PL2 GC M3 HT
Article. No: 09 66 155 6511
Reflow soldering termination (THR)
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated
Grey
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 09P PL3 GC SLK 4-40
Article. No: 09 66 151 7513
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG73-254 15P PL2GCSLK4-
Article. No: 09 65 262 6813
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA TSDP STR 09P AU2
Article. No: 09 67 009 5655
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SVFE SSDP ANG73-254 25PPL2GCSLK4-40
Article. No: 09 66 352 6613
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG36-254 09P PL2 GC M3
Article. No: 09 65 162 6815
Low-profile
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 09P PL2 NUT 4-40
Article. No: 09 66 111 6502
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 37P PL2 GC 4-40
Article. No: 09 66 451 6512
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP STR 37P PL2 GC 4-40
Article. No: 09 65 461 6712
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 50P AU2
Article. No: 09 66 511 6502
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 50
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 09P PL3 GC 4-40
Article. No: 09 66 151 7512
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP ANG-US 15P AU3
Article. No: 09 68 253 7613
U.S. Footprint
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 15 With grounding pin
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA TSDP STR 09P AU3
Article. No: 09 67 009 5654
Wave soldering termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDPANG73-254 15P PL2GC4-40HT
Article. No: 09 66 256 6612
Reflow soldering termination (THR)
Rated current: 6.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated
Grey
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB ANGLED EUR FEMALE STAMPED
Article. No: 09 66 452 6613
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 37 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV MA SSDP ANG73-254 09P PL2GCM3
Article. No: 09 65 162 6811
Wave soldering termination
Rated current: 6.5 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9 With grounding pin
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP STR 09P PL3 GC M3
Article. No: 09 66 151 7511
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
DSUB SV FE SSDP ANG36-254 37P PL2 GC4-40
Article. No: 09 66 452 6616
Low-profile
Wave soldering termination
Rated current: 6.5 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 37 With grounding pin
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
37
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Description of the contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 1,086 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends