Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
Industrial connectors / Han
®
Contacts
Contacts
Electrical contacts
Pneumatic contacts
Optical contacts
Subcategories
Electrical contacts
Data
Signal
Power
for demanding industrial requirements
Easy assembly
Optical contacts
for 1mm glass fibre
Singlemode
Multimode
Not sensitive to electrical interference
Pneumatic contacts
for the transmission of compressed air
for installation in Han-Modular
®
connectors
Operating pressure up to 8 bar (116 psi)
Electrical contacts
Optical contacts
Pneumatic contacts
Filters
Category
Select a value
Reset filter
Contacts
451
Rated current
Select a value
Reset filter
from
≤ 1.5 A
≤ 7.5 A
≤ 10 A
≤ 16 A
≤ 20 A
≤ 32 A
≤ 35 A
≤ 40 A
≤ 60 A
≤ 70 A
≤ 100 A
≤ 120 A
≤ 200 A
≤ 250 A
≤ 300 A
≤ 350 A
≤ 650 A
≤ 800 A
to
≤ 1.5 A
≤ 7.5 A
≤ 10 A
≤ 16 A
≤ 20 A
≤ 32 A
≤ 35 A
≤ 40 A
≤ 60 A
≤ 70 A
≤ 100 A
≤ 120 A
≤ 200 A
≤ 250 A
≤ 300 A
≤ 350 A
≤ 650 A
≤ 800 A
≤ 1.5 A
6
≤ 7.5 A
10
≤ 10 A
46
≤ 16 A
73
≤ 20 A
34
≤ 32 A
6
≤ 35 A
10
≤ 40 A
23
≤ 60 A
9
≤ 70 A
19
≤ 100 A
27
≤ 120 A
5
≤ 200 A
28
≤ 250 A
16
≤ 300 A
10
≤ 350 A
23
≤ 650 A
13
≤ 800 A
5
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.21 mm²
2
0.09 ... 0.25 mm²
2
0.13 ... 0.33 mm²
8
0.14 ... 0.37 mm²
31
0.25 ... 0.52 mm²
4
0.5 mm²
22
0.75 mm²
18
0.75 ... 1 mm²
1
1 mm²
18
1.5 mm²
26
1.5 ... 2.5 mm²
3
10 mm²
25
10 ... 25 mm²
2
120 mm²
8
150 mm²
4
16 mm²
21
16 ... 35 mm²
2
185 mm²
4
2.5 mm²
25
240 mm²
2
25 mm²
20
3 mm²
6
35 mm²
20
35 ... 70 mm²
2
38 mm²
2
4 mm²
18
4 ... 6 mm²
3
5.5 mm²
2
50 mm²
10
6 mm²
13
70 mm²
15
95 mm²
7
95 ... 120 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 1/0
2
AWG 10
11
AWG 12
24
AWG 14
25
AWG 16
25
AWG 18
37
AWG 2
2
AWG 20
22
AWG 24 ... AWG 20
4
AWG 26 ... AWG 22
39
AWG 28 ... AWG 24
4
AWG 4
4
AWG 6
4
AWG 8
10
Type of contact
Select a value
Reset filter
Axial screw contact
8
Coaxial contact
6
Crimp contact
315
FO contact
11
Female contact M12
1
LC contact
4
PCB contact
26
PE contact
13
Pneumatic contact
51
SC contact
6
Screw contact
6
Screw-in contact
4
Gender
Select a value
Reset filter
Female
207
Male
206
Series
Select a value
Reset filter
D-Sub
16
DIN 41626
8
Han D
®
42
Han D
®
HMC
14
Han E
®
49
Han E
®
HMC
14
Han E
®
High Temp
10
Han-Fast
®
Lock
9
Han-
Yellock
®
34
Han
®
C
13
Han
®
C HMC
10
Han
®
HsB
10
Han
®
ORV3 power
6
Han
®
Q
1
Han
®
S
17
TC 100
25
TC 200
16
TC 250
16
TC 300
4
TC 350
23
TC 650
13
TC 70
19
TC 800
5
har
-modular
®
5
Identification
Select a value
Reset filter
1/0 protected
1
Han
®
S 120
5
Han
®
S 200
12
Standard
6
Description of the contact
Select a value
Reset filter
Female contact
11
Female contact incl. rubber sleeve
2
M5
1
M6 Short version
1
M8
2
M8 Short version
2
Male M6
1
Male M6 With Tuflok
®
protection
1
Male M8
1
Male M8 With Tuflok
®
protection
1
Multimode for cable diameter up to 2 mm
1
Multimode for cable diameter up to 3 mm
1
Relay contact
4
Singlemode for cable diameter up to 2 mm
1
Singlemode for cable diameter up to 3 mm
1
With pin
6
With pin Angled
3
With protective insert
7
With shut-off Angled
3
With shut-off Polypropylen Straight
4
With shut-off Straight
10
Without shut-off Angled
6
Without shut-off Straight
28
for 1 mm plastic fibre
9
for 1 mm plastic fibre Crimp termination
1
for 1 mm plastic fibre Fast termination
1
for GI fibre 50/125 μm for ceramic ferrule 62.5/125 μm
3
for SI fibre (HCS
®
) 200/230 μm
1
for cables RG 174 U, 188 AU, 316 U
2
for cables RG 179 BU, 187 AU
2
for cables RG 58
2
for singlemode fibre 9/125 μm
2
Transmission characteristics
Select a value
Reset filter
Cat. 7
A
4
Material (contacts)
Select a value
Reset filter
Brass
39
Constantan
6
Copper alloy
363
Delrin acetal
12
Iron
6
Surface (contacts)
Select a value
Reset filter
Gold plated
62
HMC gold plated
62
Noble metal over Ni
6
Silver plated
243
Material (seal)
Select a value
Reset filter
Buna-N
12
HNBR (hydrated NBR)
18
NBR
21
Tube inner diameter
Select a value
Reset filter
from
1.6 mm
3 mm
4 mm
6 mm
8 mm
10 mm
to
1.6 mm
3 mm
4 mm
6 mm
8 mm
10 mm
1.6 mm
3
3 mm
6
4 mm
6
6 mm
6
8 mm
3
10 mm
3
Material (accessories)
Select a value
Reset filter
Thermoplastic polyurethane (TPU)
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
9
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
11
R23 (HL 1-3)
11
R26
2
Unfortunately, no results were found for your search query
451 products
(of 451)
3/16
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Conductor cross-section-descending
Conductor cross-section-descending
Type of contact-descending
Crimp contact
R 15-STI-C-0, 14-0,37 QMM
Article. No: 09 15 000 6107
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han C-male contact-c 10mm²
Article. No: 09 32 000 6109
Rated current: ≤40 A
Male
Copper alloy
Silver plated
Conductor cross-section: 10 mm²
AWG 8
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag 22-26 AWG
Article. No: 09 15 000 6207
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Au 2.5 mm / 14AWG
Article. No: 09 33 000 6223
Rated current: ≤16 A
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Au 0.14-0.37 mm²
Article. No: 09 33 000 6117
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han-Yellock F-c 1mm² (Ag)
Article. No: 11 05 000 6204
Rated current: ≤20 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 3.0 mm²/ 12 AWG
Article. No: 09 33 000 6206
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 3 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Au 0.14-0.37 mm²
Article. No: 09 33 000 6217
Rated current: ≤16 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han TC70 male contact 10mm²
Article. No: 09 11 000 6131
Rated current: ≤70 A
Male
Copper alloy
Silver plated
Conductor cross-section: 10 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
Han TC70 female contact 10mm²
Article. No: 09 11 000 6231
Rated current: ≤70 A
Female
Copper alloy
Silver plated
Conductor cross-section: 10 mm²
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact male 4,0 mm
Article. No: 09 14 000 6153
Without shut-off, Straight
Male
Delrin acetal
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6224
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6124
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han-Yellock M-c 0.5mm² (Ag)
Article. No: 11 05 000 6102
Rated current: ≤20 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han TC70 male contact 16mm²
Article. No: 09 11 000 6132
Rated current: ≤70 A
Male
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
Han-Yellock M-c 1mm² (Ag)
Article. No: 11 05 000 6104
Rated current: ≤20 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han TC70 female contact 16mm²
Article. No: 09 11 000 6232
Rated current: ≤70 A
Female
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
Han-Yellock F-c 1.5mm² (Ag)
Article. No: 11 05 000 6205
Rated current: ≤20 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact fem. with valve 4,0 mm
Article. No: 09 14 000 6258
With shut-off Polypropylen, Straight
Female
Delrin acetal
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Au 4.0 mm²/ 12 AWG
Article. No: 09 33 000 6119
Rated current: ≤16 A
Male
Copper alloy
Gold plated
Conductor cross-section: 4 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
Han-Yellock M-c 1.5mm² (Ag)
Article. No: 11 05 000 6105
Rated current: ≤20 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Pneumatic contact
Pneumatic contact male 3,0 mm
Article. No: 09 14 000 6152
Without shut-off, Straight
Male
Delrin acetal
Add to Wishlist
Remove from wishlist
Crimp contact
Han-Yellock M-c 0.37mm² (Ag)
Article. No: 11 05 000 6101
Rated current: ≤20 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB FE turned contact_AWG20-24_PL1 HMC
Article. No: 09 67 000 8470
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB MA turned contact_AWG20-24_PL1 HMC
Article. No: 09 67 000 8570
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 0,75 mm² Au/HMC
Article. No: 09 15 200 6125
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han-Yellock F-c 0.5mm² (Ag)
Article. No: 11 05 000 6202
Rated current: ≤20 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6227
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
PCB contact
Han D Solder Contact, F, - for Han K8/24
Article. No: 09 15 000 6294
Rated current: ≤7.5 A
Female
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Crimp contact
Han TC100 male contact 16mm²
Article. No: 09 11 000 6116
Rated current: ≤100 A
Male
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
2
3
4
16
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Conductor cross-section - descending
Conductor cross-section - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 451 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends