Matching Products
Matching Products NEW
Accessories
3
Part number: 20 95 000 0002 00
HAIIC MICA USB
HAIIC MICA USB

Image is for illustration purposes only. Please refer to product description.

Properties Overview
MICA
USB
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 95 000 0002 00
HAIIC MICA USB
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
3
Product Details
Identification
  • Series HARTING IIC
  • Element MICA
  • Specification USB
  • Features
    Designed for the harsh industrial environment
    Tested according industry and railway standards
    Ready for software customisation
    Adaptable, upgradeable hardware
    Power over Ethernet (PoE)
Version
  • Processor 1 GHz ARM
  • Memory
    1 GB RAM
    4 GB eMMC
    Up to 32 GB Flash (via Micro SD Card)
  • Operating system Linux
  • Fixing
    DIN rail mounting kit
    Wall mounting kit
  • Diagnostic display 2 LEDs to visualise the device status
Termination data
  • Supply voltage
    12 V DC
    24 V DC
  • Interfaces Ethernet (TCP/IP) 10/100 Mbit/s
Technical characteristics
  • Limiting temperature -25 ... +75 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
Material properties
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 132 mm
  • Width 86 mm
  • Height 35 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications EN 301489
  • CE Yes
Commercial data
  • Packaging size 1
  • Net weight 680 g
  • Country of origin Germany
  • European customs tariff number 84714100
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
com.harting.productdetail.downloads.assemblyInstruction.manual.title
Download Settings
com.harting.productdetail.downloads.assemblyInstruction.manual.title
Download Settings
Links
Documentation
Software
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare