Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
HARTING in Austria
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Whistleblower System
myHARTING
Austria (English (GB))
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han
®
HPR Compact Hoods/housings for harsh outdoor environments
Han
®
HPR Compact Hoods/housings for harsh outdoor environments
Excellent EMC characteristics
Metal hoods and housings with excellent corrosion resistance
Screw lock made of high-quality stainless steel
Filters
Category
Select a value
Reset filter
Hoods/Housings
176
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
12
Extender
12
Hood
134
Surface mounted housing
18
Locking type
Select a value
Reset filter
Central locking lever
70
Screw locking
106
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
172
IP66
4
IP68
176
IP69
4
IP6K9K acc. to ISO 20653
172
Size
Select a value
Reset filter
10 B
45
16 B
46
24 B
59
6 B
22
L32 B
4
Cable entry
Select a value
Reset filter
1x M20
2
1x M25
36
1x M32
38
1x M40
37
2x M20
4
2x M25
8
2x M32
11
2x M40
9
3x M25
3
3x M32
2
4x M20
1
4x M25
1
Version
Select a value
Reset filter
45° side entry
18
Side entry
66
Top entry
68
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR Compact
176
Description of hood/housing
Select a value
Reset filter
With M6 bush
1
With rectangular gasket
2
with functional earth
2
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
176
Corrosion resistant
176
Material (seal)
Select a value
Reset filter
NBR
42
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
66
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
66
R7 (HL 1-3)
66
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
176
Unfortunately, no results were found for your search query
176 products
(of 176)
6/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han 24HPR-Compact-HTE-LC-for CL-M40
Article. No: 19 40 524 1483
Size: 24 B
Low construction
Central locking lever
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-Compact-HSE-HC-for CL-M25
Article. No: 19 40 516 0581
Size: 16 B
High construction
Central locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-Compact-HSE-LC-for CL-M25
Article. No: 19 40 516 1581
Size: 16 B
Low construction
Central locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-Compact-HTE-LC-for CL-M32
Article. No: 19 40 516 1482
Size: 16 B
Low construction
Central locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-Compact-HTE-LC-for CL-M40
Article. No: 19 40 516 1483
Size: 16 B
Low construction
Central locking lever
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-Compact-HSE-LC-for CL-M32
Article. No: 19 40 516 1582
Size: 16 B
Low construction
Central locking lever
Side entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 24HPR-Compact-HSM-for SCL-M40
Article. No: 19 40 524 1263
Size: 24 B
Screw locking
Side entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 6HPR-Compact-HSM-for SCL-M32
Article. No: 19 40 506 1262
Size: 6 B
Screw locking
Side entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 16HPR-Compact-HSM-for SCL-M32
Article. No: 19 40 516 1262
Size: 16 B
Screw locking
Side entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 10HPR-Compact-HTE2-HC-SCL-M20
Article. No: 19 40 510 0421
Size: 10 B
High construction
Screw locking
Stainless steel
Top entry
2x M20
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 6HPR-Compact-HTE2-HC-SCL-M20
Article. No: 19 40 506 0421
Size: 6 B
High construction
Screw locking
Stainless steel
Top entry
2x M20
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 6HPR-Compact-HSM-for SCL-M20
Article. No: 19 40 506 1260
Size: 6 B
Screw locking
Side entry
1x M20
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 16HPR-Compact-HSM2-for SCL-M40
Article. No: 19 40 516 1273
Size: 16 B
Screw locking
Side entry
2x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 6HPR-Compact-HSM-for SCL-M25
Article. No: 19 40 506 1261
Size: 6 B
Screw locking
Side entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 6HPR-Compact-HSM2-for SCL-M20
Article. No: 19 40 506 1270
Size: 6 B
Screw locking
Side entry
2x M20
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 16HPR-Compact-HSM-for SCL-M40
Article. No: 19 40 516 1263
Size: 16 B
Screw locking
Side entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 24HPR-Compact-HSM2-for SCL-M40
Article. No: 19 40 524 1273
Size: 24 B
Screw locking
Side entry
2x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 10HPR-Compact-HSM-for CL-M32
Article. No: 19 40 510 1282
Size: 10 B
Central locking lever
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han L32 HPR-Compact-HBM-for SCL
Article. No: 09 40 532 0311
Size: L32 B
Low construction
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han L32 HPR-Compact-HTE2-HC-SCL-M40
Article. No: 19 40 532 0423
Size: L32 B
High construction
Screw locking
Stainless steel
Top entry
2x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han L32 HPR-Compact-HTE2-HC-for CL-M40
Article. No: 19 40 532 0484
Size: L32 B
High construction
Central locking lever
Top entry
2x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han L32 HPR-Compact-HBM-CL
Article. No: 09 40 532 0381
Size: L32 B
Low construction
Central locking lever
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Extender
Han 10HPR-Compact-2 extender set-for SCL
Article. No: 09 40 510 9911
Size: 10 B
High construction
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Extender
Han 6HPR-Compact-2 extender set-for SCL
Article. No: 09 40 506 9911
Size: 6 B
High construction
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Extender
Han 24HPR-Compact-2 extender set-for SCL
Article. No: 09 40 524 9911
Size: 24 B
High construction
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Extender
Han 16HPR-Compact-2 extender set-for SCL
Article. No: 09 40 516 9911
Size: 16 B
High construction
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
4
5
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 176 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends