Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
HARTING Ukraine
HARTING Ukraine Overview
Distributors in Ukraine
HARTING Украина
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
myHARTING
Ukraine (English (GB))
eShop
...
System cabling
Data Copper cable
PushPull Mini DisplayPort
PushPull Mini DisplayPort
20 poles
DisplayPort 1.1 standard
DisplayPort 1.2 standard
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
10
Element
Select a value
Reset filter
Cable assemblies
10
Specification
Select a value
Reset filter
Pre-assembled on both sides
10
Number of cores
Select a value
Reset filter
from
20
to
20
20
10
Core structure
Select a value
Reset filter
20x AWG 32
10
Transmission characteristics
Select a value
Reset filter
DisplayPort 1.1 standard
2
DisplayPort 1.2 standard
8
Data rate
Select a value
Reset filter
1.62 Gbit/s
10
2.7 Gbit/s
10
5.4 Gbit/s
10
Shielding
Select a value
Reset filter
Shielded
10
Cable length
Select a value
Reset filter
from
0.5 m
1 m
1.5 m
2 m
3 m
to
0.5 m
1 m
1.5 m
2 m
3 m
0.5 m
2
1 m
2
1.5 m
2
2 m
2
3 m
2
Cable diameter
Select a value
Reset filter
5 mm
10
Material (cable)
Select a value
Reset filter
TPE
10
Colour (cable)
Select a value
Reset filter
Black
10
Series
Select a value
Reset filter
HARTING PushPull (V4)
10
Connector 1
Select a value
Reset filter
Mini DisplayPort
10
Connector 2
Select a value
Reset filter
IP20
5
Mini DisplayPort
5
Unfortunately, no results were found for your search query
10 products
(of 10)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
HPP mini Displayport cable; PP-PP; 3,0m
Article. No: 09 45 145 1004
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP mini Displayport cable; PP-PP; 2,0m
Article. No: 09 45 145 1003
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP mini Displayport cable;PP-IP20; 0,5m
Article. No: 09 45 145 1010
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP mini Displayport cable; PP-PP; 1,0m
Article. No: 09 45 145 1001
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP mini Displayport cable;PP-IP20; 1,5m
Article. No: 09 45 145 1012
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP mini Displayport cable;PP-IP20; 2,0m
Article. No: 09 45 145 1013
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP mini Displayport cable; PP-PP; 1,5m
Article. No: 09 45 145 1002
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP mini Displayport cable; PP-PP; 0,5m
Article. No: 09 45 145 1000
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP mini Displayport cable;PP-IP20; 3,0m
Article. No: 09 45 145 1014
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP mini Displayport cable;PP-IP20; 1,0m
Article. No: 09 45 145 1011
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 10 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends