Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
HARTING in Austria
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Whistleblower System
myHARTING
Austria (English (GB))
eShop
Industrial connectors / Han
®
Series
...
Han-Eco
®
Han-Eco
®
B
Hoods/housings for industrial applications
Hoods/housings for industrial applications
Particularly robust for industrial applications
Suitable for applications according to protection class I
Filters
Category
Select a value
Reset filter
Hoods/Housings
254
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
26
Cable to cable housing
34
Hood
87
Surface mounted housing
107
Locking type
Select a value
Reset filter
Double locking lever
84
Double locking lever (on the hood)
18
Single locking lever
152
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP66
254
Size
Select a value
Reset filter
10 B
79
16 B
76
24 B
57
6 B
42
Cable entry
Select a value
Reset filter
1x M20
26
1x M25
50
1x M32
68
1x M40
43
2x M20
6
2x M25
13
2x M32
16
2x M40
6
Version
Select a value
Reset filter
Side entry
149
Top entry
79
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
B
254
Description of hood/housing
Select a value
Reset filter
With integrated cable gland
107
With thermo-plastic cover
53
Without frame
12
Clamping range
Select a value
Reset filter
13 ... 21 mm
40
16 ... 28 mm
22
6 ... 13 mm
16
9 ... 17 mm
29
Material (hood/housing)
Select a value
Reset filter
Fibre-glass reinforced
254
Polyamide (PA)
254
Material (seal)
Select a value
Reset filter
NBR
164
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
253
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
253
R23 (HL 1-3)
253
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
254
Unfortunately, no results were found for your search query
254 products
(of 254)
9/9
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Surface mounted housing
Han-Eco 24B-HSM1-with SL-M25-with cover
Article. No: 19 43 024 0256
With thermo-plastic cover
Size: 24 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16B-HSM2-with DL-M40
Article. No: 19 43 016 0273
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16B-HSM1-with SL-M40-glanded
Article. No: 19 43 116 0253
With integrated cable gland
Size: 16 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16B-HSM2-with SL-M40
Article. No: 19 43 016 0293
Size: 16 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16B-HSM1-for DL-M25 with cover
Article. No: 19 43 016 0226
With thermo-plastic cover
Size: 16 B
Double locking lever (on the hood)
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10B-HSM2-with DL-M25
Article. No: 19 43 010 0271
Size: 10 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 6B-HSM2-with SL-M32
Article. No: 19 43 006 0292
Size: 6 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 16B-HCC-with DL-M32-glanded
Article. No: 19 43 116 0737
With integrated cable gland
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 24B-HSM1-for DL-M32 w. cov.-gl.
Article. No: 19 43 124 0227
With thermo-plastic cover, With integrated cable gland
Size: 24 B
Double locking lever (on the hood)
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 16B-HCC-with DL-M40-glanded
Article. No: 19 43 116 0738
With integrated cable gland
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 16B-HCC-with DL-M25-glanded
Article. No: 19 43 116 0736
With integrated cable gland
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16B-HSM1-for DL-M32 with cover
Article. No: 19 43 016 0227
With thermo-plastic cover
Size: 16 B
Double locking lever (on the hood)
Side entry
1x M32
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 16B-HCC-with SL-M40
Article. No: 19 43 016 0758
Size: 16 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16B-HSM2-for DL-M25 with cover
Article. No: 19 43 016 0266
With thermo-plastic cover
Size: 16 B
Double locking lever (on the hood)
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
7
8
9
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 254 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends