Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
HARTING in Austria
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Whistleblower System
myHARTING
Austria (English (GB))
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han
®
HPR Hoods/housings for harsh outdoor environments
Han
®
HPR Hoods/housings for harsh outdoor environments
Excellent EMC characteristics
Metal hoods and housings with excellent corrosion resistance
Screw lock made of high-quality stainless steel
IP68 / IP69 / IPX9K
Filters
Category
Select a value
Reset filter
Hoods/Housings
338
Type of hood/housing
Select a value
Reset filter
Adapter
5
Bulkhead mounted housing
40
Carrier hood
3
Hood
154
Mounting cover
40
Panel feed through housing
27
Surface mounted housing
69
Locking type
Select a value
Reset filter
Break-away
8
Central locking lever (on the hood)
1
Screw locking
296
Toggle locking
22
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
314
IP65 / IP68
8
IP66
16
IP68
330
IP69 / IPX9K acc. to ISO 20653
303
IP69K
8
Size
Select a value
Reset filter
10 B
31
16 B
58
16 HPR enlarged
19
22 HPR
6
24 B
93
24 HPR enlarged
22
3 A
31
34 HPR
7
48 B
17
6 B
39
SP1
7
SP2
8
Cable entry
Select a value
Reset filter
10x M25
1
1x M10
4
1x M20
19
1x M25
29
1x M32
34
1x M40
42
1x M50
26
1x M63
5
1x M75
1
1x Pg 13.5
3
1x Pg 16
4
1x Pg 21
7
1x Pg 29
10
1x Pg 36
4
2x M16
2
2x M20
3
2x M25
8
2x M32
10
2x M40
17
2x M50
4
2x Pg 21
1
2x Pg 29
1
3x M25
15
3x M32
10
3x M40
2
3x Pg 21
1
4x M16
1
4x M20
4
4x M25
13
4x M40
4
5x M16
1
5x M32
1
6x M25
1
6x M32
1
8x M20
1
Version
Select a value
Reset filter
Angled entry
2
Bottom entry
2
Side entry
67
Top entry
169
Without cable entry
7
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR
244
Han
®
HPR EasyCon
39
Han
®
HPR enlarged
41
Han
®
HPR slim
6
Description of hood/housing
Select a value
Reset filter
Angled
12
Bottom closed
6
Distance 63 mm
1
Distance bolt M5
6
Distance bolt M6
7
External FE
3
Feed through hole for fixing screws
8
High construction
3
Horizontal version
24
Long version
8
Low construction
2
Open bottom
11
Rear mounting
8
Short
2
Special type
3
Straight
6
Tapped blind hole for fixing screws
4
Wite M6 mounting hole
1
With adapter
2
With metal cover
6
for 4 standard inserts - size 16 B
1
for assembly of bulkhead mounted bulkhead mounted position
5
for female inserts
1
for hoods
27
for male inserts
1
for mounting from inside
8
for mounting from outside
12
for surface mounted housings
27
with functional earth
10
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
307
Corrosion resistant
301
Zinc die-cast
31
Material (seal)
Select a value
Reset filter
EPDM
3
NBR
173
Silicone
8
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
239
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
235
R22 (HL 1-3)
4
R23 (HL 1-3)
4
R7 (HL 1-3)
235
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
330
Unfortunately, no results were found for your search query
338 products
(of 338)
3/12
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han 24HPR-HTE-SL-3xM32
Article. No: 19 40 024 0467
Size: 24 B
Screw locking
Stainless steel
Top entry
3x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 6HPR Base Panel Screw lock. Cover
Article. No: 09 40 006 0317
With metal cover
Size: 6 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Adapter
Han 3HPR-HSM angled-M20
Article. No: 19 40 003 0900
Open bottom, for assembly of bulkhead mounted bulkhead mounted position
Size: 3 A
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Black chrome coating
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 24HPR-HSM angled-M50-Screw Lock
Article. No: 19 40 024 0914
Horizontal version
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 24 HPR Hood Side Entry PG 36 Screw L
Article. No: 09 40 024 0514
Size: 24 B
Screw locking
Stainless steel
Side entry
1x Pg 36
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 24HPR EasyCon-HSM
Article. No: 09 40 024 0951
Size: 24 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 24HPR Base Panel Screw lock. Cover
Article. No: 09 40 024 0317
With metal cover
Size: 24 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3HPR angled hous. long, RoHS conf.
Article. No: 09 40 703 0953
Angled, Open bottom, Long version, Tapped blind hole for fixing screws
Size: 3 A
Screw locking
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-gs-SV-M25
Article. No: 19 40 016 0511
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 6HPR Hood Top Entry M40 Screw lock
Article. No: 19 40 006 0413
Size: 6 B
Screw locking
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR Hood Side Entry M50 Screw Lock
Article. No: 19 40 016 0514
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 24HPR-enlarged-HSM angled-3xM32
Article. No: 19 40 024 0968
Horizontal version
Size: 24 HPR enlarged
Top entry
3x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 6HPR-asgw-SV-M25
Article. No: 19 40 006 0911
Horizontal version
Size: 6 B
Screw locking
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 24 HPR Hood Side Entry PG 29 Screw L
Article. No: 09 40 024 0513
Size: 24 B
Screw locking
Stainless steel
Side entry
1x Pg 29
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 3HPR-gg-KV-M20, RoHs konform
Article. No: 19 40 703 0400
Size: 3 A
Toggle locking
Stainless steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-HTE-SL-M50
Article. No: 19 40 016 0414
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR Hood Top Entry 4xM25 ScrewLock
Article. No: 19 40 024 0474
Size: 24 B
Screw locking
Stainless steel
Top entry
4x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR-enlarged-HTE-SL-4xM25
Article. No: 19 40 024 0478
Size: 24 HPR enlarged
Screw locking
Stainless steel
Top entry
4x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 48HPR hood
Article. No: 09 40 048 0451
Size: 48 B
Screw locking
Stainless steel
Top entry
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 6HPR Hood Side M40 Screw lock
Article. No: 19 40 006 0513
Size: 6 B
Screw locking
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 3HPR-HTE-PG 13.5 Toggle locking
Article. No: 09 40 003 0402
Size: 3 A
Toggle locking
Stainless steel
Top entry
1x Pg 13.5
Material (hood/housing): Zinc die-cast
Black chrome coating
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 16 HPR Base Panel-screw lock. 1x M32
Article. No: 19 40 016 1262
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR-enlarged-HSE-SL-M50
Article. No: 19 40 024 0569
Size: 24 HPR enlarged
Screw locking
Stainless steel
Side entry
1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 24HPR-HSM-3xM25-Screw Lock
Article. No: 19 40 024 1231
Size: 24 B
Screw locking
Stainless steel
Top entry
3x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-HTE-SL-M25
Article. No: 19 40 016 0411
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24 HPR Hood Top Entry PG 29 Screw Lo
Article. No: 09 40 024 0413
Size: 24 B
Screw locking
Stainless steel
Top entry
1x Pg 29
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 4XM25
Article. No: 19 40 024 9902
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Adapter
Han 3HPR-HSM angled PG 13,5
Article. No: 09 40 003 0901
Open bottom, for assembly of bulkhead mounted bulkhead mounted position
Size: 3 A
Top entry
1x Pg 13.5
Material (hood/housing): Zinc die-cast
Black chrome coating
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® 24 HPR HBM Rear-fit w/o frame
Article. No: 09 40 024 0392
Rear mounting
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 24HPR-HSM-angled-3xM25-Screw Lock
Article. No: 19 40 024 0931
Horizontal version
Size: 24 B
Screw locking
Stainless steel
Top entry
3x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
2
3
4
12
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 338 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends