Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
HARTING in Austria
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Whistleblower System
myHARTING
Austria (English (GB))
eShop
...
Industrial connectors / Han
®
Series
Han-Power
®
Energy distributor
Han-Power
®
Energy distributor
plug-and-play
for the construction of serial power cables
Particularly robust for industrial applications
Structured cabling design
Subcategories
Han-Power
®
S
Han-Power
®
T
Han-Power
®
S
Han-Power
®
T
Filters
Category
Select a value
Reset filter
Energy distributors
18
Rated current
Select a value
Reset filter
from
10 A
12 A
16 A
17 A
25 A
40 A
to
10 A
12 A
16 A
17 A
25 A
40 A
10 A
3
12 A
1
16 A
2
17 A
2
25 A
3
40 A
7
Rated voltage
Select a value
Reset filter
from
48 V
400 V
500 V
830 V
to
48 V
400 V
500 V
830 V
48 V
1
400 V
2
500 V
3
830 V
1
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
to
2
3
4
5
6
7
8
2
1
3
2
4
3
5
1
6
7
7
2
8
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP44
7
IP65
10
IP67
1
IP67 with seal screw 09 20 000 9918
7
Conductor cross-section
Select a value
Reset filter
2.5 ... 4 mm²
3
4 ... 6 mm²
3
Series of hoods/housings
Select a value
Reset filter
Han-Power
®
S
6
Han-Power
®
T
12
Element
Select a value
Reset filter
Energy distributor
18
Specification
Select a value
Reset filter
Bulkhead mounted housing
2
Female insert
6
In Han
®
3 A Housings, bulkhead mounting
7
With 1x Han
®
Q 4/2
2
With 1x Han
®
Q 8/0
2
With 2x Han
®
Q 4/2
1
With 2x Han
®
Q 8/0
1
With 3x HARTING PushPull Power
1
With 3x Han-Modular
®
Twin
1
With 3x Han
®
Q 2/0
1
With 3x Han
®
Q 4/0
1
With 3x Han
®
Q 4/2
1
With 3x Han
®
Q 5/0
2
With 3x Han
®
Q 7/0
1
With 5x Han
®
Q 4/2
2
in Han-Compact
®
Hoods
4
in Han-Compact
®
Housings, bulkhead mounting
5
with 3x Han
®
3 A
2
Material (contacts)
Select a value
Reset filter
Copper alloy
15
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
10
Polycarbonate (PC)
6
Zinc die-cast
2
Material (seal)
Select a value
Reset filter
NBR
17
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
9
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
8
R23 (HL 1-3)
8
R26
1
Unfortunately, no results were found for your search query
18 products
(of 18)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Degree of protection acc. to IEC 60529-descending
Energy distributor
Han Power T - 3 x Han Q 5/0
Article. No: 09 12 008 4751
With 3x Han
®
Q 5/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T with 3 x Q 2/0
Article. No: 09 12 008 4752
With 3x Han
®
Q 2/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 2
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T Metall Han Q 4/2
Article. No: 09 12 008 4720
With 3x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Zinc die-cast
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 1x Han Q4/2-F; 4-6mm²R
Article. No: 09 12 008 4806
With 1x Han
®
Q 4/2, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 4 ... 6 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T with Han Q4/0
Article. No: 09 12 008 4756
With 3x Han
®
Q 4/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 1x Han Q8/0; 2.5-4 mm²
Article. No: 09 12 008 4801
With 1x Han
®
Q 8/0, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 8
Conductor cross-section: 2.5 ... 4 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 2x Han Q4/2-F; 4-6 mm²
Article. No: 09 12 008 4807
With 2x Han
®
Q 4/2, Female insert, in Han-Compact
®
Housings, bulkhead mounting
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 4 ... 6 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T Q7/0 overmoulded
Article. No: 09 12 008 4757
With 3x Han
®
Q 7/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 7
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T multi Han Q4/2
Article. No: 61 12 203 0007 00
With 5x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 2x Han Q8/0-F 2.5-4 mm²
Article. No: 09 12 008 4802
With 2x Han
®
Q 8/0, Female insert, in Han-Compact
®
Housings, bulkhead mounting
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 2.5 ... 4 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T Q5/0 comp. assembled
Article. No: 09 12 008 4753
With 3x Han
®
Q 5/0, In Han
®
3 A Housings, bulkhead mounting
Contacts: 5
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 1x Han Q4/2-F; 2.5-4mm²
Article. No: 09 12 008 4804
With 1x Han
®
Q 4/2, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 6
Conductor cross-section: 2.5 ... 4 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T 3A
Article. No: 09 12 008 4755
with 3x Han
®
3 A, In Han
®
3 A Housings, bulkhead mounting
Contacts: 3
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power S with 1x Han Q8/0-F; 4-6 mm²
Article. No: 09 12 008 4811
With 1x Han
®
Q 8/0, Female insert, in Han-Compact
®
Hoods
IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5
Contacts: 8
Conductor cross-section: 4 ... 6 mm²
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han PushPull Power T
Article. No: 09 12 008 4770
With 3x HARTING PushPull Power, Bulkhead mounted housing
Contacts: 4
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power T Modular Twin
Article. No: 09 12 008 4760
With 3x Han-Modular
®
Twin, Bulkhead mounted housing
Contacts: 7
Material (hood/housing): Zinc die-cast
RAL 7037 (dust grey)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Energy distributor
Han-Power T 3x Han 3A compl. assembled
Article. No: 09 12 008 4750
with 3x Han
®
3 A, In Han
®
3 A Housings, bulkhead mounting
Contacts: 3
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP44, IP67 with seal screw 09 20 000 9918
Add to Wishlist
Remove from wishlist
Energy distributor
Han Power-T Multi Han Q4/2 tg
Article. No: 61 88 203 0025 00
With 5x Han
®
Q 4/2, in Han-Compact
®
Housings, bulkhead mounting
Contacts: 6
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Degree of protection acc. to IEC 60529 - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 18 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends