Series
  • Connector systems
  • Solutions for electrical cabinets
  • Engine connector kits
Subcategories
Han<sup>®</sup> HPR TrainPowerLine Hoods/housings for harsh outdoor environments

Han® HPR TrainPowerLine Hoods/housings for harsh outdoor environments

  • Excellent EMC characteristics
  • Metal hoods and housings with excellent corrosion resistance
Han<sup>®</sup> Protect

Han® Protect

Han-Modular<sup>®</sup> The modular connector

Han-Modular® The modular connector

  • The modular connector series: integrating power, signal, data and even compressed air into a single unique interface.
HARTING UIC

HARTING UIC

  • Robust interfaces for inter-car jumpers according to UIC 558
  • High flexibility due to compatibility according to UIC 558 standard
  • Compliance relevant railway standards: IEC 61372 (Kategorie 2), IEC 45545 (Klasse: HL3/R23), UL-94-V-0
Han<sup>®</sup> ORV3 power

Han® ORV3 power

  • Higher Power
  • Smaller Footprint
  • Simple and quick assembly
  • Energie Efficient
Han<sup>®</sup> HPR PYD

Han® HPR PYD

  • Connector for power distribution, especially for traction motors in trains
  • Use of the well-known Han HC-Modular 350 and 650 contacts
  • Hoods/housings for harsh outdoor environments
Han-Smart<sup>®</sup> The intelligent connector

Han-Smart® The intelligent connector

Han<sup>®</sup> 1A Versatile compact connector series

Han® 1A Versatile compact connector series

  • The compact, robust and economical connector e. g. for controllers, small drives and control cabinets.
Han<sup>®</sup> S

Han® S

  • Fulfils requirements according to the newest standards of the battery storage market
  • Finger safe male and female contacts
  • Housing 360° rotatable even when mounted
Han-<i>Yellock</i><sup>®</sup>

Han-Yellock®

  • Distribution of potentials is possible
  • Snap in the insulating body / Han-Yellock® modules
  • Push-button interlock (with blocking functionality) ensures safe disconnect and connect
  • Reduced downtime
  • Compact hood/housing in a shapely design
Han-Eco<sup>®</sup>

Han-Eco®

  • Han-Eco® is a modular connector that carries almost no weight. It forms an ideal solution, when it comes to the optimisation of an interface’s weight and price.
Han<sup>®</sup> Ex for explosion hazardous enviroments

Han® Ex for explosion hazardous enviroments

  • Designed for the intrinsic safety ignition protection category
  • Usage in explosive hazard areas of Zone 1 and Zone 2
Han<sup>®</sup> HPR HPTC Hoods/housings for harsh outdoor environments

Han® HPR HPTC Hoods/housings for harsh outdoor environments

  • Excellent EMC characteristics
  • Metal hoods and housings with excellent corrosion resistance
HARTING ICC

HARTING ICC

Han<sup>®</sup> HMC for High Mating Cycles

Han® HMC for High Mating Cycles

  • Very robust mechanical characteristics
  • Low mating forces
  • High packing density
Han<sup>®</sup> High Temp for extreme temperatures up to 200 °C

Han® High Temp for extreme temperatures up to 200 °C

  • Pluggable Connections also in high temperature environments
  • Installation without special tooling with screw termination version for maintenance and smaller series
  • Crimp Version for mass production and project demands
  • Reduces Downtimes for Maintenance and Setup Operations
Han-Power<sup>®</sup> Energy distributor

Han-Power® Energy distributor

  • plug-and-play
  • for the construction of serial power cables
  • Particularly robust for industrial applications
  • Structured cabling design
Han-Snap<sup>®</sup>

Han-Snap®

  • Compact design saves space
  • Insert can be assembled to Han-Snap® element with screwdriver
  • A practical solution to fix the insert directly on a standard rail
Han<sup>®</sup> F+B Connector for food+beverage industry

Han® F+B Connector for food+beverage industry

  • The interface for the food and beverage industry.
Filters
  • Category
    Select a value Reset filter
    • Accessories
      271
    • Connector sets
      112
    • Connectors
      8
    • Contacts
      149
    • Energy distributors
      18
    • Hoods/Housings
      845
    • Inserts
      287
    • Modules
      250
    • System cabling
      222
    • Tools
      3
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      8
    • ‌ 1 A
      10
    • ‌ 1.5 A
      5
    • ‌ 2 A
      6
    • ≤ 2 A
      2
    • ‌ 4 A
      26
    • ‌ 5 A
      25
    • ‌ 6.5 A
      42
    • ‌ 7.5 A
      2
    • ‌ 10 A
      248
    • ≤ 10 A
      48
    • ‌ 12 A
      1
    • ‌ 16 A
      184
    • ≤ 16 A
      57
    • ‌ 17 A
      2
    • ‌ 20 A
      3
    • ≤ 20 A
      3
    • ‌ 25 A
      3
    • ‌ 31 A
      2
    • ‌ 32 A
      5
    • ≤ 32 A
      6
    • ‌ 40 A
      52
    • ≤ 40 A
      10
    • ‌ 70 A
      15
    • ‌ 73 A
      5
    • ‌ 98 A
      5
    • ‌ 100 A
      12
    • ‌ 110 A
      4
    • ‌ 120 A
      27
    • ≤ 120 A
      5
    • ‌ 129 A
      5
    • ‌ 130 A
      12
    • ‌ 155 A
      12
    • ‌ 200 A
      55
    • ≤ 200 A
      12
    • ‌ 300 A
      4
    • ‌ 350 A
      1
    • ‌ 400 A
      4
    • ‌ 800 A
      5
    • ‌ 850 A
      8
    • ‌ 1,400 A
      8
  • Rated voltage
    Select a value Reset filter
    • 16 V
      4
    • 24 V
      4
    • 32 V
      18
    • ‌ 32 V
      6
    • 48 V
      5
    • 50 V
      78
    • ‌ 50 V
      40
    • 60 V
      24
    • 90 V
      74
    • 110 V
      9
    • 150 V
      2
    • 160 V
      2
    • 250 V
      30
    • 300 V
      2
    • 400 V
      146
    • ‌ 400 V
      3
    • 500 V
      76
    • 600 V
      2
    • 690 V
      11
    • ‌ 690 V
      1
    • 800 V
      2
    • 830 V
      11
    • ‌ 830 V
      7
    • 1,000 V
      44
    • ‌ 1,000 V
      5
    • 1,500 V
      108
    • ‌ 1,500 V
      3
    • 1,800 V
      4
    • 2,000 V
      1
    • ‌ 2,000 V
      2
    • 2,500 V
      2
    • 3,600 V
      16
    • 4,000 V
      1
  • Number of contacts
    Select a value Reset filter
    • 1
      113
    • 2
      63
    • 3
      108
    • 4
      52
    • 5
      84
    • 6
      49
    • 7
      22
    • 8
      91
    • 9
      3
    • 10
      18
    • 12
      74
    • 13
      13
    • 14
      2
    • 15
      2
    • 16
      20
    • 17
      12
    • 18
      13
    • 20
      10
    • 21
      2
    • 22
      13
    • 24
      18
    • 25
      6
    • 27
      8
    • 28
      4
    • 36
      4
    • 40
      4
    • 42
      4
    • 46
      2
    • 48
      4
    • 64
      4
    • 72
      2
    • 108
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      50
    • Axial screw termination / crimp termination
      4
    • Cage-clamp termination
      13
    • Crimp termination
      339
    • Fast termination
      4
    • Han-Quick Lock® termination
      45
    • IDC termination
      6
    • M8 Screw termination
      2
    • Piercing termination
      1
    • Push-In
      14
    • Screw termination
      66
    • preLink® IDC insulation displacement termination
      1
  • Type of hood/housing
    Select a value Reset filter
    • Angled housing
      2
    • Backshell
      4
    • Bulkhead mounted housing
      137
    • Cable adapter
      2
    • Cable housing
      1
    • Cable to cable housing
      95
    • Carrier hood
      19
    • Complete set
      20
    • Hood
      294
    • Housing
      1
    • Mounting cover
      3
    • Panel feed through housing
      3
    • Screw mounted housing
      28
    • Shell
      29
    • Shell housing
      4
    • Surface mounted housing
      259
2,165 products (of 2,165)
1/73
Compare
0
Sort by
Filters
0

Topics & Trends