PCB connectors
  • for wave soldering
  • for reflow soldering
Filters
  • Connection type
    Select a value Reset filter
    • Motherboard to daughtercard
      207
    • PCB to PCB
      277
    • PCB to cable
      1053
  • Series
    Select a value Reset filter
    • SEK Low-profile
      308
    • SEK Mezzanine
      88
    • SEK Standard
      745
  • Number of contacts
    Select a value Reset filter
    • 6
      91
    • 10
      102
    • 14
      96
    • 16
      99
    • 20
      100
    • 24
      59
    • 26
      97
    • 30
      72
    • 34
      95
    • 40
      92
    • 50
      81
    • 60
      78
    • 64
      79
  • Rated current
    Select a value Reset filter
    • ‌ 1 A
      1141
  • Performance level
    Select a value Reset filter
    • 2
      423
    • 3
      387
    • NM 30 (S4)
      331
    • acc. to IEC 60603-13
      722
  • Element
    Select a value Reset filter
    • Female connector
      88
    • Male connector
      1053
1.141 products (of 1.141)
2/39
Compare
0
Sort by
Filters
0

Topics & Trends