Hoods/Housings
  • For electrical cabinets
  • In industrial buildings
  • In outdoor areas
Filters
  • Category
    Select a value Reset filter
    • Hoods/Housings
      2683
  • Type of hood/housing
    Select a value Reset filter
    • Adapter
      5
    • Bulkhead mounted housing
      373
    • Cable to cable housing
      187
    • Carrier hood
      17
    • Complete set
      3
    • Extender
      12
    • Flange housing
      1
    • Hood
      1269
    • Housing for motor application
      13
    • Mounting cover
      41
    • Panel feed through housing
      76
    • Screw mounted housing
      20
    • Shell
      24
    • Shell housing
      5
    • Split Hood
      1
    • Surface mounted housing
      636
  • Locking type
    Select a value Reset filter
    • Break-away
      8
    • Central locking lever
      70
    • Central locking lever (on the hood)
      66
    • Double locking lever
      673
    • Double locking lever (on the hood)
      136
    • Push button
      39
    • Screw locking
      612
    • Single locking lever
      1012
    • Single locking lever (on the hood)
      5
    • Snap-in latches
      17
    • Toggle locking
      22
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP10
      1
    • IP20
      4
    • IP44
      154
    • IP54
      7
    • IP65
      1886
    • IP65 / IP67 with seal screw 09 20 000 9918
      7
    • IP65 / IP68
      8
    • IP65 With cable gland
      48
    • IP65 With seal screw
      147
    • IP65 locked condition
      13
    • IP66
      906
    • IP67
      397
    • IP67 With seal screw
      147
    • IP68
      647
    • IP69
      22
    • IP69 / IPX9K acc. to ISO 20653
      424
    • IP69K
      8
    • IP6K9K acc. to ISO 20653
      172
  • Size
    Select a value Reset filter
    • 10 A
      59
    • 10 B
      517
    • 16 A
      60
    • 16 B
      569
    • 16 HPR enlarged
      19
    • 22 HPR
      6
    • 24 B
      572
    • 24 HPR VS
      18
    • 24 HPR enlarged
      22
    • 3 A
      185
    • 32 A
      34
    • 32 B
      26
    • 34 HPR
      7
    • 48 B
      63
    • 6 B
      336
    • Han-Compact®
      30
    • Han-Yellock® 10
      6
    • Han-Yellock® 30
      34
    • Han-Yellock® 60
      30
    • L32 B
      30
    • Modular Compact
      13
    • Modular ECO
      10
    • Modular Twin
      7
    • SP1
      7
    • SP2
      8
  • Cable entry
    Select a value Reset filter
    • 10x M25
      1
    • 1x
      5
    • 1x Integrated
      21
    • 1x M10
      4
    • 1x M16
      4
    • 1x M20
      231
    • 1x M25
      392
    • 1x M32
      408
    • 1x M40
      298
    • 1x M50
      48
    • 1x M63
      9
    • 1x M75
      1
    • 1x PAFS 18
      2
    • 1x Pg 11
      28
    • 1x Pg 13.5
      15
    • 1x Pg 16
      49
    • 1x Pg 21
      109
    • 1x Pg 29
      100
    • 1x Pg 36
      16
    • 1x Pg 42
      5
    • 2x
      1
    • 2x M16
      3
    • 2x M20
      48
    • 2x M25
      102
    • 2x M32
      102
    • 2x M40
      62
    • 2x M50
      5
    • 2x Pg 13.5
      1
    • 2x Pg 16
      14
    • 2x Pg 21
      39
    • 2x Pg 29
      32
    • 2x Pg 36
      4
    • 2x Pg 42
      1
    • 3x
      2
    • 3x Integrated
      1
    • 3x M25
      20
    • 3x M32
      13
    • 3x M40
      3
    • 3x Pg 21
      1
    • 4x
      2
    • 4x Integrated
      1
    • 4x M16
      1
    • 4x M20
      5
    • 4x M25
      15
    • 4x M40
      4
    • 5x M16
      1
    • 5x M25
      1
    • 5x M32
      1
    • 6x M25
      1
    • 6x M32
      1
    • 8x M20
      1
2.683 products (of 2.683)
1/90
Compare
0
Sort by
Filters
0

Topics & Trends